**** Clean-only build of configuration Debug - MSP430F5438A Exp for project HFPDemo **** "c:\\ti\\ccsv6\\utils\\bin\\gmake" -k clean DEL /F "HFPDemo.out" "HFPDemo.hex" Could Not Find C:\CC256x MSP430 Bluetopia SDK\v1.5 R2\MSP430_Experimentor\Samples\HFPDemo\Projects\CCS5\Debug - MSP430F5438A Exp\HFPDemo.out DEL /F "BTPSKRNL.pp" "BTPSVEND.pp" "BTVS.pp" "HCITRANS.pp" "HFPDemo.pp" "Main.pp" "pre_init.pp" "sprintf.pp" "MSP430_EXP5438\HAL.pp" DEL /F "BTPSKRNL.obj" "BTPSVEND.obj" "BTVS.obj" "HCITRANS.obj" "HFPDemo.obj" "Main.obj" "pre_init.obj" "sprintf.obj" "MSP430_EXP5438\HAL.obj" Could Not Find C:\CC256x MSP430 Bluetopia SDK\v1.5 R2\MSP430_Experimentor\Samples\HFPDemo\Projects\CCS5\Debug - MSP430F5438A Exp\BTPSKRNL.obj Could Not Find C:\CC256x MSP430 Bluetopia SDK\v1.5 R2\MSP430_Experimentor\Samples\HFPDemo\Projects\CCS5\Debug - MSP430F5438A Exp\MSP430_EXP5438\HAL.obj 'Finished clean' ' ' **** Build Finished **** **** Build of configuration Debug - MSP430F5438A Exp for project HFPDemo **** "c:\\ti\\ccsv6\\utils\\bin\\gmake" -k all 'Building file: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl/BTPSKRNL.c' 'Invoking: MSP430 Compiler' "c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/cl430" -vmspx --abi=coffabi --code_model=large --data_model=small --use_hw_mpy=F5 --include_path="c:/ti/ccsv6/ccs_base/msp430/include" --include_path="c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/hcitrans" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/profiles/HFP/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/MSP430_EXP5438" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo" -g --define=__MSP430F5438A__ --define=BTPS_MEMORY_BUFFER_SIZE=3250 --define=__SUPPORT_LOW_ENERGY__ --define=__DISABLE_SMCLK__ --diag_warning=225 --display_error_number --diag_suppress=172 --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --printf_support=minimal --preproc_with_compile --preproc_dependency="BTPSKRNL.pp" "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl/BTPSKRNL.c" 'Finished building: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl/BTPSKRNL.c' ' ' 'Building file: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend/BTPSVEND.c' 'Invoking: MSP430 Compiler' "c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/cl430" -vmspx --abi=coffabi --code_model=large --data_model=small --use_hw_mpy=F5 --include_path="c:/ti/ccsv6/ccs_base/msp430/include" --include_path="c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/hcitrans" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/profiles/HFP/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/MSP430_EXP5438" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo" -g --define=__MSP430F5438A__ --define=BTPS_MEMORY_BUFFER_SIZE=3250 --define=__SUPPORT_LOW_ENERGY__ --define=__DISABLE_SMCLK__ --diag_warning=225 --display_error_number --diag_suppress=172 --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --printf_support=minimal --preproc_with_compile --preproc_dependency="BTPSVEND.pp" "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend/BTPSVEND.c" "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend/BTPSVEND.c", line 151: warning #225-D: function "_data20_read_char" declared implicitly 'Finished building: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend/BTPSVEND.c' ' ' 'Building file: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs/BTVS.c' 'Invoking: MSP430 Compiler' "c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/cl430" -vmspx --abi=coffabi --code_model=large --data_model=small --use_hw_mpy=F5 --include_path="c:/ti/ccsv6/ccs_base/msp430/include" --include_path="c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/hcitrans" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/profiles/HFP/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/MSP430_EXP5438" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo" -g --define=__MSP430F5438A__ --define=BTPS_MEMORY_BUFFER_SIZE=3250 --define=__SUPPORT_LOW_ENERGY__ --define=__DISABLE_SMCLK__ --diag_warning=225 --display_error_number --diag_suppress=172 --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --printf_support=minimal --preproc_with_compile --preproc_dependency="BTVS.pp" "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs/BTVS.c" "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs/BTVS.c", line 169: warning #188-D: pointless comparison of unsigned integer with zero "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs/BTVS.c", line 431: warning #188-D: pointless comparison of unsigned integer with zero "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs/BTVS.c", line 645: warning #188-D: pointless comparison of unsigned integer with zero "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs/BTVS.c", line 645: warning #188-D: pointless comparison of unsigned integer with zero "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs/BTVS.c", line 731: warning #188-D: pointless comparison of unsigned integer with zero 'Finished building: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs/BTVS.c' ' ' 'Building file: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/hcitrans/HCITRANS.c' 'Invoking: MSP430 Compiler' "c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/cl430" -vmspx --abi=coffabi --code_model=large --data_model=small --use_hw_mpy=F5 --include_path="c:/ti/ccsv6/ccs_base/msp430/include" --include_path="c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/hcitrans" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/profiles/HFP/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/MSP430_EXP5438" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo" -g --define=__MSP430F5438A__ --define=BTPS_MEMORY_BUFFER_SIZE=3250 --define=__SUPPORT_LOW_ENERGY__ --define=__DISABLE_SMCLK__ --diag_warning=225 --display_error_number --diag_suppress=172 --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --printf_support=minimal --preproc_with_compile --preproc_dependency="HCITRANS.pp" "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/hcitrans/HCITRANS.c" 'Finished building: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/hcitrans/HCITRANS.c' ' ' 'Building file: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo/HFPDemo.c' 'Invoking: MSP430 Compiler' "c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/cl430" -vmspx --abi=coffabi --code_model=large --data_model=small --use_hw_mpy=F5 --include_path="c:/ti/ccsv6/ccs_base/msp430/include" --include_path="c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/hcitrans" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/profiles/HFP/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/MSP430_EXP5438" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo" -g --define=__MSP430F5438A__ --define=BTPS_MEMORY_BUFFER_SIZE=3250 --define=__SUPPORT_LOW_ENERGY__ --define=__DISABLE_SMCLK__ --diag_warning=225 --display_error_number --diag_suppress=172 --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --printf_support=minimal --preproc_with_compile --preproc_dependency="HFPDemo.pp" "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo/HFPDemo.c" 'Finished building: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo/HFPDemo.c' ' ' 'Building file: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo/Main.c' 'Invoking: MSP430 Compiler' "c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/cl430" -vmspx --abi=coffabi --code_model=large --data_model=small --use_hw_mpy=F5 --include_path="c:/ti/ccsv6/ccs_base/msp430/include" --include_path="c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/hcitrans" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/profiles/HFP/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/MSP430_EXP5438" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo" -g --define=__MSP430F5438A__ --define=BTPS_MEMORY_BUFFER_SIZE=3250 --define=__SUPPORT_LOW_ENERGY__ --define=__DISABLE_SMCLK__ --diag_warning=225 --display_error_number --diag_suppress=172 --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --printf_support=minimal --preproc_with_compile --preproc_dependency="Main.pp" "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo/Main.c" 'Finished building: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo/Main.c' ' ' 'Building file: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/pre_init.c' 'Invoking: MSP430 Compiler' "c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/cl430" -vmspx --abi=coffabi --code_model=large --data_model=small --use_hw_mpy=F5 --include_path="c:/ti/ccsv6/ccs_base/msp430/include" --include_path="c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/hcitrans" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/profiles/HFP/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/MSP430_EXP5438" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo" -g --define=__MSP430F5438A__ --define=BTPS_MEMORY_BUFFER_SIZE=3250 --define=__SUPPORT_LOW_ENERGY__ --define=__DISABLE_SMCLK__ --diag_warning=225 --display_error_number --diag_suppress=172 --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --printf_support=minimal --preproc_with_compile --preproc_dependency="pre_init.pp" "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/pre_init.c" 'Finished building: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/pre_init.c' ' ' 'Building file: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl/sprintf.c' 'Invoking: MSP430 Compiler' "c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/cl430" -vmspx --abi=coffabi --code_model=large --data_model=small --use_hw_mpy=F5 --include_path="c:/ti/ccsv6/ccs_base/msp430/include" --include_path="c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/hcitrans" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/profiles/HFP/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/MSP430_EXP5438" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo" -g --define=__MSP430F5438A__ --define=BTPS_MEMORY_BUFFER_SIZE=3250 --define=__SUPPORT_LOW_ENERGY__ --define=__DISABLE_SMCLK__ --diag_warning=225 --display_error_number --diag_suppress=172 --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --printf_support=minimal --preproc_with_compile --preproc_dependency="sprintf.pp" "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl/sprintf.c" 'Finished building: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl/sprintf.c' ' ' 'Building file: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/MSP430_EXP5438/HAL.c' 'Invoking: MSP430 Compiler' "c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/cl430" -vmspx --abi=coffabi --code_model=large --data_model=small --use_hw_mpy=F5 --include_path="c:/ti/ccsv6/ccs_base/msp430/include" --include_path="c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpsvend" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btvs" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/btpskrnl" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/hcitrans" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/profiles/HFP/include" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/MSP430_EXP5438" --include_path="C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Samples/HFPDemo" -g --define=__MSP430F5438A__ --define=BTPS_MEMORY_BUFFER_SIZE=3250 --define=__SUPPORT_LOW_ENERGY__ --define=__DISABLE_SMCLK__ --diag_warning=225 --display_error_number --diag_suppress=172 --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --printf_support=minimal --preproc_with_compile --preproc_dependency="MSP430_EXP5438/HAL.pp" --obj_directory="MSP430_EXP5438" "C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/MSP430_EXP5438/HAL.c" 'Finished building: C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Hardware/MSP430_EXP5438/HAL.c' ' ' 'Building target: HFPDemo.out' 'Invoking: MSP430 Linker' "c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/bin/cl430" -vmspx --abi=coffabi --code_model=large --data_model=small --use_hw_mpy=F5 -g --define=__MSP430F5438A__ --define=BTPS_MEMORY_BUFFER_SIZE=3250 --define=__SUPPORT_LOW_ENERGY__ --define=__DISABLE_SMCLK__ --diag_warning=225 --display_error_number --diag_suppress=172 --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --printf_support=minimal -z -m"HFPDemo.map" --heap_size=0 --stack_size=1200 --cinit_hold_wdt=on -i"c:/ti/ccsv6/ccs_base/msp430/include" -i"c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/lib" -i"c:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.2/include" -i"C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/lib/CCS/DefaultMTU/coffabi" -i"C:/CC256x MSP430 Bluetopia SDK/v1.5 R2/MSP430_Experimentor/Bluetopia/profiles/HFP/lib/CCS/coffabi" -i"c:/ti/ccsv6/ccs_base/msp430/lib/5xx_6xx_FRxx" --reread_libs --warn_sections --xml_link_info="HFPDemo_linkInfo.xml" --use_hw_mpy=F5 --rom_model -o "HFPDemo.out" "./BTPSKRNL.obj" "./BTPSVEND.obj" "./BTVS.obj" "./HCITRANS.obj" "./HFPDemo.obj" "./Main.obj" "./pre_init.obj" "./sprintf.obj" "./MSP430_EXP5438/HAL.obj" "../lnk_msp430f5438a.cmd" -l"libc.a" -l"libBluetopia_SCO.a" -llibSS1BTHFP.a -l"libmath.a" "../lnk_msp430f5438a.cmd", line 127: warning #10424-D: Linker command file has no sections of type=VECT_INIT, but does contain .intXX sections. This file may be out of date. Generating interrupt pointers for all .intXX sections. The default handler provided in the RTS will be used if no other handler is found. It is recommend that you update your linker command file to the latest version. warning #10204-D: could not resolve index library "libmath.a" to a compatible library undefined first referenced symbol in file --------- ---------------- _data20_read_char ./BTPSVEND.obj error #10234-D: unresolved symbols remain error #10010: errors encountered during linking; "HFPDemo.out" not built >> Compilation failure gmake: *** [HFPDemo.out] Error 1 gmake: Target `all' not remade because of errors. **** Build Finished ****