Sequence Attribute 0x0000 - ServiceRecordHandle UINT32 0x00010000 Attribute 0x0001 - ServiceClassIDList Sequence UUID16 0x1124 - HumanInterfaceDeviceService (HID) Attribute 0x0004 - ProtocolDescriptorList Sequence Sequence UUID16 0x0100 - L2CAP UINT16 0x0011 Sequence UUID16 0x0011 - HIDP Attribute 0x0005 - BrowseGroupList Sequence UUID16 0x1002 - PublicBrowseGroup Attribute 0x0006 - LanguageBaseAttributeIDList Sequence UINT16 0x656e UINT16 0x006a UINT16 0x0100 Attribute 0x0009 - BluetoothProfileDescriptorList Sequence Sequence UUID16 0x1124 - HumanInterfaceDeviceService (HID) UINT16 0x0100 Attribute 0x000d - AdditionalProtocolDescriptorLists Sequence Sequence Sequence UUID16 0x0100 - L2CAP UINT16 0x0013 Sequence UUID16 0x0011 - HIDP Attribute 0x0100 String LevelUp1 Attribute 0x0101 String LevelUp2 Attribute 0x0102 String LevelUp3 Attribute 0x0201 UINT16 0x0111 Attribute 0x0202 UINT8 0x40 Attribute 0x0203 UINT8 0x21 Attribute 0x0204 Bool False Attribute 0x0205 Bool True Attribute 0x0206 Sequence UINT8 0x22 Data 05 01 09 06 a1 01 85 01 05 07 19 e0 29 e7 15 00 25 01 75 01 95 08 81 02 75 08 95 01 81 01 75 01 95 05 05 08 19 01 29 05 91 02 75 03 95 01 91 01 75 08 95 06 15 00 26 ff 00 05 07 19 00 2a ff 00 81 00 c0 05 0c 09 01 a1 01 85 47 05 01 09 06 a1 02 05 06 09 20 15 00 26 ff 00 75 08 95 01 81 02 c0 c0 05 0c 09 01 a1 01 85 11 15 00 25 01 75 01 95 03 81 01 75 01 95 01 05 0c 09 b8 81 02 06 ff 00 09 03 81 02 75 01 95 03 81 01 05 0c 85 12 15 00 25 01 75 01 95 01 09 cd 81 02 09 b3 81 02 09 b4 81 02 09 b5 81 02 09 b6 81 02 81 01 81 01 81 01 85 13 15 00 25 01 75 01 95 01 06 01 ff 09 0a 81 02 06 01 ff 09 0c 81 22 75 01 95 06 81 01 85 09 09 0b 75 08 95 01 b1 02 75 08 95 02 b1 01 c0 00 Attribute 0x0207 Sequence Sequence UINT16 0x0409 UINT16 0x0100 Attribute 0x0209 Bool True Attribute 0x020a Bool True Attribute 0x020b UINT16 0x0100 Attribute 0x020c UINT16 0x1f40 Attribute 0x020d Bool True Attribute 0x020e Bool True Sequence Attribute 0x0000 - ServiceRecordHandle UINT32 0x00010001 Attribute 0x0001 - ServiceClassIDList Sequence UUID16 0x1200 - PnPInformation Attribute 0x0004 - ProtocolDescriptorList Sequence Sequence UUID16 0x0100 - L2CAP UINT16 0x0001 Sequence UUID16 0x0001 - SDP Attribute 0x0009 - BluetoothProfileDescriptorList Sequence Sequence UUID16 0x1200 - PnPInformation UINT16 0x0103 Attribute 0x0200 UINT16 0x0103 Attribute 0x0201 UINT16 0x1d6b Attribute 0x0202 UINT16 0x0246 Attribute 0x0203 UINT16 0x051c Attribute 0x0204 Bool True Attribute 0x0205 UINT16 0x0002