[26] : - 08:45:41.586 Device Connected Handle = 0x0000 Addr Type = 0x00 (ADDRTYPE_PUBLIC) BDAddr = B0:91:22:69:F1:79 -------------------------------------------------------------------- [27] : - 08:46:06.558 OAD - Update Connection Settings -------------------------------------------------------------------- [28] : - 08:46:06.628 Start OAD Download -------------------------------------------------------------------- [29] : - 08:46:06.641 StartReset Service Discovery -------------------------------------------------------------------- [30] : - 08:46:06.645 OAD Send UUID Discovery -------------------------------------------------------------------- [31] : - 08:46:06.564 -Type : 0x01 (Command) -OpCode : 0x2016 (HCI_LEReadRemoteUsedFeatures) -Data Length : 0x02 (2) byte(s) Handle : 0x0000 (0) Dump(Tx): 0000:01 16 20 02 00 00 .. ... -------------------------------------------------------------------- [32] : - 08:46:06.651 -Type : 0x01 (Command) -OpCode : 0xFD86 (GATT_DiscPrimaryServiceByUUID) -Data Length : 0x12 (18) byte(s) ConnHandle : 0x0000 (0) Value : 00:00:00:00:00:00:00:B0:00:40:51:04:D0:FF:00:F0 Dump(Tx): 0000:01 86 FD 12 00 00 00 00 00 00 00 00 00 B0 00 40 ...............@ 0010:51 04 D0 FF 00 F0 Q..... -------------------------------------------------------------------- [33] : - 08:46:06.699 -Type : 0x04 (Event) -EventCode : 0x00FF (HCI_LE_ExtEvent) -Data Length : 0x06 (6) bytes(s) Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus) Status : 0x00 (0) (SUCCESS) OpCode : 0xFD86 (GATT_DiscPrimaryServiceByUUID) DataLength : 0x00 (0) Dump(Rx): 0000:04 FF 06 7F 06 00 86 FD 00 ......... -------------------------------------------------------------------- [34] : - 08:46:06.925 -Type : 0x04 (Event) -EventCode : 0x003E (HCI_LE_GenericReportEvent) -Data Length : 0x0C (12) bytes(s) LE Event Code : 0x04 (4) (HCI_LE_ReadRemoteUsedFeaturesCompleteEvent) LE Event Code : 0x04 (4) (HCI_LE_ReadRemoteUsedFeaturesCompleteEvent) Status : 0x00 (0) (SUCCESS) ConnectionId : 0x0000 (0) Features : 0x00000000000000FD (253) ( Encryption Reject_Extended_Indication Slave_Features_Exchange Ping Data_Packet_Length_Extension Privacy Extended_Scanner_Filter_Policies) Dump(Rx): 0000:04 3E 0C 04 00 00 00 FD 00 00 00 00 00 00 00 .>............. -------------------------------------------------------------------- [35] : - 08:46:36.687 -Type : 0x04 (Event) -EventCode : 0x00FF (HCI_LE_ExtEvent) -Data Length : 0x06 (6) bytes(s) Event : 0x0507 (1287) (ATT_FindByTypeValueRsp) Status : 0x17 (23) (bleTimeout) ConnHandle : 0x0000 (0) PduLen : 0x00 (0) Dump(Rx): 0000:04 FF 06 07 05 17 00 00 00 ......... -------------------------------------------------------------------- [36] : - 08:46:36.696 OAD - Restore Connection Settings -------------------------------------------------------------------- [37] : - 08:46:36.696 OAD Download Not Successful