################################################################################ # Automatically-generated file. Do not edit! ################################################################################ CG_TOOL_ROOT := /home/marc/ti/ccs900/ccs/tools/compiler/ti-cgt-arm_18.1.5.LTS GEN_OPTS += /home/marc/workspace_v9/tirtos_builds_CC26X2R1_LAUNCHXL_debug_ccs/Debug/configPkg/compiler.opt GEN_OPTS__FLAG := --cmd_file="/home/marc/workspace_v9/tirtos_builds_CC26X2R1_LAUNCHXL_debug_ccs/Debug/configPkg/compiler.opt" GEN_CMDS += /home/marc/workspace_v9/tirtos_builds_CC26X2R1_LAUNCHXL_debug_ccs/Debug/configPkg/linker.cmd GEN_CMDS__FLAG := -l"/home/marc/workspace_v9/tirtos_builds_CC26X2R1_LAUNCHXL_debug_ccs/Debug/configPkg/linker.cmd" ORDERED_OBJS += \ "./AnalogMux.obj" \ "./CC26X2R1_LAUNCHXL.obj" \ "./CC26X2R1_LAUNCHXL_I2S.obj" \ "./CC26X2R1_LAUNCHXL_fxns.obj" \ "./ESSI_Configuration.obj" \ "./ESSI_FW6_TEST.obj" \ "./ESSI_StartUp.obj" \ "./FW6_Monitor.obj" \ "./I2SCC26XX.obj" \ "./SerialRAM.obj" \ "./TAS6424.obj" \ "./adc_read.obj" \ "./audio_duplex.obj" \ "./ccfg.obj" \ "./main_tirtos.obj" \ "./utilities.obj" \ "../CC26X2R1_LAUNCHXL_TIRTOS.cmd" \ -l"ti/display/lib/display.aem4f" \ -l"ti/grlib/lib/ccs/m4f/grlib.a" \ -l"third_party/spiffs/lib/ccs/m4f/spiffs_cc26xx.a" \ -l"ti/drivers/rf/lib/rf_multiMode_cc26x2.aem4f" \ -l"ti/drivers/lib/drivers_cc26x2.aem4f" \ -l"ti/dpl/lib/dpl_cc26x2.aem4f" \ $(GEN_CMDS__FLAG) \ -l"ti/devices/cc13x2_cc26x2/driverlib/bin/ccs/driverlib.lib" \ -llibc.a \ -include ../makefile.init RM := rm -rf RMDIR := rm -rf # All of the sources participating in the build are defined here -include sources.mk -include subdir_vars.mk -include subdir_rules.mk -include objects.mk ifneq ($(MAKECMDGOALS),clean) ifneq ($(strip $(C55_DEPS)),) -include $(C55_DEPS) endif ifneq ($(strip $(C_UPPER_DEPS)),) -include $(C_UPPER_DEPS) endif ifneq ($(strip $(S67_DEPS)),) -include $(S67_DEPS) endif ifneq ($(strip $(S62_DEPS)),) -include $(S62_DEPS) endif ifneq ($(strip $(S_DEPS)),) -include $(S_DEPS) endif ifneq ($(strip $(OPT_DEPS)),) -include $(OPT_DEPS) endif ifneq ($(strip $(C??_DEPS)),) -include $(C??_DEPS) endif ifneq ($(strip $(ASM_UPPER_DEPS)),) -include $(ASM_UPPER_DEPS) endif ifneq ($(strip $(S??_DEPS)),) -include $(S??_DEPS) endif ifneq ($(strip $(C64_DEPS)),) -include $(C64_DEPS) endif ifneq ($(strip $(CXX_DEPS)),) -include $(CXX_DEPS) endif ifneq ($(strip $(S64_DEPS)),) -include $(S64_DEPS) endif ifneq ($(strip $(INO_DEPS)),) -include $(INO_DEPS) endif ifneq ($(strip $(CLA_DEPS)),) -include $(CLA_DEPS) endif ifneq ($(strip $(S55_DEPS)),) -include $(S55_DEPS) endif ifneq ($(strip $(SV7A_DEPS)),) -include $(SV7A_DEPS) endif ifneq ($(strip $(C62_DEPS)),) -include $(C62_DEPS) endif ifneq ($(strip $(C67_DEPS)),) -include $(C67_DEPS) endif ifneq ($(strip $(PDE_DEPS)),) -include $(PDE_DEPS) endif ifneq ($(strip $(K_DEPS)),) -include $(K_DEPS) endif ifneq ($(strip $(C_DEPS)),) -include $(C_DEPS) endif ifneq ($(strip $(CC_DEPS)),) -include $(CC_DEPS) endif ifneq ($(strip $(C++_DEPS)),) -include $(C++_DEPS) endif ifneq ($(strip $(C43_DEPS)),) -include $(C43_DEPS) endif ifneq ($(strip $(S43_DEPS)),) -include $(S43_DEPS) endif ifneq ($(strip $(ASM_DEPS)),) -include $(ASM_DEPS) endif ifneq ($(strip $(S_UPPER_DEPS)),) -include $(S_UPPER_DEPS) endif ifneq ($(strip $(CPP_DEPS)),) -include $(CPP_DEPS) endif ifneq ($(strip $(SA_DEPS)),) -include $(SA_DEPS) endif endif -include ../makefile.defs # Add inputs and outputs from these tool invocations to the build variables EXE_OUTPUTS += \ myFW6-2.out \ EXE_OUTPUTS__QUOTED += \ "myFW6-2.out" \ BIN_OUTPUTS += \ myFW6-2.hex \ BIN_OUTPUTS__QUOTED += \ "myFW6-2.hex" \ # All Target all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS) @$(MAKE) --no-print-directory -Onone "myFW6-2.out" dependents: -cd /home/marc/workspace_v9/tirtos_builds_CC26X2R1_LAUNCHXL_debug_ccs/Debug && $(MAKE) all -cd /home/marc/workspace_v9/tirtos_builds_CC26X2R1_LAUNCHXL_release_ccs_3_10_00_53/Release && $(MAKE) all # Tool invocations myFW6-2.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS) /home/marc/workspace_v9/tirtos_builds_CC26X2R1_LAUNCHXL_debug_ccs/Debug/tirtos_builds_CC26X2R1_LAUNCHXL_debug_ccs.lib /home/marc/workspace_v9/tirtos_builds_CC26X2R1_LAUNCHXL_release_ccs_3_10_00_53/Release/tirtos_builds_CC26X2R1_LAUNCHXL_release_ccs_3_10_00_53.lib @echo 'Building target: "$@"' @echo 'Invoking: ARM Linker' "/home/marc/ti/ccs900/ccs/tools/compiler/ti-cgt-arm_18.1.5.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --define=DeviceFamily_CC26X2 -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on -z -m"myFW6-2.map" --heap_size=8192 -i"/home/marc/ti/simplelink_cc13x2_26x2_sdk_3_10_00_53/source" -i"/home/marc/ti/simplelink_cc13x2_26x2_sdk_3_10_00_53/kernel/tirtos/packages" -i"/home/marc/ti/ccs900/ccs/tools/compiler/ti-cgt-arm_18.1.5.LTS/lib" --diag_wrap=off --display_error_number --warn_sections --xml_link_info="myFW6-2_linkInfo.xml" --rom_model -o "myFW6-2.out" $(ORDERED_OBJS) @echo 'Finished building target: "$@"' @echo ' ' myFW6-2.hex: $(EXE_OUTPUTS) @echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))' @echo 'Invoking: ARM Hex Utility' "/home/marc/ti/ccs900/ccs/tools/compiler/ti-cgt-arm_18.1.5.LTS/bin/armhex" -o "myFW6-2.hex" $(EXE_OUTPUTS__QUOTED) @echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))' @echo ' ' # Other Targets clean: -$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED) -$(RM) "AnalogMux.obj" "CC26X2R1_LAUNCHXL.obj" "CC26X2R1_LAUNCHXL_I2S.obj" "CC26X2R1_LAUNCHXL_fxns.obj" "ESSI_Configuration.obj" "ESSI_FW6_TEST.obj" "ESSI_StartUp.obj" "FW6_Monitor.obj" "I2SCC26XX.obj" "SerialRAM.obj" "TAS6424.obj" "adc_read.obj" "audio_duplex.obj" "ccfg.obj" "main_tirtos.obj" "utilities.obj" -$(RM) "AnalogMux.d" "CC26X2R1_LAUNCHXL.d" "CC26X2R1_LAUNCHXL_I2S.d" "CC26X2R1_LAUNCHXL_fxns.d" "ESSI_Configuration.d" "ESSI_FW6_TEST.d" "ESSI_StartUp.d" "FW6_Monitor.d" "I2SCC26XX.d" "SerialRAM.d" "TAS6424.d" "adc_read.d" "audio_duplex.d" "ccfg.d" "main_tirtos.d" "utilities.d" -@echo 'Finished clean' -@echo ' ' .PHONY: all clean dependents .SECONDARY: /home/marc/workspace_v9/tirtos_builds_CC26X2R1_LAUNCHXL_debug_ccs/Debug/tirtos_builds_CC26X2R1_LAUNCHXL_debug_ccs.lib: /home/marc/workspace_v9/tirtos_builds_CC26X2R1_LAUNCHXL_release_ccs_3_10_00_53/Release/tirtos_builds_CC26X2R1_LAUNCHXL_release_ccs_3_10_00_53.lib: -include ../makefile.targets