/*
 * start_provisioning.c
 *
 *  Created on: 19 janv. 2023
 *      Author: alexa
 */


#include <stdio.h>
#include <stdint.h>
#include <stddef.h>
#include <string.h>
#include <math.h>
#include <ti/sysbios/knl/Task.h>
#include <ti/sysbios/knl/Clock.h>
#include <ti/sysbios/knl/Event.h>
#include <ti/sysbios/knl/Queue.h>
#include <ti/sysbios/knl/Semaphore.h>
#include <ti/sysbios/BIOS.h>

#include <start_provisioning.h>


#include <ti/drivers/GPIO.h>
#include "ti_drivers_config.h"

#include "simple_mesh_node.h"
#include "ti_ble_mesh_config.h"
#include "simple_mesh_node_menu.h"
#include <net/buf.h>
#include <include/bluetooth/mesh/access.h>
#include "static_prov.h"

#define START_PROV_TASK_PRIORITY    3
#ifndef START_PROV_STACK_SIZE
#define START_PROV_STACK_SIZE      2248
#endif

#define GROUP_ADDR 0xc000
extern void start_prov_init(void);
uint8_t button_state = 0;
uint16_t addr;
uint8_t led_state;
uint16_t mesh_device_own_addr = DEVICE_OWN_ADDRESS;
//static const uint16_t app_idx;
Task_Struct start_prov_Task;
uint8_t start_prov_Stack[START_PROV_STACK_SIZE];
Semaphore_Struct semstart_prov_Task_Struct;
Semaphore_Handle semstart_prov_Task_Handle;

struct bt_mesh_model *model;
struct bt_mesh_msg_ctx *ctx;
struct net_buf_simple *buf;
void provision_done_cbk()
{

    GPIO_write(CONFIG_GPIO_LED_0,1);

    }

void btn1Fxn_cbk(uint_least8_t index)
{
    Semaphore_post(semstart_prov_Task_Handle);
}

void turnLed(uint8_t on_off)
{
  if (on_off)
  {
      GPIO_write(CONFIG_GPIO_LED_1,1);
  }
  else
  {
    GPIO_write(CONFIG_GPIO_LED_1,0);
  }
}
void button_pressed_cb(struct bt_mesh_model *model,
                      struct bt_mesh_msg_ctx *ctx,
                      struct net_buf_simple *buf)
{
  // check own address
    /*(ctx->addr == mesh_device_own_addr)*/
  if (ctx->addr == mesh_device_own_addr) {


     return;
  }

  led_state = net_buf_simple_pull_u8(buf);
  turnLed(led_state);

}

void start_prov_init(void)
{

    GPIO_init();
    GPIO_setConfig(CONFIG_GPIO_BTN1,
                   GPIO_CFG_IN_PU | GPIO_CFG_IN_INT_FALLING);
    GPIO_setCallback(CONFIG_GPIO_BTN1,btn1Fxn_cbk );
    GPIO_enableInt(CONFIG_GPIO_BTN1);

    GPIO_setConfig(CONFIG_GPIO_LED_0, GPIO_CFG_OUT_STD | GPIO_CFG_OUT_LOW);
}

static void start_prov_taskFxn(UArg a0, UArg a1)
{

    start_prov_init();
    bleApp_stackInit();
    MeshApp_init(DEVICE_OWN_ADDRESS, UNPROVISIONED_BEACON);
   /* MeshApp_static_provisioning(DEVICE_OWN_ADDRESS, BT_MESH_KEY_UNUSED);*/

    for (;;)
    {

        Semaphore_pend(semstart_prov_Task_Handle, BIOS_WAIT_FOREVER);
        button_state = 1;
        MeshApp_button_pressed(button_state);

   }
}

void start_prov_CreateTask(void)
{
    bleStack_createTasks();
    k_sys_work_q_init(NULL);
    Semaphore_Params semParams;
    Task_Params taskParams;

    Task_Params_init(&taskParams);
    taskParams.stack = start_prov_Stack;
    taskParams.stackSize = START_PROV_STACK_SIZE;
    taskParams.priority = START_PROV_TASK_PRIORITY;

    Task_construct(&start_prov_Task, start_prov_taskFxn, &taskParams, NULL);
    Semaphore_Params_init(&semParams);
    Semaphore_construct(&semstart_prov_Task_Struct, 0, &semParams);
    semstart_prov_Task_Handle = Semaphore_handle(
            &semstart_prov_Task_Struct);
}