i i2cstd # --------------------------------------------------------------- page 0 is selected w 30 00 00 # 0:1 -- RESET: s/w reset w 30 01 01 # 0:51 -- GPIO1: GPIO1 is mapped to INT1 output w 30 33 16 # 0:48 -- INT1CTRL: HS detect, BUTTON detect, short circuit, engine interrupts enabled w 30 30 cc # 0:27 -- IFACE1: mode is i2s, wordlength is 16, BCLK and WCLK are outputs w 30 1b 0c # 0:29 -- IFACE2: BCLK is inverted w 30 1d 08 # 0:48 -- INT1CTRL: HS detect, BUTTON detect, short circuit, engine interrupts enabled w 30 30 cc # 0:51 -- GPIO1: GPIO1 is mapped to INT1 output w 30 33 16 # # Note: the following AGC configuration was added manually (not from i2c log) # 0:83 -- ADCVOL: ADC coarse gain: 0 dB w 30 53 00 # 0:86 -- AGCCTL1: AGC enabled, target level -10 dB w 30 56 a0 # 0:87 -- AGCCTL2: 2 dB hysteresis, noise threshold -50 dB w 30 57 54 # 0:88 -- AGCMAXGAIN: 40 dB maximum gain w 30 58 50 # 0:89 -- AGCATTACK: 20 ms attack time w 30 59 78 # 0:90 -- AGCDECAY: 500 ms decay time w 30 5a b8 # 0:91 -- AGCNSDEB: 0 ms noise debounce time w 30 5b 00 # 0:92 -- AGCDIDEB: 2 ms signal debounce time w 30 5c 07 # --------------------------------------------------------------- page 1 is selected w 30 00 01 # 1:31 -- HPDRIVER: OCMV = 1.65 V w 30 1f 14 # --------------------------------------------------------------- page 0 is selected w 30 00 00 # 0:67 -- HSDETECT: HS detect enabled, 64 ms glitch reject HS only, 8 ms glitch reject button w 30 43 89 # --------------------------------------------------------------- page 1 is selected w 30 00 01 # 1:47 -- MICPGA: Mic PGA = 0 dB w 30 2f 80 # 1:36 -- LANALOGHPL: ? w 30 24 1b # 1:37 -- RANALOGHPR: ? w 30 25 1b # 1:35 -- DACMIXERROUTE: DAC_R is routed to the right-channel mixer amplifier w 30 23 40 # 1:35 -- DACMIXERROUTE: DAC_L and DAC_R routed to mixer amplifiers w 30 23 44 # 1:36 -- LANALOGHPL: Set left analog HPL volume to mute w 30 24 7f # 1:37 -- RANALOGHPR: Set right analog HPR volume to mute w 30 25 7f # 1:38 -- LANALOGSPL: ? w 30 26 00 # 1:39 -- RANALOGSPR: ? w 30 27 00 # 1:42 -- SPLGAIN: SPL driver not muted, gain set to 6 dB w 30 2a 04 # 1:43 -- SPRGAIN: SPR driver not muted, gain set to 6 dB w 30 2b 04 # 1:38 -- LANALOGSPL: Set left SPL gain to 0 dB w 30 26 80 # 1:39 -- RANALOGSPR: Set right SPR gain to 0 dB w 30 27 80 # -----Note: I think boot-up is complete here----- # Large (18 second) delay # Probably this next part is to set up for audible boot signal: # --------------------------------------------------------------- page 0 is selected w 30 00 00 # 0:4 -- CLKMUX: PLL_clkin = MCLK, codec_clkin = PLL_CLK w 30 04 03 # 0:6 -- PLLJ: J = 8 w 30 06 08 # 0:7 -- PLLDMSB: D = 1920 (0x780), D(13:8) = 7 w 30 07 07 # 0:8 -- PLLDLSB: D(7:0) = 80 w 30 08 80 # 0:11 -- NDAC: NDAC divider is set to 8 w 30 0b 08 # 0:12 -- MDAC: MDAC divider is set to 2 w 30 0c 02 # 0:13 -- DOSR_LSB: DAC DOSR MSB set to 0 w 30 0d 00 # 0:14 -- DOSR_MSB: DAC DOSR LSB set to 0x80 w 30 0e 80 # 0:18 -- NADC: NADC divider is powered up, set to 8 w 30 12 08 # 0:19 -- MADC: MADC divider is powered up, set to 2 w 30 13 02 # 0:20 -- AOSR: ADC AOSR set to 128 w 30 14 80 # 0:30 -- BCLKN: Set BCLK N divider to 8 w 30 1e 08 # 0:5 -- PLLPR: PLL Power up, P = 1, R = 1 w 30 05 91 # 0:11 -- NDAC: Power up NDAC divider (set to 8) w 30 0b 88 # 0:12 -- MDAC: Power up MDAC divider (set to 2) w 30 0c 82 # 0:18 -- NADC: Power up NADC divider (set to 8) w 30 12 88 # 0:19 -- MADC: Power up MADC divider (set to 2) w 30 13 82 # 0:30 -- BCLKN: Power up BCLK N divider (set to 8) w 30 1e 88 # 0:29 -- IFACE2: BCLK is inverted w 30 1d 08 # 0:63 -- DACSETUP: DAC left and right channels powered, set to corresponding data w 30 3f d4 # 0:37 -- DACFLAG1: Wait for left and right DAC channels to power up f 30 25 1xxx1xxx # --------------------------------------------------------------- page 1 is selected w 30 00 01 # 1:32 -- SPKAMP: Power up left and right Class D SPL and SPR outputs w 30 20 c6 # --------------------------------------------------------------- page 0 is selected w 30 00 00 # 0:37 -- DACFLAG1: Wait for left and right Class D outputs to power up f 30 25 1xx11xx1 # 0:64 -- DACMUTE: Un-mute DAC outputs w 30 40 00 # -----Note: there is a time-out delay here before channels are muted----- # Probably audible boot signal is complete # 0:64 -- DACMUTE: Mute DAC outputs w 30 40 0c # --------------------------------------------------------------- page 1 is selected w 30 00 01 # 1:32 -- SPKAMP: Power down left and right Class D SPL and SPR outputs w 30 20 06 # --------------------------------------------------------------- page 0 is selected w 30 00 00 # 0:37 -- DACFLAG1: Wait for left and right Class D outputs to power down f 30 25 xxx0xxx0 # 0:63 -- DACSETUP: DAC left and right channels powered down w 30 3f 14 # 0:37 -- DACFLAG1: Wait for left and right DAC channels to power down f 30 25 0xxx0xxx # 0:29 -- IFACE2: Disable BCLK and WCLK active when codec powered (Note: set to 0x08 on target) w 30 1d 08 # 0:30 -- BCLKN: Power down BCLK N divider (leave divider set to 8) w 30 1e 08 # 0:19 -- MADC: Power down MADC divider (leave divider set to 2) w 30 13 02 # 0:18 -- NADC: Power down NADC divider (leave divider set to 8) w 30 12 08 # 0:12 -- MDAC: Power down MDAC divider (leave divider set to 2) w 30 0c 02 # 0:11 -- NDAC: Power down NDAC divider (leave divider set to 8) w 30 0b 08 # 0:5 -- PLLPR: Power down PLL w 30 05 11