# Key: w 30 XX YY ==> write to I2C address 0x30, to register 0xXX, data 0xYY # # ==> comment delimiter # # The following list gives an example sequence of items that must be executed in the time # between powering the # device up and reading data from the device. Note that there are # other valid sequences depending on which features are used. # 1. Define starting point: # (a) Power up applicable external hardware power supplies # (b) Set register page to 0 # w 30 00 00 # # (c) Initiate SW reset (PLL is powered off as part of reset) # w 30 01 01 # # 2. Program clock settings # (a) Program PLL clock dividers P, J, D, R (if PLL is used) # # PLL_clkin = MCLK,codec_clkin = PLL_CLK w 30 04 03 # J = 8 w 30 06 08 # D = 0000, D(13:8) = 0, D(7:0) = 0 w 30 07 00 00 # # (b) Power up PLL (if PLL is used) # PLL Power up, P = 1, R = 1 # w 30 05 91 # # (c) Program and power up NDAC # # NDAC is powered up and set to 8 w 30 0B 88 # # (d) Program and power up MDAC # # MDAC is powered up and set to 2 w 30 0C 82 # # (e) Program OSR value # # DOSR = 128, DOSR(9:8) = 0, DOSR(7:0) = 128 w 30 0D 00 80 # # (f) Program I2S word length if required (16, 20, 24, 32 bits) # and master mode (BCLK and WCLK are outputs) # # mode is i2s, wordlength is 16, slave mode w 30 1B 00 # (g) Program the processing block to be used # # Select Processing Block PRB_P11 w 30 3C 0B w 30 00 08 w 30 01 04 w 30 00 00 # # (h) Miscellaneous page 0 controls # # DAC => volume control thru pin disable w 30 74 00 # 3. Program analog blocks # # (a) Set register page to 1 # w 30 00 01 # # (b) Program common-mode voltage (defalut = 1.35 V) # w 30 1F 04 # # (c) Program headphone-specific depop settings (in case headphone driver is used) # # De-pop, Power on = 800 ms, Step time = 4 ms w 30 21 4E # # (d) Program routing of DAC output to the output amplifier (headphone/lineout or speaker) # # LDAC routed to HPL out, RDAC routed to HPR out w 30 23 44 # # (e) Unmute and set gain of output driver # # Unmute HPL, set gain = 0 db w 30 28 06 # Unmute HPR, set gain = 0 dB w 30 29 06 # Unmute Class-D, set gain = 18 dB w 30 2A 1C # # (f) Power up output drivers # # HPL and HPR powered up w 30 1F C2 # Power-up Class-D driver w 30 20 86 # Enable HPL output analog volume, set = -9 dB w 30 24 92 # Enable HPR output analog volume, set = -9 dB w 30 25 92 # Enable Class-D output analog volume, set = -9 dB w 30 26 92 # # 4. Apply waiting time determined by the de-pop settings and the soft-stepping settings # of the driver gain or poll page 1 / register 63 # # 5. Power up DAC # (a) Set register page to 0 # w 30 00 00 # # (b) Power up DAC channels and set digital gain # # Powerup DAC left and right channels (soft step enabled) w 30 3F D4 # # DAC Left gain = -22 dB w 30 41 D4 # DAC Right gain = -22 dB w 30 42 D4 # # (c) Unmute digital volume control # # Unmute DAC left and right channels w 30 40 00