# --------------------------------------------------------------- page 0 is selected w 30 00 00 # s/w reset > 01 # PLL_clkin = MCLK,codec_clkin = PLL_CLK w 30 04 03 > D4 > 20 > 00 > 00 # mode is i2s,wordlength is 16 # dac configurations w 30 1b 00 w 30 1c 02 # NDAC is powered up and set to 4 w 30 0b E7 # MDAC is powered up and set to 4 > 81 > 00 > 01 w 30 19 05 > 80 w 30 33 10 w 30 3C 04 > 04 # adc configurations w 30 12 E7 > 81 > 80 # DAC => volume control thru pin disable w 30 74 00 # DAC => drc disable, th and hy w 30 44 00 # DAC => 0 db gain left w 30 41 10 # --------------------------------------------------------------- page 1 is selected w 30 00 01 # De-pop, Power on = 800 ms, Step time = 4 ms w 30 21 4e # HPL w 30 1f 86 # LDAC routed to HPL w 30 23 40 # HPL unmute and gain 1db w 30 28 0e # No attenuation on HP w 30 24 00 w 30 25 00 # MIC BIAS = AVDD w 30 2e 0A w 30 2f 80 # MICPGA P = MIC 10k w 30 30 10 # MICPGA M - CM 10k > 40 # --------------------------------------------------------------- page 0 is selected w 30 00 00 # select DAC DSP mode 11 & enable adaptive filter w 30 3c 0b w 30 00 08 w 30 01 04 w 30 00 00 # POWERUP DAC (soft step disable) w 30 3f d6 # UNMUTE DAC > 04 # POWERUP ADC channel w 30 51 80 # UNMUTE ADC channel > 00 w 30 00 01 # Unmute Class-D Left w 30 2a 1c # Power-up Class-D drivers w 30 20 c6 w 30 26 A3 w 30 00 01 w 30 20 06 w 30 00 00 w 30 1d 20 w 30 1e 82 w 30 00 00