# Page 0 w 30 00 00 # # Software Reset w 30 01 01 # # Page 0 w 30 00 00 # # NDAC/MDAC powered up; NDAC = 1; MDAC = 2 w 30 0B 81 82 # # NADC/MADC powered up; NADC = 1; MADC = 2 w 30 12 81 82 # # Page 0 w 30 00 00 # # DAC Signal Processing Block PRB_P1 w 30 3C 01 # # ADC Signal Processing Block PRB_R1 w 30 3D 01 # # Page 1 w 30 00 01 # # Disabled weak connection of AVDD with DVDD w 30 01 08 # # Analog Blocks Enabled w 30 02 00 # # Analog inputs power up time is 6.4ms w 30 47 32 # # Reference will power up in 40ms when analog blocks are powered up w 30 7B 01 # # Page 1 w 30 00 01 # # MICBIAS powered up; MICBIAS = 2.075V or 2.5V w 30 33 60 # # IN3L is routed to Left MICPGA with 10k resistence w 30 34 04 # # CM is routed to Left MICPGA via CM1L to 10k resistence w 30 36 40 # # Left MICPGA Gain is enabled; Volume control = 0.0dB w 30 3B 00 # # Page 0 w 30 00 00 # # Left Channel ADC is powered up w 30 51 80 # # Left ADC Channel Un-Muted w 30 52 08 # # Page 1 w 30 00 01 # # Headphone ramps determined with 6k; Headphone ramp power up # in 5 time constants w 30 14 25 # # Left/Right channel DAC reconstruction filter's positive # terminal routed to HPL/HPR w 30 0C 08 08 # # HPL/HPR is powered up w 30 09 30 # # HPL/HPR is not muted (0dB) w 30 10 00 00 # # Page 0 w 30 00 00 # # Left/Right DAC volume = 0dB w 30 41 00 00 # # Left/Right DAC powered up; Left/Right DAC to Left/Right Channel # Soft-Stepping is disabled w 30 3F D6 # # Left/Right DAC not muted w 30 40 00 # # Page 0 w 30 00 00 # # Headset Detection Enabled w 30 43 80