{0x00, 0x00}, // Page switch to Page 0 {0x01, 0x01}, // Assert Software reset {0x00, 0x01}, // Page Switch to Page 1 {0x02, 0x00}, // *LDO output programmed as 1.8V and Level shifters powered up {0x00, 0x00}, // Page switch to Page 0 {0x04, 0x03}, // PLL_clkin = MCLK, codec_clkin=PLL_CLK (MCLK: 36.8MHz(768fs)) {0x05, 0x91}, // *Power up PLL @192KHz (P=1, R=1) (P=2, R=1,J=4,D=6748 @48K) {0x06, 0x04}, // Set J=4 {0x07, 0x1A}, // D=6748 {0x08, 0x5C} // D=6748 {0x0B, 0x81}, // *DAC NDAC powered up, NDAC=1 (NDAC=2@48K) {0x0C, 0x87}, // *DAC MDAC powered up, MDAC=7 (MDAC=7@48K) {0x0D, 0x00}, // DAC OSR(9:0)-> DOSR=128 ( DOSR=128 @48K) {0x0E, 0x80}, // DAC OSR(9:0)-> DOSR=128 {0x1B, 0x20}, // Codec Interface control word length = 24bits, BCLK&WCLK inputs, I2S mode {0x1C, 0x00}, {0x3C, 0x02}, {0x00, 0x01}, // Page Switch to Page 1 {0x01, 0x10}, // *Master Reference Powered on {0x0A, 0x00}, {0x0C, 0x00}, // Mixer P output is not connected to HP Out Mixer {0x16, 0x00}, // HP Volume, 0dB Gain {0x18, 0x00}, {0x09, 0x00}, // *Power down HP and AINL/R disabled {0x10, 0x40}, // Mute HP with 0dB gain {0x30, 0x20}, // Speaker Volume Control 2 (12dB) {0x2D, 0x02}, // *SPK output driver is powered up {0x00, 0x00}, // Page switch to Page 0 {0x3F, 0xB0}, // *DAC powered up & Mono {0x40, 0x04}, // Unmute DAC Channel {0x41, 0xFB}, // DAC Channel Digital Volume Control {0x00, 0x01}, // Page switch to Page 1 (for Speaker Volume Control) {0x2E, 0x12}, // Speaker Volume Control 1