#************************************** #this script is for SPDIF-->RXIN6-->DIR-->MainOutput, Record sound from SPDIF to PC through TAS1020 #So #1, Chose RXIN6 to DIR #2, Active DIR #3, chose DIR output as Mainoutput's source. #4, In existing EVM need to configure U11 and U10 to active RXIN6 input to PCM9210 #***************************** w 70 40 40 #***************************** #Also HW modification #1, Flying to High Level(3.3V) to make sure U7's output is Hi-Z #or 2, TAS1020 output logic high on P1.2 I2S enable signal. #************************************** #System RST Control #w 80 40 00 w 80 40 33 w 80 40 C0 #XTI Source, Clock (SCK/BCK/LRCK) Frequency Setting # XTI CLK source 12.288 and BCK 3.072, LRCK 48k = XTI/512 w 80 31 1A w 80 33 22 w 80 20 00 w 80 24 00 #ADC clock source is chosen by REG42 w 80 26 81 #XTI Source, Secondary Bit/LR Clock (SBCK/SLRCK) Frequency Setting w 80 33 22 #********************************************************* #-------------------------------Start DIR settings--------------------------------------- #REG. 21h, DIR Receivable Incoming Biphase's Sampling Frequency Range Setting w 80 21 00 #REG. 22h, DIR CLKSTP and VOUT delay w 80 22 01 #REG. 23h, DIR OCS start up wait time and Process for Parity Error Detection and ERROR Release Wait Time Setting w 80 23 04 # REG 27h DIR Acceptable fs Range Setting & Mask w 80 27 00 # REG 2Fh, DIR Output Data Format, 24bit I2S mode w 80 2F 04 # REG. 30h, DIR Recovered System Clock (SCK) Ratio Setting w 80 30 02 #REG. 32h, DIR Source, Secondary Bit/LR Clock (SBCK/SLRCK) Frequency Setting w 80 32 22 #REG 34h DIR Input Biphase Signal Source Select and RXIN01 Coaxial Amplifier #--PWR down amplifier, Select RXIN6 w 80 34 C6 #--PWR up amplifier, select RXIN0 #w 80 34 00 #--PWR up amplifier, select RXIN1 #w 80 34 01 #REG. 37h, Port Sampling Frequency Calculator Measurement Target Setting, Cal and DIR Fs w 80 37 00 #REG 38h rd DIR Fs r 80 38 01 #*********************************************************** #------------------------------------ End DIR settings------------------------------------------ #*********************************************************** #---------------------------------Start MainOutput Settings-------------------------------------- #MainOutput #REG. 6Ah, Main Output & AUXOUT Port Control w 80 6A 00 #REG. 6Bh, Main Output Port (SCKO/BCK/LRCK/DOUT) Source Setting w 80 6B 11 #REG. 6Dh, MPIO_B & Main Output Port Hi-Z Control w 80 6D 00 #*********************************************************** #------------------------------------ End MainOutput settings------------------------------------------