// choose port B output sourceŁ¬reg 0x05
#define PORT_MASTER_IIS             0x09
#define PORT_SLAVE_IIS			0x01

#define PORT_SOURCE_PORTB           (0<<4)
#define PORT_SOURCE_PORTA           (1<<4)
#define PORT_SOURCE_DIR             (2<<4)
#define PORT_SOURCE_SRC             (3<<4)

// port B Master Mode Clock Divider, reg 0x06
#define PORT_CLOCK_DIV_MASK         0x03
#define PORT_CLOCK_DIV_128          0
#define PORT_CLOCK_DIV_256          1
#define PORT_CLOCK_DIV_384          2
#define PORT_CLOCK_DIV_512          3

#define PORT_CLOCK_SOURCE_MASK      (0x03<<2)
#define PORT_CLOCK_SOURCE_MCLK      (0x00<<2)
#define PORT_CLOCK_SOURCE_RXCKI     (0x01<<2)
#define PORT_CLOCK_SOURCE_RXCKO     (0x02<<2)

// TX config reg1, reg 0x07
#define TX_CLOCK_MASK               (0x01<<7)
#define TX_CLOCK_MCLK               (0x00<<7)
#define TX_CLOCK_RXCKO              (0x01<<7)

#define TX_CLOCK_DIV_MASK           (0x03<<5)
#define TX_CLOCK_DIV_128            (0x00<<5)
#define TX_CLOCK_DIV_256            (0x01<<5)
#define TX_CLOCK_DIV_384            (0x02<<5)
#define TX_CLOCK_DIV_512            (0x03<<5)

#define TX_SOURCE_MASK              (0x03<<3)
#define TX_SOURCE_PORTA             (0x00<<3)
#define TX_SOURCE_PORTB             (0x01<<3)
#define TX_SOURCE_DIR               (0x02<<3)
#define TX_SOURCE_SRC               (0x03<<3)

// reg 0x08 tx bypass
#define TX_BYPASS_RX1               (0x00|0x30)
#define TX_BYPASS_RX2               (0x40|0x30)
#define TX_BYPASS_RX3               (0x80|0x30)
#define TX_BYPASS_RX4               (0xC0|0x30)

#define TXBTD					(0x01<<3)

// Reg 0x0A SRC and DIT Read Status
#define TBTI						0x01

//Reg 0x0B SRC and DIT Int mask
#define MTBI_MASK				(0x01<<0)

//Reg 0x0C SRC and DIT Int mode
#define TBTIM_RISING_ACTIVE	(0x00<<0)
#define TBTIM_FALLING_ACTIVE	(0x01<<0)
#define TBTIM_LEVEL_ACTIVE		(0x02<<0)


// reg 0x0d
#define DIR_RX_1                    0x00
#define DIR_RX_2                    0x01
#define DIR_RX_3                    0x02
#define DIR_RX_4                    0x03

#define RXBTD				(0x01 << 4)

// reg 0x16 Rec buf transfer int
#define MRBTI_MASK					(0x01 << 0)

// reg 0x18 Rev Int Active Reg
#define RBTIM_RISING_ACTIVE		(0x00 << 0)
#define RBTIM_FALLING_ACTIVE		(0x01 << 0)


// reg 0x2d
#define SRC_SOURCE_MASK             0x03
#define SRC_SOURCE_PORTA            0
#define SRC_SOURCE_PORTB            1
#define SRC_SOURCE_DIR              2

#define SRC_CLOCK_SOURCE_MASK       (0x03<<2)
#define SRC_CLOCK_SOURCE_MCLK       (0x00<<2)
#define SRC_CLOCK_SOURCE_RXCKI      (0x01<<2)
#define SRC_CLOCK_SOURCE_RXCKO      (0x02<<2)



// reg 0x7F Page Selection Register
#define PAGE0_MASK				(0x00 << 0)
#define PAGE1_MASK				(0x01 << 0) //DIR
#define PAGE2_MASK				(0x02 << 0)  //DIT



/*****************************  Only Read Register ******************************/
#define GLOBAL_INT_STATUS_REG			0x02
#define SRC_INT				0x01
#define RX_INT				0x02
#define TX_INT				0x04


#define SRC_DIT_STATUS_REG		0x0A


#define REV_STAUTS_REG1		0x13
#define REV_STAUTS_REG2		0x14
#define REV_STAUTS_REG3		0x15

// Reg 0x14 Receiver Read Status
#define RBTI_INT						0x01


#define DIR_USER_DATA_ADDR		0x40
#define DIT_USER_DATA_ADDR		0x40


void Audio_SRC4382_Init (void)
{
	SRC4382_MSG("init\r\n");

	SRC_RST_L;
	delayms(100);
	SRC_RST_H;
	delayms(100);

	SRC_MUTE_L;

	SRC4382Write (0x7F, PAGE0_MASK);    // Page 1
	
	SRC4382_PUTC (0x01, 0x3F); //Power-Down and reset (Disable power down)

	SRC4382Write (0x03, 0x21);    // DIR to port A 24bit IIS, Slave
	SRC4382Write (0x05, 0x29);    // DIR to port B , 24bit IIS, Master 

	//Mclk=24.576Mhz  Div=256  LRCK=96Khz
	reg06 = PORT_CLOCK_DIV_256 | PORT_CLOCK_SOURCE_MCLK;
	SRC4382Write (0x06, reg06); //PortB Master config (Only for master mode)
	SRC4382Write (0x04, (PORT_CLOCK_DIV_256 | PORT_CLOCK_SOURCE_MCLK));    // PortA Master config (Only for master mode)

	reg07 = TX_CLOCK_MCLK | TX_CLOCK_DIV_256 | TX_SOURCE_SRC;
	SRC4382Write (0x07, reg07);

	//Transfer config
	SRC4382Write (0x08, TXBTD| 0x00); //Transmitter Control Register
//	SRC4382Write (0x09, 0x03); //Transmitter Control Register3(10 bytes of the buffers are update)
	SRC4382Write (0x09, 0x01); //Transmitter Control Register1(the buffers are update)
//	SRC4382Write (0x0B, MTBI_MASK); //Transmitter Buf init enable
//	SRC4382Write (0x0C, TBTIM_FALLING_ACTIVE); //Transmitter Buf init mode falling edge active
	
	//Receive config
	SRC4382Write (0x0D, DIR_RX_2 | RXBTD | 0x08); //Receiver Control Register1
	SRC4382Write (0x0E, 0x01);//Receiver Control Register2
	SRC4382Write (0x16, MRBTI_MASK);		//Rec buffer transfer Interruput Maks Reg
	SRC4382Write (0x18, RBTIM_FALLING_ACTIVE);		//Rec buffer transfer Interruput Maks Reg

	SRC4382Write (0x0F, 0x22);    // P = 2
	SRC4382Write (0x10, 0x00);    // J = 8
	SRC4382Write (0x11, 0x00);    // D = 0   		(P:2 J:8 D:0)Clock Rate:24.576MHz

	reg2d = SRC_SOURCE_DIR| SRC_CLOCK_SOURCE_MCLK;
	SRC4382Write (0x2D, reg2d); //SRC Control Reg 1

	SRC4382Write (0x2E, 0x00); //SRC Ctol Reg 2
}

void Audio_SRC4382_Rev_DIR(void)
{
#if 1
	U8 Rev_Status;
	
	SRC4382Write (0x7F, PAGE0_MASK);    // Page 0
	Rev_Status = SRC4382_GETC(GLOBAL_INT_STATUS_REG);
	SRC4382_MSG("Global Int: 0x%x\r\n", Rev_Status);
	if (Rev_Status & RX_INT)
	{
		Rev_Status = SRC4382_GETC(REV_STAUTS_REG2);
		SRC4382_MSG("Rev Int: 0x%x\r\n", Rev_Status);
		if (Rev_Status & RBTI_INT)
		{
			SRC4382Write (0x7F, PAGE1_MASK);    // Page 1
			Rev_Status = SRC4382_GETC(DIR_USER_DATA_ADDR);
			SRC4382_MSG("Rev Data: 0x%x\r\n", Rev_Status);
			SRC4382Write (0x7F, PAGE0_MASK);    // Page 0
		}
	}
#endif
}

void Audio_SRC4382_Wr_DIT(void)
{
#if 1
	SRC4382Write (0x7F, PAGE2_MASK);    // Page 2
	SRC4382Write (DIT_USER_DATA_ADDR, 0xa5);
	SRC4382Write (0x7F, PAGE0_MASK);    // Page 0
	SRC4382_MSG("Wr Data 0xa5 to Reg0x40\r\n");
#endif
}