# ----------------- page 0 is selected w 30 00 00 # s/w reset > 01 # PLL_clkin = BCLK,codec_clkin = PLL_CLK w 30 04 07 # PLL powered up with P=1 and R=1 > 91 # J=32 > 20 # D=0 > 00 > 00 # mode is i2s,wordlength is 16 w 30 1b 00 # NDAC is powered up and set to 4 w 30 0b 84 # MDAC is powered up and set to 4 > 84 # DOSR = 128, DOSR(9:8) = 0 > 00 # DOSR(7:0) = 128 > 80 # NADC is powered up and set to 4 w 30 12 84 # MADC is powered up and set to 4 > 84 # AOSR = 128 > 80 # DAC => volume control thru pin disable w 30 74 00 # DAC => drc disable, th and hy w 30 44 00 # DAC => 0 db gain left w 30 41 00 # --------------- page 1 is selected w 30 00 01 # De-pop, Power on = 1.22 s, Step time = 3.9 ms w 30 21 4e # HPOUT powered up, 1.35V common mode w 30 1f c2 # LDAC routed to Mixer w 30 23 40 # HPL unmute and gain 1db w 30 28 0e # No attenuation on HP w 30 24 80 # MIC BIAS = AVDD w 30 2e 0b # MICPGA P = MIC1LP 10k w 30 30 40 # MICPGA M - CM 10k > 40 # --------------- page 0 is selected w 30 00 00 # select DAC DSP mode 12 & enable adaptive filter w 30 3c 0c # --------------- page 8 is selected w 30 00 08 # Enable Adaptive Filter w 30 01 04 # --------------- page 0 is selected w 30 00 00 # POWERUP DAC (soft step disable) w 30 3f d6 # UNMUTE DAC > 00 # POWERUP ADC channel w 30 51 80 # UNMUTE ADC channel > 00 # --------------- page 1 is selected w 30 00 01 # Unmute Class-D Left with 6dB w 30 2a 04 # Power-up Class-D drivers w 30 20 c6