jack Master/Stereo input base station Custom design Autonomous 0 1.4.2 Audio connections: - Audio input: LINE IN - Audio output: LINE OUT + HEADPHONE User interface: - Pairing button: SW9 (click) - Network status LED: D9 Advanced Options Acquire timeslot period 5750 us Fade out when muting 1 Protocol version 0 RF data rate 5 Mbps Store dynamic audio channel selection 0 Store local input volume 1 Store local output balance 1 Store local output volume 1 Store network ID 1 Store remote input volume 1 Store remote output volume 1 Timeslot alignment Disabled Timeslot period Maximize average capacity Audio Device Customization ACTIVE to LOW-POWER Enable digital audio input valid pin 0 INACTIVE to LOW-POWER w 30 00 00 # Select register page 0 w 30 51 C0 # Power up ADC channels INACTIVE to SR-SWITCH LOW-POWER to ACTIVE LOW-POWER to INACTIVE w 30 00 01 # Select register page 1 w 30 3B 80 # Set minimum left MICPGA gain w 30 3C 80 # Set minimum right MICPGA gain w 30 00 00 # Select register page 0 w 30 52 88 # Mute ADC channels w 30 51 00 # Power down ADC channels OFF to SR-SWITCH # PIN RESET p Reset 1 # Release the reset pin # RESET w 30 00 00 # Select register page 0 w 30 01 01 # I2C reset # CLOCK SETTINGS w 30 12 81 # Power up the NADC divider with value 1 w 30 13 82 # Power up the MADC divider with value 2 w 30 14 80 # Program OSR for ADC to 128 # DIGITAL INTERFACE w 30 1B 20 # I2S, 24-bit, BCLK and WCLK are inputs # PROCESSING BLOCK USAGE w 30 3D 01 # Select ADC processing block PRB_R1 # ANALOG POWER SUPPLY w 30 00 01 # Select register page 1 w 30 01 08 # Disable internal crude AVDD before powering up the internal AVDD LDO w 30 02 01 # Enable internal analog LDO, analog blocks powered w 30 0A 00 # Common mode set to 0.9V # MICPGA DELAY, REFERENCE CHARGING AND HEADPHONE DE-POP w 30 47 31 # MICPGA startup delay is 3 ms w 30 7B 01 # Reference charging time is 40 ms # AUDIO ROUTING w 30 34 80 # IN1L is routed to Left MICPGA with 20K resistance w 30 36 80 # CM1L is routed to Left MICPGA via CM1L with 20K resistance w 30 37 80 # IN1R is routed to Right MICPGA with 20K resistance w 30 39 80 # CM1R is routed to Right MICPGA via CM1R with 20K resistance # DC FILTER LEFT CHANNEL w 30 00 08 # Select register page 8 w 30 18 7F # n0 + n1 * z^-1 w 30 19 FF # H(z) = ---------------------- w 30 1A 00 # 2^23 - d1 * z^-1 w 30 1C 80 # w 30 1D 01 # The constants are defined as w 30 1E 00 # n0 = 32767 * 256 w 30 20 7F # n1 = -32767 * 256 w 30 21 FC # d1 = 32768 * 256 * (1- 2^13) w 30 22 00 # This gives a filter with cutoff at approx. 1 Hz # DC FILTER RIGHT CHANNEL w 30 00 09 # Select register page 9 w 30 20 7F # n0 + n1 * z^-1 w 30 21 FF # H(z) = ---------------------- w 30 22 00 # 2^23 - d1 * z^-1 w 30 24 80 # w 30 25 01 # The constants are defined as w 30 26 00 # n0 = 32767 * 256 w 30 28 7F # n1 = -32767 * 256 w 30 29 FC # d1 = 32768 * 256 * (1- 2^13) w 30 2A 00 # This gives a filter with cutoff at approx. 1 Hz SR-SWITCH 32000 to INACTIVE SR-SWITCH 40275 to INACTIVE SR-SWITCH 44100 to INACTIVE SR-SWITCH 48000 to INACTIVE SR-SWITCH to OFF # PIN RESET p Reset 0 # Assert reset pin Audio Interface Audio device AIC3204 BCLK multiplier 64 Clock source Internal with MCLK Custom setup Enabled Interface format I2S MCLK multiplier 256 Resolution 24 Audio Streaming Master Static Default sample rate 48000 M2S0 DSP IO channel 0 M2S0 I2S IO channel 0 M2S0 IO pin 0 M2S0 logical channel 0 M2S0 streaming format PCM16 M2S1 DSP IO channel 1 M2S1 I2S IO channel 1 M2S1 IO pin 0 M2S1 logical channel 1 M2S1 streaming format PCM16 M2S2 DSP IO channel 2 M2S2 I2S IO channel 0 M2S2 IO pin 0 M2S2 logical channel 2 M2S2 streaming format PCM16 M2S3 DSP IO channel 3 M2S3 I2S IO channel 1 M2S3 IO pin 0 M2S3 logical channel 3 M2S3 streaming format PCM16 M2S4 DSP IO channel 4 M2S4 I2S IO channel 0 M2S4 IO pin 0 M2S4 logical channel 4 M2S4 streaming format PCM16 M2S5 DSP IO channel 5 M2S5 I2S IO channel 1 M2S5 IO pin 0 M2S5 logical channel 5 M2S5 streaming format PCM16 S2M0 DSP IO channel 0 S2M0 I2S IO channel 0 S2M0 IO pin 1 S2M0 logical channel 2 S2M0 streaming format SLAC S2M1 DSP IO channel 1 S2M1 I2S IO channel 1 S2M1 IO pin 0 S2M1 logical channel 1 S2M1 streaming format PCM16 S2M2 DSP IO channel 2 S2M2 I2S IO channel 0 S2M2 IO pin 0 S2M2 logical channel 2 S2M2 streaming format PCM16 S2M3 DSP IO channel 3 S2M3 I2S IO channel 1 S2M3 IO pin 0 S2M3 logical channel 3 S2M3 streaming format PCM16 S2M4 DSP IO channel 4 S2M4 I2S IO channel 0 S2M4 IO pin 0 S2M4 logical channel 4 S2M4 streaming format PCM16 S2M5 DSP IO channel 5 S2M5 I2S IO channel 1 S2M5 IO pin 0 S2M5 logical channel 5 S2M5 streaming format PCM16 SR32000 enabled 0 SR32000 latency 2048 SR40275 enabled 1 SR40275 latency 2048 SR44100 enabled 1 SR44100 latency 2048 SR48000 enabled 1 SR48000 latency 2048 Audio Streaming Slave Dynamic Dynamic selection count 2 Dynamic selection mechanism None IO pin 0 M2S0 logical channel 0 M2S1 logical channel 1 M2S2 logical channel 2 M2S3 logical channel 3 M2S4 logical channel 4 M2S5 logical channel 5 M2S6 logical channel 6 M2S7 logical channel 7 S2M0 logical channel 2 S2M1 logical channel 3 S2M2 logical channel 4 S2M3 logical channel 5 Audio Streaming Slave EHIF M2S0 DSP IO channel 0 M2S0 I2S IO channel 0 M2S0 IO pin 0 M2S1 DSP IO channel 1 M2S1 I2S IO channel 1 M2S1 IO pin 0 M2S2 DSP IO channel 2 M2S2 I2S IO channel 0 M2S2 IO pin 0 M2S3 DSP IO channel 3 M2S3 I2S IO channel 1 M2S3 IO pin 0 M2S4 DSP IO channel 4 M2S4 I2S IO channel 0 M2S4 IO pin 0 M2S5 DSP IO channel 5 M2S5 I2S IO channel 1 M2S5 IO pin 0 S2M0 DSP IO channel 0 S2M0 I2S IO channel 0 S2M0 IO pin 0 S2M1 DSP IO channel 1 S2M1 I2S IO channel 1 S2M1 IO pin 0 S2M2 DSP IO channel 2 S2M2 I2S IO channel 0 S2M2 IO pin 0 S2M3 DSP IO channel 3 S2M3 I2S IO channel 1 S2M3 IO pin 0 S2M4 DSP IO channel 4 S2M4 I2S IO channel 0 S2M4 IO pin 0 S2M5 DSP IO channel 5 S2M5 I2S IO channel 1 S2M5 IO pin 0 Audio Streaming Slave Static M2S0 DSP IO channel 0 M2S0 I2S IO channel 0 M2S0 IO pin 0 M2S0 logical channel 0 M2S1 DSP IO channel 1 M2S1 I2S IO channel 1 M2S1 IO pin 0 M2S1 logical channel 1 M2S2 DSP IO channel 2 M2S2 I2S IO channel 0 M2S2 IO pin 0 M2S2 logical channel 2 M2S3 DSP IO channel 3 M2S3 I2S IO channel 1 M2S3 IO pin 0 M2S3 logical channel 3 M2S4 DSP IO channel 4 M2S4 I2S IO channel 0 M2S4 IO pin 0 M2S4 logical channel 4 M2S5 DSP IO channel 5 M2S5 I2S IO channel 1 M2S5 IO pin 0 M2S5 logical channel 5 S2M0 DSP IO channel 0 S2M0 I2S IO channel 0 S2M0 IO pin 0 S2M0 logical channel 0 S2M1 DSP IO channel 1 S2M1 I2S IO channel 1 S2M1 IO pin 0 S2M1 logical channel 1 S2M2 DSP IO channel 2 S2M2 I2S IO channel 0 S2M2 IO pin 0 S2M2 logical channel 2 S2M3 DSP IO channel 3 S2M3 I2S IO channel 1 S2M3 IO pin 0 S2M3 logical channel 3 S2M4 DSP IO channel 4 S2M4 I2S IO channel 0 S2M4 IO pin 0 S2M4 logical channel 4 S2M5 DSP IO channel 5 S2M5 I2S IO channel 1 S2M5 IO pin 0 S2M5 logical channel 5 Audio Streaming USB Static M2S0 logical channel 0 M2S0 streaming format PCM16 M2S1 logical channel 1 M2S1 streaming format PCM16 M2S2 logical channel 2 M2S2 streaming format PCM16 M2S3 logical channel 3 M2S3 streaming format PCM16 M2S4 logical channel 4 M2S4 streaming format PCM16 M2S5 logical channel 5 M2S5 streaming format PCM16 S2M0 logical channel 0 S2M0 streaming format PCM16 S2M1 logical channel 1 S2M1 streaming format PCM16 S2M2 logical channel 2 S2M2 streaming format PCM16 S2M3 logical channel 3 S2M3 streaming format PCM16 S2M4 logical channel 4 S2M4 streaming format PCM16 S2M5 logical channel 5 S2M5 streaming format PCM16 SR32000 enabled 0 SR32000 latency 1024 SR44100 enabled 0 SR44100 latency 1024 SR48000 enabled 1 SR48000 latency 1024 Device Identification Manufacturer ID 00000001 Product ID 00000003 Product name jack USB device release USB product ID USB vendor ID Human Interface Device HID feature set Play control IO Mapping Active IO level 00000 Alternate network status LED Audio channel selection bit 0 Audio channel selection bit 1 Audio channel selection bit 2 Audio channel selection button Audio device PVDD control Audio device reset control GIO1 Digital audio input valid GIO12 External host interface interrupt GIO1 Fast forward RC button Fast forward RC output Input volume mute RC button Input volume mute RC output Local input volume down button Local input volume mute button Local input volume up button Local output volume down button Local output volume mute button Local output volume up button Mini production test control Network pairing button CSN(H) Network standby control button Network standby disable RC button Network standby disable RC output Network standby enable RC button Network standby enable RC output Network standby toggle RC button Network standby toggle RC output Network status LED GIO9_AD2 Output balance left button Output balance right button Output volume decrement RC button Output volume decrement RC output Output volume increment RC button Output volume increment RC output Output volume mute RC button Output volume mute RC output Peripheral IO force pull in power-down 00000 Play-Pause RC button Play-Pause RC output Power control button CSN(C) Power-down indication Remote input volume down button Remote input volume mute button Remote input volume up button Remote output volume down button Remote output volume mute button Remote output volume up button Rewind RC button Rewind RC output Scan next track RC button Scan next track RC output Scan previous track RC button Scan previous track RC output Timeslot alignment control input Timeslot alignment control output Power Management Input silence detection average threshold 0 Input silence detection peak threshold 0 Maximum current consumption 100 Power control Power toggle button Power-down on audio input silence 0 Power-down on audio input silence timeout 1800 Power-down on audio output silence 0 Power-down on audio output silence timeout 1800 Power-down on network inactivity 0 Power-down on network inactivity timeout 300 Power-reduction on audio input silence 0 Power-reduction on audio input silence timeout 5 Power-reduction on audio output silence 0 Power-reduction on audio output silence timeout 300 Power-reduction on network inactivity 0 Power-reduction on network inactivity timeout 30 Power-reduction on network standby ADD state OFF VBAT monitoring 0 VBAT operation threshold 3.100 VBAT power-up threshold 3.200 VBAT resistor 100000 VBAT warning disable threshold 3.500 VBAT warning enable threshold 3.350 Radio Antenna diversity enable 0 Default network ID FFFFFFFE Maximum slave count 4 Normal LBT threshold -65 Pairing button enable 1 Pairing button timeout 10 Pairing filter level 0 Pairing mechanism Protocol master pairing signal Pairing minimum RSSI -20 Product ID filter mask 00000000 Product ID filter ref 00000000 RF channel mask 7fffe Range extender None Target TX power 5 Timeslot alignment LBT threshold -40 Status Indication ACTIVE LED pattern 0,100 ALONE LED pattern 0,100 Alternate status LED usage None LOW BATTERY LED pattern 2,23 LOW BATTERY pattern enable 0 PAIRING LED pattern 2,16,2,80 Power-down indication enable 0 STANDBY LED pattern 50,50 Status LED enable 1 User Interface Button custom timing setup 0 Click + repeat delay 40 Click + repeat minimum idle time 10 Click + repeat period 10 Click maximum hold time 100 Click minimum idle time 20 Fast forward 0 Hold delay 160 Hold minimum idle time 20 Input volume mute 0 Network standby disable 0 Network standby enable 0 Network standby toggle 0 Output volume decrement 0 Output volume increment 0 Output volume mute 0 Play-Pause 0 Repeat delay 160 Repeat minimum idle time 10 Repeat period 10 Rewind 0 Scan next track 0 Scan previous track 0 State minimum idle time 10 Volume Control Master Local input button step amount 1 Local input buttons None Local input default 0.0 Local input fixed offset 6 Local input minimum 0.0 Local input step duration 10 Local output button step amount 1 Local output buttons None Local output default 0.0 Local output fixed offset 0.0 Local output minimum -50.0 Local output step duration 8 Remote input button step amount 1 Remote input buttons None Remote input default 0.0 Remote input minimum 0.0 Remote output button step amount 1 Remote output buttons None Remote output default 0.0 Remote output minimum -50.0 Volume Control Slave Local input button step amount 1 Local input buttons None Local input control source Local Local input default 0.0 Local input fixed offset 0.0 Local input minimum 0.0 Local input multi-channel offset enable 0 Local input step duration 8 Local output button step amount 1 Local output buttons None Local output control source Local Local output default 0.0 Local output fixed offset 0.0 Local output minimum -50.0 Local output multi-channel offset enable 0 Local output step duration 8 Output balance button step amount 1 Output balance buttons None Output balance default 0.0 Output balance maximum attenuation 20.0