**** Build of configuration Debug for project EV3D **** C:\ti\ccsv5\utils\bin\gmake -k all 'Building file: ../EV3D.cfg' 'Invoking: XDCtools' "C:/ti/xdctools_3_23_03_53/xs" --xdcpath="C:/ti/edma3_lld_02_11_05_02/packages;C:/ti/bios_6_33_05_46/packages;C:/ti/pdk_C6678_1_1_0_2/packages;C:/ti/ccsv5/ccs_base;C:/ti/ipc_1_24_03_32/packages;C:/ti/omp_1_01_02_03_beta/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C66 -p ti.omp.examples.platforms.evm6678 -r debug -c "C:/ti/cgt-7.4b2" "../EV3D.cfg" making package.mak (because of package.bld) ... generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ... configuring EV3D.xe66 from package/cfg/EV3D_pe66.cfg ... Inside EDMA3 Drv Sample getLibs will link with ti.sdo.edma3.drv.sample:lib/c6678-evm/66/debug/edma3_lld_drv_sample.ae66 Inside EDMA3 Drv getLibs will link with ti.sdo.edma3.drv:lib/66/debug/edma3_lld_drv.ae66 Inside EDMA3 RM getLibs will link with ti.sdo.edma3.rm:lib/c6678-evm/66/debug/edma3_lld_rm.ae66 cle66 package/cfg/EV3D_pe66.c ... 'Finished building: ../EV3D.cfg' ' ' 'Building file: ../newmain.c' 'Invoking: C6000 Compiler' "C:/ti/cgt-7.4b2/bin/cl6x" -mv6600 --abi=eabi -g --display_error_number --diag_warning=225 --openmp --preproc_with_compile --preproc_dependency="newmain.pp" --cmd_file="./configPkg/compiler.opt" "../newmain.c" 'Finished building: ../newmain.c' ' ' 'Building target: EV3D.out' 'Invoking: C6000 Linker' "C:/ti/cgt-7.4b2/bin/cl6x" -mv6600 --abi=eabi -g --display_error_number --diag_warning=225 --openmp -z -m"EV3D.map" --reread_libs --warn_sections -o "EV3D.out" -l"./configPkg/linker.cmd" "./newmain.obj" -l"C:\ti\cgt-7.4b2\lib\rts6600_elf_mt.lib" warning #10247-D: creating output section ".TI.tls" without a SECTIONS specification warning #10247-D: creating output section ".TI.tls_init" without a SECTIONS specification 'Finished building target: EV3D.out' ' ' **** Build Finished ****