[C66xx_0] Version #: 0x01000105; string HYPLNK LLD Revision: 01.00.01.05:Nov 19 2012:16:04:15 About to do system setup (PLL, PSC, and DDR) Power domain is already enabled. You probably re-ran without device reset (which is OK) Constructed SERDES configs: PLL=0x00000228; RX=0x0046c485; TX=0x000cc305 system setup worked About to set up HyperLink Peripheral ============== begin registers before initialization =========== Revision register contents: Raw = 0x4e901900 Status register contents: Raw = 0x00002004 Link status register contents: Raw = 0x00000000 Control register contents: Raw = 0x00000001 Control register contents: Raw = 0x00000000 ============== end registers before initialization =========== SERDES_STS (32 bits) contents: 0x00000001; lock = 1 ============== begin registers after initialization =========== Status register contents: Raw = 0x04400005 Link status register contents: Raw = 0xccf00cf0 Control register contents: Raw = 0x00006202 ============== end registers after initialization =========== Waiting 5 seconds to check link stability Precursors 0 Analysis: 1,0,1,0,1,0,1,0 Postcursors: 19 Analysis: 1,0,1,0,1,0,1,0 Link seems stable About to try to read remote registers ============== begin REMOTE registers after initialization =========== Status register contents: Raw = 0x0440080f Link status register contents: Raw = 0xfdf0bdf0 Control register contents: Raw = 0x00006202 ============== end REMOTE registers after initialization =========== Peripheral setup worked About to read/write once Single write test passed About to pass 65536 tokens; iteration = 0 === this is not an optimized example === Link Speed is 4 * 6.25 Gbps Passed 65536 tokens round trip (read+write through hyplnk) in 16220 Mcycles Approximately 247508 cycles per round-trip === this is not an optimized example === Checking statistics About to pass 65536 tokens; iteration = 1