[C66xx_0] Executing the SRIO Unit Tests on the DEVICE [C66xx_0] Debug(Core 0): System Initialization for CPPI & QMSS [C66xx_0] Debug(Core 0): Queue Manager and CPPI are initialized. [C66xx_0] Debug(Core 0): Host Region 0x82a570 [C66xx_0] Debug(Core 0): SRIO Driver has been initialized [C66xx_0] Debug(Core 0): AppConfig RxFreeQueue: 0x381 RxCompletionQueue: 0x382 [C66xx_0] Debug: AppConfig Tx Queue: 0x2a0 Flow Id: 0 [C66xx_0] Debug: SRIO Driver Instance 0x@0081e6a0 has been created [C66xx_0] Debug: DrvConfig Rx host descriptor 0x@1082a630 Buffer: 0x@1081cca0 Return Queue 0x2e0 [C66xx_0] Debug: DrvConfig Rx host descriptor 0x@1082a660 Buffer: 0x@1081cda0 Return Queue 0x2e0 [C66xx_0] Debug: DrvConfig Rx host descriptor 0x@1082a690 Buffer: 0x@1081cea0 Return Queue 0x2e0 [C66xx_0] Debug: DrvConfig Rx host descriptor 0x@1082a6c0 Buffer: 0x@1081cfa0 Return Queue 0x2e0 [C66xx_0] Debug: DrvConfig Ping: 0x1082bd70 Pong: 0x1082bd78 [C66xx_0] Debug: DrvConfig Rx Free Queue: 0x2e0 Rx Completion Queue: 0x2c0 Flow Id: 1 [C66xx_0] Debug: DrvConfig Tx host descriptor 0x@1082a6f0 Buffer: 0x@1081d0a0 [C66xx_0] Debug: DrvConfig Tx host descriptor 0x@1082a720 Buffer: 0x@1081d1a0 [C66xx_0] Debug: DrvConfig Tx host descriptor 0x@1082a750 Buffer: 0x@1081d2a0 [C66xx_0] Debug: DrvConfig Tx host descriptor 0x@1082a780 Buffer: 0x@1081d3a0 [C66xx_0] Debug: DrvConfig Tx Free Queue: 0x2e1 Tx Queue: 0x2a1 [C66xx_0] Debug: SRIO Driver Instance 0x@0081e8b0 has been created [C66xx_0] ********************************************** [C66xx_0] ******** Blocking Testing (Core 0) ********** [C66xx_0] ********************************************** [C66xx_0] Debug(Core 0): Consumer Task started. [C66xx_0] Debug(Core 0): Consumer is waiting for data... [C66xx_0] Debug(Core 0): Producer Task started. [C66xx_0] Debug(Core 0): Producer sockets have been created and bound. [C66xx_0] Producer send: 1 [C66xx_0] Consumer receieved: 1 [C66xx_0] Debug(Core 0): Cleaning up receive buffer 0x@1081cca0 [C66xx_0] rxQueueCont at Srio_rxCompletionIsr start = 2 [C66xx_0] rxQueueCont at Srio_rxCompletionIsr end = 3 [C66xx_0] -------------------------------------------------------------------------- [C66xx_0] Producer send: 2 [C66xx_0] Consumer receieved: 2 [C66xx_0] Debug(Core 0): Cleaning up receive buffer 0x@1081cea0 [C66xx_0] rxQueueCont at Srio_rxCompletionIsr start = 1 [C66xx_0] rxQueueCont at Srio_rxCompletionIsr end = 2 [C66xx_0] -------------------------------------------------------------------------- [C66xx_0] Producer send: 3 [C66xx_0] Consumer receieved: 3 [C66xx_0] Debug(Core 0): Cleaning up receive buffer 0x@1081d4a0 [C66xx_0] rxQueueCont at Srio_rxCompletionIsr start = 0 [C66xx_0] rxQueueCont at Srio_rxCompletionIsr end = 1 [C66xx_0] -------------------------------------------------------------------------- [C66xx_0] Producer send: 4 [C66xx_0] Producer send: 5 [C66xx_0] Producer send: 6