$ sudo dmidecode --type 9 # dmidecode 2.11 SMBIOS 2.6 present. Handle 0x0023, DMI type 9, 17 bytes System Slot Information Designation: Slot1 Type: x16 PCI Express 2 Current Usage: In Use Length: Long ID: 1 Characteristics: 3.3 V is provided PME signal is supported Bus Address: 0000:00:01.0 Handle 0x0024, DMI type 9, 17 bytes System Slot Information Designation: Slot2 Type: x4 PCI Express 2 x16 Current Usage: Available Length: Short ID: 2 Characteristics: 3.3 V is provided PME signal is supported Bus Address: 0000:00:1c.2 Handle 0x0025, DMI type 9, 17 bytes System Slot Information Designation: Slot3 Type: 32-bit PCI Current Usage: Available Length: Long ID: 3 Characteristics: 5.0 V is provided 3.3 V is provided PME signal is supported Bus Address: 0000:00:1e.0 Handle 0x0026, DMI type 9, 17 bytes System Slot Information Designation: Slot4 Type: x1 PCI Express 2 Current Usage: Available Length: Long ID: 4 Characteristics: 3.3 V is provided PME signal is supported Bus Address: 0000:00:1c.0