[C66xx_0] MainTask is starting... QMSS successfully initialized CPPI successfully initialized PA successfully initialized Current DSP core is 0 Setting hostname to T-A6678 MAC Address: 00-17-ea-cb-fb-3e EMAC port0 is used PASS successfully initialized Ethernet subsystem successfully initialized Ethernet eventId : 48 and vectId (Interrupt) : 7 Verify_Init: Expected 0 entry count for Queue number = 897, found 128 entries gPaTxQHnd[0] = 640 gPaTxQHnd[1] = 641 gPaTxQHnd[2] = 642 gPaTxQHnd[3] = 643 gPaTxQHnd[4] = 644 gPaTxQHnd[5] = 645 gPaTxQHnd[6] = 646 gPaTxQHnd[7] = 647 gPaTxQHnd[8] = 648 gTxReturnQHnd = 899 gTxFreeQHnd = 736 gRxFreeQHnd = 738 gRxQHnd = 704 gTxCmdReturnQHnd = 900 gTxCmdFreeQHnd = 737 gPaCfgCmdRespQHnd = 898 gRxFlowHnd = -2147480736 gAccChannelNum = 0 gTxPort = 0 Registration of the EMAC Successful, waiting for link up .. EmacSend function: EmacRxPktISRCount = 0 EmacSend function: packet length = 64 bytes Network added: eth1: 192.168.0.180 ClientTask is starting... EmacSend function: EmacRxPktISRCount = 0 EmacSend function: packet length = 64 bytes Sent 1 packets of 1024 bytes length to the server Sent 2 packets of 2048 bytes length to the server Sent 3 packets of 3072 bytes length to the server Sent 4 packets of 4096 bytes length to the server Sent 5 packets of 5120 bytes length to the server Sent 6 packets of 6144 bytes length to the server Sent 7 packets of 7168 bytes length to the server Sent 8 packets of 8192 bytes length to the server Sent 9 packets of 9216 bytes length to the server Sent 10 packets of 10240 bytes length to the server ClientTask: exit code = 0 EmacSend function: EmacRxPktISRCount = 0 EmacSend function: packet length = 64 bytes EmacSend function: EmacRxPktISRCount = 0 EmacSend function: packet length = 64 bytes EmacSend function: EmacRxPktISRCount = 0 EmacSend function: packet length = 64 bytes EmacSend function: EmacRxPktISRCount = 0 EmacSend function: packet length = 64 bytes