**** Clean-only build of configuration Debug for project image_processing_evmtci6638k2k_slave **** "C:\\ti\\ccsv5\\utils\\bin\\gmake" -k clean DEL /F "configPkg\compiler.opt" "configPkg\linker.cmd" "image_processing_evmtci6638k2k_slave.out" The system cannot find the file specified. RMDIR /S/Q "configPkg\" gmake: [clean] Error 1 (ignored) The system cannot find the file specified. gmake: [clean] Error 2 (ignored) DEL /F "slave\src\mcip_core.pp" "slave\src\mcip_core_task.pp" "slave\src\mcip_ddr_alloc.pp" "slave\src\mcip_slave_main.pp" Could Not Find C:\ti\mcsdk_bios_3_00_01_12\demos\image_processing\ipc\evmtci6638k2k\slave\Debug\slave\src\mcip_core.pp DEL /F "slave\src\mcip_core.obj" "slave\src\mcip_core_task.obj" "slave\src\mcip_ddr_alloc.obj" "slave\src\mcip_slave_main.obj" Could Not Find C:\ti\mcsdk_bios_3_00_01_12\demos\image_processing\ipc\evmtci6638k2k\slave\Debug\slave\src\mcip_core.obj 'Finished clean' ' ' **** Build Finished **** **** Build of configuration Debug for project image_processing_evmtci6638k2k_slave **** "C:\\ti\\ccsv5\\utils\\bin\\gmake" -k all 'Building file: ../image_processing_evmtci6638k2k_slave.cfg' 'Invoking: XDCtools' "C:/ti/xdctools_3_25_02_70/xs" --xdcpath="C:/ti/ipc_3_00_02_26/packages;C:/ti/ccsv5/ccs_base;C:/ti/imglib_c66x_3_1_1_0/packages;C:/ti/mcsdk_bios_3_00_01_12/demos;C:/ti/bios_6_35_04_50/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C66 -p ti.platforms.evmTCI6638K2K -r release -c "C:/ti/ccsv5/tools/compiler/c6000_7.4.2" "../image_processing_evmtci6638k2k_slave.cfg" making package.mak (because of package.bld) ... generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ... configuring image_processing_evmtci6638k2k_slave.xe66 from package/cfg/image_processing_evmtci6638k2k_slave_pe66.cfg ... Program.cpu.deviceName = TMS320TCI6638 Program.platformName = ti.platforms.evmTCI6638K2K cle66 package/cfg/image_processing_evmtci6638k2k_slave_pe66.c ... 'Finished building: ../image_processing_evmtci6638k2k_slave.cfg' ' ' 'Building file: C:/ti/mcsdk_bios_3_00_01_12/demos/image_processing/ipc/slave/src/mcip_core.c' 'Invoking: C6000 Compiler' "C:/ti/ccsv5/tools/compiler/c6000_7.4.2/bin/cl6x" -mv6600 --abi=eabi -g --include_path="C:/ti/ccsv5/tools/compiler/c6000_7.4.2/include" --include_path="C:/ti/imglib_c66x_3_1_1_0/inc" --define=SLAVE_CORE --display_error_number --diag_warning=225 --preproc_with_compile --preproc_dependency="slave/src/mcip_core.pp" --obj_directory="slave/src" --cmd_file="./configPkg/compiler.opt" "C:/ti/mcsdk_bios_3_00_01_12/demos/image_processing/ipc/slave/src/mcip_core.c" 'Finished building: C:/ti/mcsdk_bios_3_00_01_12/demos/image_processing/ipc/slave/src/mcip_core.c' ' ' 'Building file: C:/ti/mcsdk_bios_3_00_01_12/demos/image_processing/ipc/slave/src/mcip_core_task.c' 'Invoking: C6000 Compiler' "C:/ti/ccsv5/tools/compiler/c6000_7.4.2/bin/cl6x" -mv6600 --abi=eabi -g --include_path="C:/ti/ccsv5/tools/compiler/c6000_7.4.2/include" --include_path="C:/ti/imglib_c66x_3_1_1_0/inc" --define=SLAVE_CORE --display_error_number --diag_warning=225 --preproc_with_compile --preproc_dependency="slave/src/mcip_core_task.pp" --obj_directory="slave/src" --cmd_file="./configPkg/compiler.opt" "C:/ti/mcsdk_bios_3_00_01_12/demos/image_processing/ipc/slave/src/mcip_core_task.c" 'Finished building: C:/ti/mcsdk_bios_3_00_01_12/demos/image_processing/ipc/slave/src/mcip_core_task.c' ' ' 'Building file: C:/ti/mcsdk_bios_3_00_01_12/demos/image_processing/ipc/slave/src/mcip_ddr_alloc.c' 'Invoking: C6000 Compiler' "C:/ti/ccsv5/tools/compiler/c6000_7.4.2/bin/cl6x" -mv6600 --abi=eabi -g --include_path="C:/ti/ccsv5/tools/compiler/c6000_7.4.2/include" --include_path="C:/ti/imglib_c66x_3_1_1_0/inc" --define=SLAVE_CORE --display_error_number --diag_warning=225 --preproc_with_compile --preproc_dependency="slave/src/mcip_ddr_alloc.pp" --obj_directory="slave/src" --cmd_file="./configPkg/compiler.opt" "C:/ti/mcsdk_bios_3_00_01_12/demos/image_processing/ipc/slave/src/mcip_ddr_alloc.c" 'Finished building: C:/ti/mcsdk_bios_3_00_01_12/demos/image_processing/ipc/slave/src/mcip_ddr_alloc.c' ' ' 'Building file: C:/ti/mcsdk_bios_3_00_01_12/demos/image_processing/ipc/slave/src/mcip_slave_main.c' 'Invoking: C6000 Compiler' "C:/ti/ccsv5/tools/compiler/c6000_7.4.2/bin/cl6x" -mv6600 --abi=eabi -g --include_path="C:/ti/ccsv5/tools/compiler/c6000_7.4.2/include" --include_path="C:/ti/imglib_c66x_3_1_1_0/inc" --define=SLAVE_CORE --display_error_number --diag_warning=225 --preproc_with_compile --preproc_dependency="slave/src/mcip_slave_main.pp" --obj_directory="slave/src" --cmd_file="./configPkg/compiler.opt" "C:/ti/mcsdk_bios_3_00_01_12/demos/image_processing/ipc/slave/src/mcip_slave_main.c" 'Finished building: C:/ti/mcsdk_bios_3_00_01_12/demos/image_processing/ipc/slave/src/mcip_slave_main.c' ' ' 'Building target: image_processing_evmtci6638k2k_slave.out' 'Invoking: C6000 Linker' "C:/ti/ccsv5/tools/compiler/c6000_7.4.2/bin/cl6x" -mv6600 --abi=eabi -g --define=SLAVE_CORE --display_error_number --diag_warning=225 -z -m"image_processing_evmtci6638k2k_slave.map" -i"C:/ti/ccsv5/tools/compiler/c6000_7.4.2/lib" -i"C:/ti/imglib_c66x_3_1_1_0/lib" -i"C:/ti/ccsv5/tools/compiler/c6000_7.4.2/include" --reread_libs --warn_sections --display_error_number --rom_model -o "image_processing_evmtci6638k2k_slave.out" -l"./configPkg/linker.cmd" "./slave/src/mcip_slave_main.obj" "./slave/src/mcip_ddr_alloc.obj" "./slave/src/mcip_core_task.obj" "./slave/src/mcip_core.obj" -l"imglib.ae66" -l"libc.a" 'Finished building target: image_processing_evmtci6638k2k_slave.out' ' ' **** Build Finished ****