############################################### # # For use with the following firmware image: # ..\image\USBMODEVM0202_8KHZ.BIN # # This sets BLK AND WCLK AS outputs # # This script configures both ADC and DAC # channels for line-in and headphone # monitoring. # # An analog loopback test can be performed by # connecting a 1/8" male to male cable from # J10 (Headphone Test) to J1 (IN1). # ############################################### ############################################### # Software Reset ############################################### # # Select Page 0 w 30 00 00 # # Initialize the device through software reset w 30 01 01 # ############################################### ############################################### # Clock and Interface Settings # --------------------------------------------- # The codec receives: MCLK = 4.096 MHz, # BLCK = 512 kHz, WCLK = 8kHz ############################################### # # Select Page 0 w 30 00 00 #----------------------------- # PLL_clkin = MCLK, codec_clkin = PLL_CLK, # PLL on, P=1, R=1, J=24(x18) 8, D=0000 w 30 04 03 91 18 00 00 #------------------------- # NDAC = 2, MDAC = 8, dividers powered on w 30 0b 82 88 # # DOSR = 768, DOSR(9*8) w 30 0D 03 00 #------------------------- # NADC = 8, MADC = 12, dividers powered on w 30 12 88 8c # # AOSR = 128 w 30 14 80 #--------------------- # OR #------------------------- # NADC = 2, MADC = 48, dividers powered on #w 30 12 82 B0 # # AOSR = 128 #w 30 14 80 #--------------------- # BCLK frequency is generated from DAC_MOD_CLK # and N = 12 (0x0c)...so DAC_MOD_CLK/12 = 6144/12 = 512 w 30 1D 01 8C # # Set BCLK and WCLK as outputs w 30 1B 0C # # ############################################### # Configure Power Supplies ############################################### # # Select Page 1 w 30 00 01 # # Disable weak AVDD in presence of external # AVDD supply w 30 01 08 # # Enable Master Analog Power Control w 30 02 00 # # Set the input power-up time to 3.1ms (for ADC) w 30 47 32 # # Set the REF charging time to 40ms w 30 7b 01 # ############################################### # ############################################### # Configure Processing Blocks ############################################### # # Select Page 0 w 30 00 00 # # PRB_P2 and PRB_R2 selected w 30 3C 02 02 # ############################################### ############################################### # Configure ADC Channel ############################################### # # Select Page 1 w 30 00 01 # # Route IN1L to LEFT_P with 20K input impedance w 30 34 80 # # Route CM1L to LEFT_M with 20K input impedance w 30 36 80 # # Route IN1R to RIGHT_P with 20K input impedance w 30 37 80 # # Route CM1R to RIGHT_M with 20K input impedance w 30 39 80 # # Unmute Left MICPGA, Gain selection of 6dB to # make channel gain 0dB, since 20K input # impedance is used single ended w 30 3b 0c # # Unmute Right MICPGA, Gain selection of 6dB to # make channel gain 0dB, since 20K input # impedance is used single ended w 30 3c 0c # # Select Page 0 w 30 00 00 # # Power up LADC/RADC w 30 51 c0 # # Unmute LADC/RADC w 30 52 00 # ############################################### ############################################### # Configure DAC Channel ############################################### # # Select Page 1 w 30 00 01 # # De-pop: 5 time constants, 6k resistance w 30 14 25 # # Route LDAC/RDAC to HPL/HPR w 30 0c 08 08 # # Power up HPL/HPR w 30 09 30 # # Unmute HPL/HPR driver, 0dB Gain w 30 10 00 00 # # Select Page 0 w 30 00 00 # # DAC => 0dB w 30 41 00 00 # # Power up LDAC/RDAC w 30 3f d6 # # Unmute LDAC/RDAC w 30 40 00 # ###############################################