Wed Mar 02 19:42:58 2011: Evaluating additional triggers...done Wed Mar 02 19:42:58 2011: Initializing interface on USB port...done Wed Mar 02 19:42:58 2011: Checking firmware compatibility...done Wed Mar 02 19:42:58 2011: Reading FW version...done Wed Mar 02 19:42:58 2011: Reading HW version...done Wed Mar 02 19:42:58 2011: Powering up...done Wed Mar 02 19:42:58 2011: Configuring...done Wed Mar 02 19:42:58 2011: Accessing device...done Wed Mar 02 19:42:58 2011: Reading device information...done Wed Mar 02 19:42:58 2011: Loading file into device... Wed Mar 02 19:42:58 2011: * ERROR : Could not determine file type Wed Mar 02 19:42:58 2011: Unable to load file. Wed Mar 02 19:42:58 2011: Resetting device...done Wed Mar 02 19:42:59 2011: Refreshing registers... Wed Mar 02 19:42:59 2011: /* ---------------------------------------------------------------------------- Wed Mar 02 19:42:59 2011: * UseCase : MSP430Flasher.exe Wed Mar 02 19:42:59 2011: * Arguments : -n MSP430BT5190 -w Firmware.txt -v -z [VCC] -m SBW2 -i USB Wed Mar 02 19:42:59 2011: * ---------------------------------------------------------------------------- Wed Mar 02 19:42:59 2011: 0,0,0,0,0,0,0,-1,0 Wed Mar 02 19:42:59 2011: * ERROR : No error Wed Mar 02 19:42:59 2011: # Exit: 11 Wed Mar 02 19:42:59 2011: # ERROR 1014: No error Wed Mar 02 19:42:59 2011: * Disconnecting from device... Wed Mar 02 19:42:59 2011: * ---------------------------------------------------------------------------- Wed Mar 02 19:42:59 2011: * Driver : closed (No error) Wed Mar 02 19:42:59 2011: * ---------------------------------------------------------------------------- Wed Mar 02 19:42:59 2011: */ Wed Mar 02 19:44:07 2011: : file extension unknown -- w Wed Mar 02 19:44:07 2011: Wed Mar 02 19:44:07 2011: ******************************************************************************* Wed Mar 02 19:44:07 2011: UseCase for MSP430.dll Wed Mar 02 19:44:07 2011: Demo application for identifying an MSP430 device and compare the read Wed Mar 02 19:44:07 2011: parameters of the device properties structure against the parameters given by Wed Mar 02 19:44:07 2011: the DeviceID number through MSP430_Device(). Wed Mar 02 19:44:07 2011: Wed Mar 02 19:44:07 2011: Usage: MSP430Flasher.exe [OPTIONS] Wed Mar 02 19:44:07 2011: Wed Mar 02 19:44:07 2011: -n DEVICE NAME specifies the name of the targeted device. Wed Mar 02 19:44:07 2011: (required) Wed Mar 02 19:44:07 2011: -o L | C specifies the desired mode (only for L092 device). Wed Mar 02 19:44:07 2011: (use L for L092 and C for C092-emulator mode) Wed Mar 02 19:44:07 2011: -l PASSWORD LENGTH specifies the length of the JTAG password. Wed Mar 02 19:44:07 2011: (in words, if any, default: 0) Wed Mar 02 19:44:07 2011: -p JTAG PASSWORD specifies the JTAG password (form: 0x...). Wed Mar 02 19:44:07 2011: (if any, default: no password) Wed Mar 02 19:44:07 2011: -i (TI)USB | LPTn | COMn specifies the connection interface. Wed Mar 02 19:44:07 2011: (default: TIUSB (=USB)) Wed Mar 02 19:44:07 2011: -m JTAG | SBW2 | SBW4 | specifies the communication mode Wed Mar 02 19:44:07 2011: AUTO (JTAG or Spy-Bi-Wire. default: AUTO) Wed Mar 02 19:44:07 2011: Wed Mar 02 19:44:07 2011: -r [filenname,mem_sect] specifies a memory section to read from and a file Wed Mar 02 19:44:07 2011: (txt/hex) to write to. mem_sect: RAM, INFO, MAIN, Wed Mar 02 19:44:07 2011: BSL Wed Mar 02 19:44:07 2011: -w filenname specifies a file (txt/hex) for device programming. Wed Mar 02 19:44:07 2011: Wed Mar 02 19:44:07 2011: -b unlocks BSL memory for writing Wed Mar 02 19:44:07 2011: (use only with -w switch) Wed Mar 02 19:44:07 2011: -u unlocks InfoA memory for writing Wed Mar 02 19:44:07 2011: (use only with -w switch) Wed Mar 02 19:44:07 2011: -e ERASE_ALL | ERASE_MAIN | specifies erase mode before programming. Wed Mar 02 19:44:07 2011: ERASE_SEGMENT (use only with -w switch, default: ERASE_ALL but Wed Mar 02 19:44:07 2011: ERASE_MAIN for the L092 devices) Wed Mar 02 19:44:07 2011: -v triggers verification after programming Wed Mar 02 19:44:07 2011: (use only with -w switch) Wed Mar 02 19:44:07 2011: -z [exit_spec,...] specifies state of device on exit Wed Mar 02 19:44:07 2011: (view available 'exit_spec's using -x switch) Wed Mar 02 19:44:07 2011: -g switches log OFF (default: ON) Wed Mar 02 19:44:07 2011: Wed Mar 02 19:44:07 2011: -q triggers QUIET MODE (no system messages displayed) Wed Mar 02 19:44:07 2011: Wed Mar 02 19:44:07 2011: -d [breakpoint addresses] specifies addresses for hardware breakpoints and Wed Mar 02 19:44:07 2011: triggers RUN_TO_BREAKPOINT mode after initialization Wed Mar 02 19:44:07 2011: If not all options are initialized the demo will use default options and return Wed Mar 02 19:44:07 2011: a warning! Wed Mar 02 19:44:07 2011: ******************************************************************************* Wed Mar 02 19:44:42 2011: : file extension unknown -- w Wed Mar 02 19:44:42 2011: Wed Mar 02 19:44:42 2011: ******************************************************************************* Wed Mar 02 19:44:42 2011: UseCase for MSP430.dll Wed Mar 02 19:44:42 2011: Demo application for identifying an MSP430 device and compare the read Wed Mar 02 19:44:42 2011: parameters of the device properties structure against the parameters given by Wed Mar 02 19:44:42 2011: the DeviceID number through MSP430_Device(). Wed Mar 02 19:44:42 2011: Wed Mar 02 19:44:42 2011: Usage: MSP430Flasher.exe [OPTIONS] Wed Mar 02 19:44:42 2011: Wed Mar 02 19:44:42 2011: -n DEVICE NAME specifies the name of the targeted device. Wed Mar 02 19:44:42 2011: (required) Wed Mar 02 19:44:42 2011: -o L | C specifies the desired mode (only for L092 device). Wed Mar 02 19:44:42 2011: (use L for L092 and C for C092-emulator mode) Wed Mar 02 19:44:42 2011: -l PASSWORD LENGTH specifies the length of the JTAG password. Wed Mar 02 19:44:42 2011: (in words, if any, default: 0) Wed Mar 02 19:44:42 2011: -p JTAG PASSWORD specifies the JTAG password (form: 0x...). Wed Mar 02 19:44:42 2011: (if any, default: no password) Wed Mar 02 19:44:42 2011: -i (TI)USB | LPTn | COMn specifies the connection interface. Wed Mar 02 19:44:42 2011: (default: TIUSB (=USB)) Wed Mar 02 19:44:42 2011: -m JTAG | SBW2 | SBW4 | specifies the communication mode Wed Mar 02 19:44:42 2011: AUTO (JTAG or Spy-Bi-Wire. default: AUTO) Wed Mar 02 19:44:42 2011: Wed Mar 02 19:44:42 2011: -r [filenname,mem_sect] specifies a memory section to read from and a file Wed Mar 02 19:44:42 2011: (txt/hex) to write to. mem_sect: RAM, INFO, MAIN, Wed Mar 02 19:44:42 2011: BSL Wed Mar 02 19:44:42 2011: -w filenname specifies a file (txt/hex) for device programming. Wed Mar 02 19:44:42 2011: Wed Mar 02 19:44:42 2011: -b unlocks BSL memory for writing Wed Mar 02 19:44:42 2011: (use only with -w switch) Wed Mar 02 19:44:42 2011: -u unlocks InfoA memory for writing Wed Mar 02 19:44:42 2011: (use only with -w switch) Wed Mar 02 19:44:42 2011: -e ERASE_ALL | ERASE_MAIN | specifies erase mode before programming. Wed Mar 02 19:44:42 2011: ERASE_SEGMENT (use only with -w switch, default: ERASE_ALL but Wed Mar 02 19:44:42 2011: ERASE_MAIN for the L092 devices) Wed Mar 02 19:44:42 2011: -v triggers verification after programming Wed Mar 02 19:44:42 2011: (use only with -w switch) Wed Mar 02 19:44:42 2011: -z [exit_spec,...] specifies state of device on exit Wed Mar 02 19:44:42 2011: (view available 'exit_spec's using -x switch) Wed Mar 02 19:44:42 2011: -g switches log OFF (default: ON) Wed Mar 02 19:44:42 2011: Wed Mar 02 19:44:42 2011: -q triggers QUIET MODE (no system messages displayed) Wed Mar 02 19:44:42 2011: Wed Mar 02 19:44:42 2011: -d [breakpoint addresses] specifies addresses for hardware breakpoints and Wed Mar 02 19:44:42 2011: triggers RUN_TO_BREAKPOINT mode after initialization Wed Mar 02 19:44:42 2011: If not all options are initialized the demo will use default options and return Wed Mar 02 19:44:42 2011: a warning! Wed Mar 02 19:44:42 2011: *******************************************************************************