================================================================ RUNNING LIVE-U EVM STREAMING APPLICATION ================================================================ OMX_Init completed UIAClient is ready to send a UIA configuration command UIAClient received UIA_CONFIGURE_ACK UIAClient is done sending requests UIAClient is ready to send a UIA configuration command UIAClient received UIA_CONFIGURE_ACK UIAClient is done sending requests CVIC_LU200 Openeing 'sample.h264' file for writing encoded data Openeing 'sample.aac' file for writing encoded data capture compoenent is created Video detected successfully... : 1 detected std : 1 Detected video starndard : PAL Buffer Size computed: 622080 set input port params (width = 720, height = 576)######## function IL_ClientSetCaptureParams line 1589 ########## ######## function IL_ClientSetCaptureParams line 1599 ########## ######## function IL_ClientSetCaptureParams line 1622 ########## enable capture output port got eventEnable/Disable Event dei compoenent is created set input port params (width = 720, height = 576) set output port params (width = 720, height = 576) set output port params (width = 720, height = 576) set number of channels set input resolution set output resolution enable dei input port got eventEnable/Disable Event enable dei output port 0 got eventEnable/Disable Event enable dei output port 1 got eventEnable/Disable Event encoder compoenent is created success OMX_IndexParamVideoAvc getparams success OMX_IndexParamVideoAvc setparams found handle 0x12b4a8 for component OMX.TI.VPSSM3.VFDC got display handle found handle 0x12f4b0 for component OMX.TI.VPSSM3.CTRL.DC Buffer Size computed: 829440 set input port params (width = 720, height = 576)setting input and output memory type to defaultenable input port got eventEnable/Disable Event connect call for capture-Dei connect call for dei- encoder connect call for dei-display Capture outport buffers allocated got eventState changed to: OMX_StateIdle Capture is in IDLE state Dei input port use buffer done DEI outport buffers allocated got event*** unrecoverable error: OMX_ErrorInsufficientResources (0x80001000) Press a key to proceed