Bytes transferred = 2583224 (276ab8 hex) ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37+ Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2583160 Bytes = 2.5 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37+ (x0029463@psplinux050) (gcc version 4.3.3 (Sourcery G++ Li te 2009q1-203) ) #1 Fri Dec 2 11:54:15 IST 2011 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8148evm reserved size = 52428800 at 0x0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8148 2.0 SRAM: Mapped pa 0x40300000 to va 0xfe400000 size: 0x20000 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 31904 Kernel command line: console=ttyO0,115200n8 root=/dev/nfs nfsroot=192.168.0.35:/home/windhunter/targetfs,nolock rw mem=176M ip=dhcp notifyk.vpssm3_sva=0x8DB00000 PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 126MB = 126MB total Memory: 121936k/121936k available, 58288k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xcb800000 - 0xf8000000 ( 712 MB) lowmem : 0xc0000000 - 0xcb000000 ( 176 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc003a000 ( 200 kB) .text : 0xc003a000 - 0xc04e4000 (4776 kB) .data : 0xc04e4000 - 0xc052d440 ( 294 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 20000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 599.65 BogoMIPS (lpj=2998272) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 4 registered ti814x_vpss device registered TI814x on-chip HDMI device NOR: Can't request GPMC CS registered ti81xx_vidout device Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now ti81xx_pcie: Invoking PCI BIOS... ti81xx_pcie: Setting up Host Controller... ti81xx_pcie: Register base mapped @0xcb820000 ti81xx_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled bio: create slab at 0 vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz pcf857x 1-0021: gpios 128..143 on a pcf8575 regulator: VRTC: 1800 mV regulator: VIO: 1500 mV regulator: VDD1: 600 <--> 1500 mV at 1200 mV regulator: VDD2: 600 <--> 1500 mV at 1200 mV regulator: VDDCTRL: 600 <--> 1400 mV at 1200 mV regulator: LDO1: 1100 <--> 3300 mV at 1800 mV regulator: LDO2: 1100 <--> 3300 mV at 1800 mV regulator: LDO3: 1100 <--> 3300 mV at 3300 mV regulator: LDO4: 1100 <--> 3300 mV at 1800 mV regulator: LDO5: 1100 <--> 3300 mV at 3300 mV regulator: LDO6: 1100 <--> 3300 mV at 3300 mV regulator: LDO7: 1100 <--> 3300 mV at 3300 mV regulator: LDO8: 1100 <--> 3300 mV at 1800 mV tps65910 1-002d: No interrupt support, no core IRQ omap_i2c omap_i2c.3: bus 3 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37+ musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at cb81e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37+ musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at cb826800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) -© 2001-2006 Red Hat, Inc. msgmni has been set to 238 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 console [ttyO0] enabled omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 brd: module loaded loop: module loaded ahci ahci.0: forcing PORTS_IMPL to 0x1 ahci ahci.0: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc apst scsi0 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 omap2-nand driver initializing NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron ) Creating 6 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000020000 : "U-Boot-min" 0x000000020000-0x000000260000 : "U-Boot" 0x000000260000-0x000000280000 : "U-Boot Env" 0x000000280000-0x0000006c0000 : "Kernel" 0x0000006c0000-0x00000cee0000 : "File System" 0x00000cee0000-0x000010000000 : "Reserved" davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffffc davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 usbcore: registered new interface driver cdc_acm cdc_acm: v0.26:USB Abstract Control Model driver for USB modems and ISDN adapter s Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice ata1: SATA link down (SStatus 0 SControl 300) qt602240_ts 1-004a: Family ID: 128 Variant ID: 1 Version: 22 Build: 171 qt602240_ts 1-004a: Matrix X Size: 18 Matrix Y Size: 12 Object Num: 17 input: AT42QT602240/ATMXT224 Touchscreen as /devices/platform/omap/omap_i2c.1/i2 c-1/1-004a/input/input0 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0x 8db00000 usbcore: registered new interface driver snd-usb-audio asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok ALSA device list: #0: TI81XX EVM TCP cubic registered NET: Registered protocol family 17 Registering the dns_resolver key type VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 Power Management for TI81XX. Detected MACID=40:5f:c2:74:2:ca omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) mmc0: new high speed SD card at address b368 mmcblk0: mmc0:b368 MSD 1.83 GiB mmcblk0: p1 p2 CPSW phy found : id is : 0x4dd074 CPSW phy found : id is : 0x4dd074 Sending DHCP requests . PHY: 0:01 - Link is Up - 0/Half PHY: 0:01 - Link is Down PHY: 0:00 - Link is Up - 100/Full ., OK IP-Config: Got DHCP answer from 0.0.0.0, my address is 192.168.0.54 IP-Config: Complete: device=eth0, addr=192.168.0.54, mask=255.255.255.0, gw=192.168.0.1, host=192.168.0.54, domain=office.lomophotonica.ru, nis-domain=(none), bootserver=0.0.0.0, rootserver=192.168.0.35, rootpath= VFS: Mounted root (nfs filesystem) on device 0:14. devtmpfs: mounted Freeing init memory: 200K INIT: version 2.86 booting Error opening /dev/fb0: No such file or directory Please wait: booting... Starting udev udevd (76): /proc/76/oom_adj is deprecated, please use /proc/76/oom_score_adj in stead. FAT: bogus number of reserved sectors VFS: Can't find a valid FAT filesystem on dev mmcblk0. EXT3-fs (mmcblk0): error: can't find ext3 filesystem on dev mmcblk0. EXT2-fs (mmcblk0): error: can't find an ext2 filesystem on dev mmcblk0. FAT: bogus number of reserved sectors VFS: Can't find a valid FAT filesystem on dev mmcblk0. ISOFS: Unable to identify CD-ROM format. EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): recovery complete EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode Root filesystem already rw, not remounting Caching udev devnodes ALSA: Restoring mixer settings... No state is present for card EVM Found hardware: "" "" "" "" "" Hardware is initialized using a generic method NOT configuring network interfaces: / is an NFS mount No state is present for card EVM Fri Dec 9 18:22:00 UTC 2011 INIT: Entering runlevel: 5 Loading HDVICP2 Firmware DM814X prcm_config_app version: 2.0.0.1 Doing PRCM settings... PRCM for IVHD0 is in Progress, Please wait..... BW Phy Addr : 0x48180600 Data : 0x00000001 AW Phy Addr : 0x48180600 Data : 0x00000002 Phy Addr : 0x48180c04 Data : 0x00000037 BW Phy Addr : 0x48180620 Data : 0x00070000 AW Phy Addr : 0x48180620 Data : 0x00070002 BW Phy Addr : 0x48180624 Data : 0x00030000 AW Phy Addr : 0x48180624 Data : 0x00010002 Phy Addr : 0x48180600 Data : 0x00000102 BW Phy Addr : 0x48180c10 Data : 0x00000007 AW Phy Addr : 0x48180c10 Data : 0x00000003 Phy Addr : 0x48180c14 Data : 0x00000004 BW Phy Addr : 0x58088000 Data : 0x4f1df809 AW Phy Addr : 0x58088000 Data : 0xeafffffe BW Phy Addr : 0x58098000 Data : 0xf5dae96b AW Phy Addr : 0x58098000 Data : 0xeafffffe BW Phy Addr : 0x48180c10 Data : 0x00000003 AW Phy Addr : 0x48180c10 Data : 0x00000000 Phy Addr : 0x48180c14 Data : 0x00000007 PRCM for IVHD0 is Done Successfully PRCM Initialization completed SysLink version : 2.00.04.83 SysLink module created on Date:Nov 4 2011 Time:16:22:29 Attached to slave procId 1. Loaded file /usr/share/ti/ti-media-controller-utils/dm814x_hdvicp.xem3 on slave procId 1. Started slave procId 1. Loading HDVPSS Firmware Attached to slave procId 2. Loaded file /usr/share/ti/ti-media-controller-utils/ti814x_hdvpss_512M.xem3 on s lave procId 2. Started slave procId 2. FATAL: Module vpss not found. FATAL: Module ti81xxfb not found. Configuring fb0 to LCD /etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 58: can't create /sys/de vices/platform/vpss/graphics0/nodes: nonexistent directory /etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 58: can't create /sys/de vices/platform/vpss/display1/enabled: nonexistent directory /etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 58: can't create /sys/de vices/platform/vpss/display1/timings: nonexistent directory /etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 58: can't create /sys/de vices/platform/vpss/display1/output: nonexistent directory /etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 58: can't create /sys/de vices/platform/vpss/display1/enabled: nonexistent directory open /dev/fb0: No such file or directory FATAL: Module ti81xxhdmi not found. FATAL: Module tlc59108 not found. Starting system message bus: dbus. Starting telnet daemon. Starting syslogd/klogd: done Starting thttpd. open /dev/fb0: No such file or directory open /dev/fb0: No such file or directory expr: syntax error Linux Frame Buffer Device Configuration Version 2.1 (23/06/1999) (C) Copyright 1995-1999 by Geert Uytterhoeven Usage: fbset [options] [mode] Valid options: General options: -h, --help : display this usage information --test : don't change, just test whether the mode is valid -s, --show : display video mode settings -i, --info : display all frame buffer information -v, --verbose : verbose mode -V, --version : print version information -x, --xfree86 : XFree86 compatibility mode -a, --all : change all virtual consoles on this device Frame buffer special device nodes: -fb : processed frame buffer device (default is /dev/fb0) Video mode database: -db : video mode database file (default is /etc/fb.modes) Display geometry: -xres : horizontal resolution (in pixels) -yres : vertical resolution (in pixels) -vxres : virtual horizontal resolution (in pixels) -vyres : virtual vertical resolution (in pixels) -depth : display depth (in bits per pixel) -nonstd : select nonstandard video mode -g, --geometry ... : set all geometry parameters at once -match : set virtual vertical resolution by virtual resolution Display timings: -pixclock : pixel clock (in picoseconds) -left : left margin (in pixels) -right : right margin (in pixels) -upper : upper margin (in pixel lines) -lower : lower margin (in pixel lines) -hslen : horizontal sync length (in pixels) -vslen : vertical sync length (in pixel lines) -t, --timings ... : set all timing parameters at once Display flags: -accel : hardware text acceleration enable (false or true) -hsync : horizontal sync polarity (low or high) -vsync : vertical sync polarity (low or high) -csync : composite sync polarity (low or high) -gsync : synch on green (false or true) -extsync : external sync enable (false or true) -bcast : broadcast enable (false or true) -laced : interlace enable (false or true) -double : doublescan enable (false or true) -rgba : recommended length of color entries -grayscale : grayscale enable (false or true) Display positioning: -move : move the visible part (left, right, up or down) -step : step increment (in pixels or pixel lines) (default is 8 horizontal, 2 vertical) Starting PVR Usage: insmod filename [args] FATAL: Module omaplfb not found. FATAL: Module bufferclass_ti not found. BusyBox v1.13.2 (2011-12-09 14:43:32 IST) multi-call binary Usage: mknod [OPTIONS] NAME TYPE MAJOR MINOR Create a special file (block, character, or pipe) Options: -m Create the special file using the specified mode (default a=rw) TYPEs include: b: Make a block device c or u: Make a character device p: Make a named pipe (MAJOR and MINOR are ignored) chmod: /dev/pvrsrvkm: No such file or directory /dev/mem opened. Memory mapped at address 0x4029b000. Read at address 0x48180F04 (0x4029bf04): 0x00000001 Write at address 0x48180F04 (0x4029bf04): 0x00000000, readback 0x00000000 /dev/mem opened. Memory mapped at address 0x403b4000. Read at address 0x48180900 (0x403b4900): 0x00000001 Write at address 0x48180900 (0x403b4900): 0x00000002, readback 0x00000002 /dev/mem opened. Memory mapped at address 0x4031c000. Read at address 0x48180920 (0x4031c920): 0x00070000 Write at address 0x48180920 (0x4031c920): 0x00000002, readback 0x00000002 Calibrating touchscreen (first time only)open fbdevice: No such file or director y . Starting Matrix GUI application.