root@dm814x-evm:/home/cvic# ./evm_streaming_app_a8host_debug.xv5T All parameters parsed ================================================================ PARSED PARAMS ================================================================ Encoded video output file : sample.h264 Encoder's Frame-Rate : 50 Video encoder's bit-Rate : 200000 Scaler enabled: 0 Scaled width : 1280 Scaled height : 720 De-interlacer enabled : 1 No of Frames to Encode : 10000 No of B-Frames : 0 No of P-Frames : 8000 Rate-control parameter preset : 1 Rate-control algorithm : 0 Initial QP value for I-Frame : -1 Initial QP value for P-Frame : -1 Initial QP offset for B-Frame : 4 QP max value for I-Frame : 36 QP max value for P-Frame : 44 QP max value for B-Frame : 44 Allow No of Frames to skip to achive disered bit-rate : 1 Inter-coding parameter preset : 0 Horizontal Search Range for P-Frames : 0 Vertical Search Range for P-Frames : 0 Horizontal Search Range for B-Frames Vertical Search Range for B-Frames : 0 Min Block size for P-Frames : 0 Min Block size for B-Frames : 0 Encoded audio output file : sample.aac No of Audio Channels : 2 Audio encoder's bit-Rate : 192000 Audio sample rate : 44100 ================================================================ RUNNING LIVE-U EVM STREAMING APPLICATION ================================================================ OMX_Init completed UIAClient is ready to send a UIA configuration command UIAClient received UIA_CONFIGURE_ACK UIAClient is done sending requests UIAClient is ready to send a UIA configuration command UIAClient received UIA_CONFIGURE_ACK UIAClient is done sending requests CVIC_LU200 Openeing 'sample.h264' file for writing encoded data Openeing 'sample.aac' file for writing encoded data capture compoenent is created Video detected successfully... : d detected std : 13 Detected video starndard : 1080P_60 Buffer Size computed: 3110400 set input port params (width = 1920, height = 1080)######## function IL_ClientSetCaptureParams line 1589 ########## enable capture output port got eventEnable/Disable Event dei compoenent is created set input port params (width = 1920, height = 1080) set output port params (width = 1920, height = 1080) set output port params (width = 1920, height = 1080) set number of channels set input resolution set output resolution enable dei input port got eventEnable/Disable Event enable dei output port 0 got eventEnable/Disable Event enable dei output port 1 got eventEnable/Disable Event encoder compoenent is created success OMX_IndexParamVideoAvc getparams success OMX_IndexParamVideoAvc setparams found handle 0x12b4a8 for component OMX.TI.VPSSM3.VFDC got display handle found handle 0x12f4b0 for component OMX.TI.VPSSM3.CTRL.DC Buffer Size computed: 1555200 set input port params (width = 1920, height = 1080)setting input and output memory type to defaultenable input port got eventEnable/Disable Event connect call for capture-Dei connect call for dei- encoder connect call for dei-display Capture outport buffers allocated got eventState changed to: OMX_StateIdle Capture is in IDLE state Dei input port use buffer done DEI outport buffers allocated got eventState changed to: OMX_StateIdle DEI is in IDLE state encoder input port use buffer done encoder outport buffers allocated got eventState changed to: OMX_StateIdle Encoder state IDLE got eventState changed to: OMX_StateIdle ctrl-dc state IDLE display buffers allocated waiting for IDLEgot eventState changed to: OMX_StateIdle display state IDLE got eventState changed to: OMX_StateExecuting display control state execute got eventState changed to: OMX_StateExecuting display state execute got eventState changed to: OMX_StateExecuting encoder state execute got eventState changed to: OMX_StateExecuting dei state execute got eventState changed to: OMX_StateExecuting capture state execute Component transitioned from Idle to Execute Here in the CVIC_LU200 case ################# using periodsize 1025 instead of 1024 file write thread created encode connect thread created dei connect thread created capture connect thread created display connect thread created executing the application now!! Camera Monitor event Camera Monitor event etb called