[host] 0: SYSTEM: System Common Init in progress !!! [host] 0: SYSTEM: IPC init in progress !!! [host] 8: SYSTEM: CPU [DSP] is NOT available on this platform !!! [host] 8: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [0] !!! [host] 8: SYSTEM: CPU [VPSS-M3] syslink proc ID is [1] !!! [host] 8: SYSTEM: CPU [HOST] syslink proc ID is [2] !!! [host] 8: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ... [host] 9: SYSTEM: Creating MsgQ [HOST_MSGQ] ... [host] 11: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ... [host] 12: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ... [host] 13: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ... [host] 14: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ... [host] 15: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ... [host] 15: SYSTEM: IPC init DONE !!! [host] 17: SYSTEM: Creating ListMP [HOST_IPC_OUT_28] in region 0 ... [host] 18: SYSTEM: Creating ListMP [HOST_IPC_IN_28] in region 0 ... [host] 19: SYSTEM: ListElem Shared Addr = 0x40545580 [host] 20: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ... [host] 22: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ... [host] 23: SYSTEM: ListElem Shared Addr = 0x4055f200 [host] 25: SYSTEM: Creating ListMP [HOST_IPC_OUT_23] in region 0 ... [host] 27: SYSTEM: Creating ListMP [HOST_IPC_IN_23] in region 0 ... [host] 28: SYSTEM: ListElem Shared Addr = 0x40578e80 [host] 29: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ... [host] 31: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ... [host] 32: SYSTEM: ListElem Shared Addr = 0x40598880 [host] 34: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ... [host] 36: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ... [host] 37: SYSTEM: ListElem Shared Addr = 0x405b8280 [host] 38: SYSTEM: System Common Init Done !!! [host] Vsys_allocBuf - addr = 0x49c24000,size = 31457280 [host] MCFW_IPCBITS:App_streamSysInit:virt addr of 87000000 cir buffer is 49c24000 [host] MemMng_memcpy_open:OSA_dmaOpen passed with ch id = 4 [host] CacheMng_MemCpy_open:OSA_dmaOpen passed with ch id = 12 Creat queue id:0 queue id:0 Creat queue id:32769 queue id:32769 [host] MCFW_IPCBITS:App_ipcBitsRecvStreamFxn:Entered... [host] MCFW_IPCFRAMES:App_ipcFramesSendRecvFxn:Entered... [host] DCC Default Intialization File Not Present! [host] Before System_linkControl SYSTEM_M3VPSS_CMD_GET_DISPLAYCTRL_INIT [m3vpss ] tiedVencs VPS_DC_VENC_HDMI | VPS_DC_VENC_HDCOMP [m3vpss ] VPS_DCTRL_INST_0 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDCOMP [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_HDCOMP [m3vpss ] HDCOMPCLK [host] #### Capture and Display usecase, of 1CH!! (multich_capturedisplay.c,MultiCh_createStreamCaptureDisplay,172) [m3vpss ] 82413: CAMERA: Create in progress !!! [m3vpss ] 82413: CAMERA: VIP0 PortA camera mode is [ 8-bit, Non-mux Embedded Sync] !!! [m3vpss ] Iss_platformTI814xSelectSensor: i2cInstId=2, boardId=1, i2cDevAddr=0x27, r[0]=239 [m3vpss ] Iss_Imx104Create [m3vpss ] deviceI2cInstId = 2 [m3vpss ] numDevicesAtPort = 1 [m3vpss ] deviceI2cAddr[] = 33,0 [m3vpss ] deviceResetGpio[] = -1,0 [m3vpss ] VNF/VStab/InputStandard = 0,0,9 [m3vpss ] Iss_Imx104AllocObj [m3vpss ] 82414: CAMERA: VIP 0: VID DEC 268436752 (0x21): 00ef:bebebebe:8ace3f40, AUD_STATUS -1970037048 [m3vpss ] Stream ID 0: chId = 0 VpsUtils_queCreate. [m3vpss ] 82436: CAMERA: Create Done !!! [m3vpss ] 82455: CAMERA: Detect video in progress !!! [m3vpss ] 82456: CAMERA: Detect video Done !!! [m3vpss ] DCC server task running [m3vpss ] 82536: DISPLAY: Create in progress !!! [m3vpss ] DisplayId = 2,DataFormat = 1 [m3vpss ] BP0 displayInstId = 0 [host] USECASE SETUP DONE [m3vpss ] 82547: DISPLAY: Create Done !!! [m3vpss ] 82548: DISPLAY: Start in progress !!! #### (ti_vdis.c,Vdis_switchActiveChannel,2373) [m3vpss ] 82555: DISPLAY: Start Done !!! [m3vpss ] 82556: DISPLAY: HDDAC(BP0) : 125 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!! [m3vpss ] 82480: CAMERA: Start in progress !!! [m3vpss ] Iss_Imx104Control.START.TODO [m3vpss ] 82480: CAMERA: Start Done !!! [m3vpss ] 82557: DISPLAY: UNDERFLOW COUNT: HDMI(BP0) 1, HDDAC(BP0) 1, DVO2(BP1) 1, SDDAC(SEC1) 0 [m3vpss ] 82557: SYSTEM : FREE SPACE : System Heap = 410832 B, Mbx = 10238 msgs) [m3vpss ] 82557: SYSTEM : FREE SPACE : SR0 Heap = 1141120 B (1 MB) [m3vpss ] 82558: SYSTEM : FREE SPACE : Frame Buffer = 33110912 B (31 MB) [m3vpss ] 82558: SYSTEM : FREE SPACE : Bitstream Buffer = 22003584 B (20 MB) [m3vpss ] 82558: SYSTEM : FREE SPACE : Tiler Buffer = 0 B (0 MB) - TILER OFF [host] Application Run Completed [m3vpss ] 82622: CAMERA: Fields = 1 (fps = 0), Total Resets = 0 (Avg 0 ms per reset) [host] ITT server task running !!! [host] ITT ittServer_run [host] ITT Server Message initialization successful [host] ITT capture task created [host] DCC server Message ques is open succefully [host] Setting cmd <1> in message <403f1c00> [host] Posting message <403f1c00> in QId <10002> [m3vpss ] Command 1 recived from HOST A8 [host] Response from M3 is : 1 [host] Default dcc profile does not exists. Using system defaults ... [host] Server Socket created with ID <22> ~ # [host] Usecase is Active !!! [m3vpss ] 142639: CAMERA: Fields = 2619 (fps = 43), Total Resets = 0 (Avg 0 ms per reset) [host] Usecase is Active !!! [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 165120: CAMERA: Fields = 3601 (fps = 43, CPU Load = 17) [m3vpss ] 165120: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] =================================================================