U-Boot 2010.06 (Dec 26 2012 - 18:17:23) TI8148-GP rev 2.1 ARM clk: 600MHz DDR clk: 400MHz DRAM: 2 GiB MMC: OMAP SD/MMC: 0 Using default environment The 2nd stage U-Boot will now be auto-loaded Please do not interrupt the countdown till TI8148_EVM prompt if 2nd stage is already flashed Hit any key to stop autoboot: 0 reading u-boot.bin 194440 bytes read ## Starting application at 0x80800000 ... U-Boot 2010.06 (Jul 25 2013 - 12:27:22) U-Boot code: 80700000 -> 8072F788 BSS: -> 80768754 TI8148-GP rev 2.1 ARM clk: 600MHz DDR clk: 400MHz L3 clk: 200MHz I2C: ready RAM Configuration: ### inside display_dram_config Bank #0: 80000000 512 MiB Bank #1: a0000000 512 MiB NAND: HW ECC BCH8 Selected No NAND device found!!! 0 MiB MMC: Value: -2139918528, -2139918528 ### inside INIT_LIST_HEAD ### inside mmc_initialize ### inside mmc_register Value: -2139716432, -2139716432 ### inside INIT_LIST_HEAD OMAP SD/MMC: 0 ### after mmc_initialize ### before env_rel:0 ### after env_rel:0 ### before stdio_init ### before CONFIG_RELOC_FIXUP_WORKS ### before INIT_LIST_HEAD Value: -2139916252, -2139916252 ### inside INIT_LIST_HEAD ### before i2c_init() ### before jumptable_init ### before console_init_r .:;rrr;;. ,5#@@@@#####@@@@@@#2, ,A@@@hi;;;r5;;;;r;rrSG@@@A, r@@#i;:;s222hG;rrsrrrrrr;ri#@@r :@@hr:r;SG3ssrr2r;rrsrsrsrsrr;rh@@: B@H;;rr;3Hs;rrr;sr;;rrsrsrsrsrsr;;H@B @@s:rrs;5#;;rrrr;r#@H:;;rrsrsrsrsrr:s@@ @@;;srs&X#9;r;r;;,2@@@rrr:;;rrsrsrsrr;;@@ @@;;rrsrrs@MB#@@@@@###@@@@@@#rsrsrsrsrr;;@@ G@r;rrsrsr;#X;SX25Ss#@@#M@#9H9rrsrsrsrsrs;r@G @9:srsrsrs;2@;:;;:.X@@@@@H::;rrsrsrsrsrsrr:3@ X@;rrsrsrsrr;XAi;;:&@@#@Bs:rrsrsrsrsrsrsrsrr;@X @#;rsrsrsrsrr;r2ir@@@###::rrsrsrsrsrsrsrsrsr:@@ @A:rrsrsrsrr;:2@29@@M@@@;:;rrrrsrsrsrsrsrsrs;H@ @&;rsrsrsrr;A@@@@@@###@@@s::;:;;rrsrsrsrsrsr;G@ @#:rrsrsrsr;G@5Hr25@@@#@@@#9XG9s:rrrrsrsrsrs:#@ M@;rsrsrsrs;r@&#;::S@@@@@@@M@@@@Grr:;rsrsrsr;@# :@s;rsrsrsrr:M#Msrr;;&#@@@@@@@@@@H@@5;rsrsr;s@, @@:rrsrsrsr;S@rrrsr;:;r3MH@@#@M5,S@@irrsrr:@@ @A:rrsrsrsrrrrrsrsrrr;::;@##@r:;rH@h;srr:H@ ;@9:rrsrsrsrrrsrsrsrsr;,S@Hi@i:;s;MX;rr:h@; r@B:rrrrsrsrsrsrsrr;;sA@#i,i@h;r;S5;r:H@r ,@@r;rrrsrsrsrsrr;2BM3r:;r:G@:rrr;;r@@, B@Mr;rrrrsrsrsr@@S;;;rrr:5M;rr;rM@H .@@@i;;rrrrsrs2i;rrrrr;r@M:;i@@@. .A@@#5r;;;r;;;rrr;r:r#AsM@@H. ;&@@@@MhXS5i5SX9B@@@@G; :ihM#@@@@@##hs, Net: Value: -2139916312, -2139916312 ### inside INIT_LIST_HEAD Detected MACID:84:7e:40:8d:6d:0 Value: -2140175192, -2140175192 ### inside INIT_LIST_HEAD cpsw ### main_loop entered: bootdelay=3 ### main_loop: bootcmd="mmc rescan 0;fatload mmc 0 0x81000000 uImage;bootm 0x81000000" Hit any key to stop autoboot: 3  2  1  0 reading uImage FAT32, fatlength: 3089 Rootdir begins at sector: 6210, offset: 308400, size: 1 Data begins at: 6208 Cluster size: 1 Rootvfatname: |u-boot.bin| RootMismatch: |u-boot.bin|u-boot.bin| Rootvfatname: |u-boot.bin| RootMismatch: |u-boot.bin|u-boot.bin| RootMismatch: |u-boot.bin|| Rootvfatname: |mlo_bkp| RootMismatch: |mlo_bkp|mlo_bkp| RootMismatch: |mlo_bkp|| Rootvfatname: |.trash-1000| RootMismatch: |trash-~1|.trash-1000| RootMismatch: |trash-~1|| RootMismatch: |mlo|| Rootvfatname: |mlo.wrking| RootMismatch: |mlo~1.wrk|mlo.wrking| RootMismatch: |mlo~1.wrk|| Rootvfatname: || RootMismatch: ||| RootMismatch: ||| Rootvfatname: |uimage| RootName: uimage, start: 0x14cc0, size: 0x29881c Filesize: 2721820 bytes Reading: 2721820 bytes gc - clustnum: 85184, startsect: 91392 ret: 86328, offset: 127 ret: 0, offset: 312 gc - clustnum: 86328, startsect: 92536 ret: 0, offset: 312 curclust: 0x0 Invalid FAT entry Size: 2721820, got: 492032 492032 bytes read * kernel: cmdline image address = 0x81000000 ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2721756 Bytes = 2.6 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK kernel data at 0x81000040, len = 0x002987dc (2721756) ## No init Ramdisk ramdisk start = 0x00000000, ramdisk end = 0x00000000 Loading Kernel Image ... OK OK kernel loaded at 0x80008000, end = 0x802a07dc ## Transferring control to Linux (at address 80008000) ... Starting kernel ... Uncompressing Linux... done, booting the kernel. STEP 1 STEP 2 STEP 3 STEP 4 STEP 5Linux version 2.6.37 (igate@igate-laptop) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #5 Fri Jul 26 16:04:05 IST 2013 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8148evm bootconsole [earlycon0] enabled reserved size = 52428800 at 0x0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8148 2.1 SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 12600 Kernel command line: console=ttyUSB0,115200n8 root=/dev/mmcblk0p2 rw rootfstype=ext3 mem=100M earlyprintk PID hash table entries: 256 (order: -2, 1024 bytes) Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) Memory: 50MB = 50MB total Memory: 44488k/44488k available, 57912k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xc6800000 - 0xf8000000 ( 792 MB) lowmem : 0xc0000000 - 0xc6400000 ( 100 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc003c000 ( 208 kB) .text : 0xc003c000 - 0xc0525000 (5028 kB) .data : 0xc0526000 - 0xc0570e80 ( 300 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 20000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 598.01 BogoMIPS (lpj=2990080) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 4 NOR: Can't request GPMC CS