## Booting kernel from Legacy Image at 84000000 ... Image Name: Linux-2.6.37+ Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 1685012 Bytes = 1.6 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK ## Loading init Ramdisk from Legacy Image at 81000000 ... Image Name: initrd image Image Type: ARM Linux RAMDisk Image (uncompressed) Data Size: 25600000 Bytes = 24.4 MiB Load Address: 00000000 Entry Point: 00000000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37+ (root@ubuntu) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #59 Tue Dec 31 14:02:34 IST 2013 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8148evm bootconsole [earlycon0] enabled reserved size = 0 at 0x0 Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8148 2.0 SRAM: Mapped pa 0x40300000 to va 0xfe400000 size: 0x20000 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 44660 Kernel command line: console=ttyO0,115200n8 mem=176M earlyprintk root=/dev/ram0 rw initrd=0x81000000 PID hash table entries: 1024 (order: 0, 4096 bytes) Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) Memory: 176MB = 176MB total Memory: 149660k/149660k available, 30564k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xcb800000 - 0xf8000000 ( 712 MB) lowmem : 0xc0000000 - 0xcb000000 ( 176 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc0037000 ( 188 kB) .text : 0xc0037000 - 0xc0331000 (3048 kB) .data : 0xc0332000 - 0xc036c380 ( 233 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:375 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller OMAP clockevent source: GPTIMER1 at 20000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 399.76 BogoMIPS (lpj=1998848) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized regulator: core version 0.5 regulator: dummy: OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 evm_init 1 omap_mux_init: Add partition: #1: core, flags: 4 evm_init 2 evm_init 4 evm_init 5 evm_init 6 evm_init 7 Executing the Pincntrl Executed the pincntrl--done Executing the Pincntrl Executed the pincntrl--done evm_init 8 evm_init 9 evm_init 10 evm_init 11 evm_init 12 evm_init done Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37+ musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at cb81a000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37+ musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at cb81e800 using DMA, IRQ 19 Trying to unpack rootfs image as initramfs... rootfs image is not initramfs (junk in compressed archive); looks like an initrd Freeing initrd memory: 25000K NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 341 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 console [ttyO0] enabled, bootconsole disabled console [ttyO0] enabled, bootconsole disabled omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 brd: module loaded loop: module loaded lkdtm: No crash points registered, enable through debugfs omap2-nand driver initializing usbcore: registered new interface driver cdc_acm cdc_acm: v0.26:USB Abstract Control Model driver for USB modems and ISDN adapters Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 Linux video capture interface: v2.00 SUCCESS adv7180 1-0021: chip found @ 0x42 (OMAP I2C adapter) v4l2 i2c subdev init gspca: v2.10.0 registered OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec Inside omap_hsmmc_probe Enabling clocks for TI8148 omap_hsmmc_probe compleated Inside omap_hsmmc_probe Enabling clocks for TI8148 omap_hsmmc_probe compleated VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 mpu.0 supply mpu not found, using dummy regulator Power Management for TI81XX. omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) RAMDISK: ext2 filesystem found at block 0 RAMDISK: Loading 25000KiB [1 disk] into ram disk... Starting MMC Rescan mmc0: mmc_rescan: trying to init card at 400000 Hz MMC_RESCAN - Sending OP COND ffor MMC ... The argument is 0x00000000 The changed argument is 0x40ff8080 MMC Rescan Failed MMC Rescan Success Starting MMC Rescan mmc1: mmc_rescan: trying to init card at 400000 Hz MMC_RESCAN - Sending OP COND ffor MMC ... The argument is 0x00000000 The changed argument is 0x40ff8080 The argument is 0x40800000 The changed argument is 0x40ff8080 mmc1: new high speed MMC card at address 0001 mmcblk0: mmc1:0001 MMC16G 14.5 GiB mmcblk0: p1 p2 < > MMC Rescan Success done. VFS: Mounted root (ext2 filesystem) on device 1:0. devtmpfs: mounted Freeing init memory: 188K INIT: version 2.86 booting INIT: Entering runlevel: 5 Starting telnet daemon. Starting syslogd/klogd: done _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org (none) ttyO0 Arago 2011.09 (none) ttyO0 (none) login: root root@(none):~# lsusb lsusb: cannot open "/usr/share/usb.ids", No such file or directory Bus 002 Device 001: ID 1d6b:0002 Bus 001 Device 001: ID 1d6b:0002 root@(none):~# root@(none):~#