U-Boot 2010.06 (Dec 26 2012 - 18:17:23) TI8148-GP rev 2.1 ARM clk: 600MHz DDR clk: 400MHz DRAM: 2 GiB MMC: OMAP SD/MMC: 0 Using default environment The 2nd stage U-Boot will now be auto-loaded Please do not interrupt the countdown till TI8148_EVM prompt if 2nd stage is already flashed Hit any key to stop autoboot: 0 reading u-boot.bin 210400 bytes read ## Starting application at 0x80800000 ... U-Boot 2010.06 (Dec 26 2012 - 18:12:01) TI8148-GP rev 2.1 ARM clk: 600MHz DDR clk: 400MHz I2C: ready DRAM: 2 GiB NAND: HW ECC BCH8 Selected No NAND device found!!! 0 MiB MMC: OMAP SD/MMC: 0 *** Warning - bad CRC or NAND, using default environment .:;rrr;;. ,5#@@@@#####@@@@@@#2, ,A@@@hi;;;r5;;;;r;rrSG@@@A, r@@#i;:;s222hG;rrsrrrrrr;ri#@@r :@@hr:r;SG3ssrr2r;rrsrsrsrsrr;rh@@: B@H;;rr;3Hs;rrr;sr;;rrsrsrsrsrsr;;H@B @@s:rrs;5#;;rrrr;r#@H:;;rrsrsrsrsrr:s@@ @@;;srs&X#9;r;r;;,2@@@rrr:;;rrsrsrsrr;;@@ @@;;rrsrrs@MB#@@@@@###@@@@@@#rsrsrsrsrr;;@@ G@r;rrsrsr;#X;SX25Ss#@@#M@#9H9rrsrsrsrsrs;r@G @9:srsrsrs;2@;:;;:.X@@@@@H::;rrsrsrsrsrsrr:3@ X@;rrsrsrsrr;XAi;;:&@@#@Bs:rrsrsrsrsrsrsrsrr;@X @#;rsrsrsrsrr;r2ir@@@###::rrsrsrsrsrsrsrsrsr:@@ @A:rrsrsrsrr;:2@29@@M@@@;:;rrrrsrsrsrsrsrsrs;H@ @&;rsrsrsrr;A@@@@@@###@@@s::;:;;rrsrsrsrsrsr;G@ @#:rrsrsrsr;G@5Hr25@@@#@@@#9XG9s:rrrrsrsrsrs:#@ M@;rsrsrsrs;r@&#;::S@@@@@@@M@@@@Grr:;rsrsrsr;@# :@s;rsrsrsrr:M#Msrr;;&#@@@@@@@@@@H@@5;rsrsr;s@, @@:rrsrsrsr;S@rrrsr;:;r3MH@@#@M5,S@@irrsrr:@@ @A:rrsrsrsrrrrrsrsrrr;::;@##@r:;rH@h;srr:H@ ;@9:rrsrsrsrrrsrsrsrsr;,S@Hi@i:;s;MX;rr:h@; r@B:rrrrsrsrsrsrsrr;;sA@#i,i@h;r;S5;r:H@r ,@@r;rrrsrsrsrsrr;2BM3r:;r:G@:rrr;;r@@, B@Mr;rrrrsrsrsr@@S;;;rrr:5M;rr;rM@H .@@@i;;rrrrsrs2i;rrrrr;r@M:;i@@@. .A@@#5r;;;r;;;rrr;r:r#AsM@@H. ;&@@@@MhXS5i5SX9B@@@@G; :ihM#@@@@@##hs, Net: not set. Reading from E-fuse Detected MACID:0:18:32:60:bd:74 cpsw Hit any key to stop autoboot: 3 2 1 0 reading boot.scr 354 bytes read Running bootscript from MMC/SD to set the ENV... ## Executing script at 80900000 reading ti_logo.bmp 151674 bytes read reading uImage 2758616 bytes read ## Booting kernel from Legacy Image at 80009000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2758552 Bytes = 2.6 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (root@ubuntu) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Sat Feb 1 21:08:21 IST 2014 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8148evm ti81xx_reserve: ### Reserved DDR region @b3b00000 reserved size = 52428800 at 0x0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8148 2.1 SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 160392 Kernel command line: console=ttyO0,115200n8 rootwait root=/dev/mmcblk0p2 rw mem=364M@0x80000000 mem=320M@0x9FC00000 vmalloc=500M notifyk.vpssm3_sva=0xBF900000 ip=off noinitrd PID hash table entries: 2048 (order: 1, 8192 bytes) Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) Memory: 364MB 268MB 1MB = 633MB total Memory: 636348k/636348k available, 64068k reserved, 275456K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xd7000000 - 0xf8000000 ( 528 MB) lowmem : 0xc0000000 - 0xd6c00000 ( 364 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc0042000 ( 232 kB) .text : 0xc0042000 - 0xc053e000 (5104 kB) .data : 0xc053e000 - 0xc058b480 ( 310 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 20000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 598.01 BogoMIPS (lpj=2990080) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized TI81XX: Map 0xb3b00000 to 0xfe500000 for dram barrier TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 4 _omap_mux_init_gpio: Could not set gpio38 NOR: Can't request GPMC CS Cannot clk_get ck_32 Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device registered ti81xx_vin device ti81xx_pcie: Invoking PCI BIOS... ti81xx_pcie: Setting up Host Controller... ti81xx_pcie: Register base mapped @0xd7020000 ti81xx_pcie: forcing link width - x1 ti81xx_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled ti81xx_pcie: PCI scan done. bio: create slab at 0 vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb USBSS revision 4ea2080b registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz pcf857x 1-0021: gpios 128..143 on a pcf8575 regulator: VRTC: 1800 mV regulator: VIO: 1500 mV regulator: VDD1: 600 <--> 1500 mV at 1200 mV regulator: VDD2: 600 <--> 1500 mV at 1200 mV regulator: VDDCTRL: 600 <--> 1400 mV at 1200 mV regulator: LDO1: 1100 <--> 3300 mV at 1800 mV regulator: LDO2: 1100 <--> 3300 mV at 1800 mV regulator: LDO3: 1100 <--> 3300 mV at 3300 mV regulator: LDO4: 1100 <--> 3300 mV at 1800 mV regulator: LDO5: 1100 <--> 3300 mV at 3300 mV regulator: LDO6: 1100 <--> 3300 mV at 3300 mV regulator: LDO7: 1100 <--> 3300 mV at 3300 mV regulator: LDO8: 1100 <--> 3300 mV at 1800 mV tps65910 1-002d: No interrupt support, no core IRQ omap_i2c omap_i2c.3: bus 3 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 usb2phy: computed values rxcalib(15)DACs(33 16 18) usb2phy: override computed values rxcalib(15)DACs(33 16 18) usb2phy_config: musb(0) rxcalib done, rxcalib read value 6f70e196 musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at d701e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 MUSB controller-1 revision 4ea20800 usb2phy: computed values rxcalib(15)DACs(23 14 15) usb2phy: override computed values rxcalib(15)DACs(23 14 15) usb2phy_config: musb(1) rxcalib done, rxcalib read value 6f6bdd7e musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at d7026800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 16384 (order: 4, 65536 bytes) TCP established hash table entries: 65536 (order: 7, 524288 bytes) TCP bind hash table entries: 65536 (order: 6, 262144 bytes) TCP: Hash tables configured (established 65536 bind 65536) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered highmem bounce pool size: 64 pages JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 704 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 console [ttyO0] enabled omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 brd: module loaded loop: module loaded ahci ahci.0: forcing PORTS_IMPL to 0x1 ahci ahci.0: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc apst scsi0 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 omap2-nand driver initializing No NAND device found. No NAND device found. davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffffc davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown CAN device driver interface CAN bus driver for Bosch D_CAN controller 1.0 d_can d_can: d_can device registered (irq=52, irq_obj=53) usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 usbcore: registered new interface driver cdc_acm cdc_acm: v0.26:USB Abstract Control Model driver for USB modems and ISDN adapters Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice ata1: SATA link down (SStatus 0 SControl 300) qt602240_ts 1-004a: Family ID: 128 Variant ID: 1 Version: 22 Build: 171 qt602240_ts 1-004a: Matrix X Size: 18 Matrix Y Size: 12 Object Num: 17 input: AT42QT602240/ATMXT224 Touchscreen as /devices/platform/omap/omap_i2c.1/i2c-1/1-004a/input/input0 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbf900000 usbcore: registered new interface driver snd-usb-audio asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok ALSA device list: #0: TI81XX EVM TCP cubic registered NET: Registered protocol family 17 can: controller area network core (rev 20090105 abi 8) NET: Registered protocol family 29 can: raw protocol (rev 20090105) can: broadcast manager protocol (rev 20090105 t) Registering the dns_resolver key type VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. Detected MACID=0:18:32:60:bd:74 omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) Waiting for root device /dev/mmcblk0p2... mmc0: host does not support reading read-only switch. assuming write-enable. mmc0: new high speed SDHC card at address 1234 mmcblk0: mmc0:1234 SA04G 3.63 GiB mmcblk0: p1 p2 EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode VFS: Mounted root (ext3 filesystem) on device 179:2. devtmpfs: mounted Freeing init memory: 232K INIT: version 2.86 booting Please wait: booting... Error opening /dev/fb0: No such file or directory Starting udev udevd (76): /proc/76/oom_adj is deprecated, please use /proc/76/oom_score_adj instead. Remounting root file system... Caching udev devnodes ALSA: Restoring mixer settings... Configuring network interfaces... No state is present for card EVM Found hardware: "" "" "" "" "" Hardware is initialized using a generic method No state is present for card EVM CPSW phy found : id is : 0x4dd074 CPSW phy found : id is : 0x4dd074 eth0 no wireless extensions. udhcpc (v1.13.2) started Sending discover... PHY: 0:01 - Link is Up - 0/Half PHY: 0:01 - Link is Down Sending discover... Sending discover... No lease, forking to background done. Setting up IP spoofing protection: rp_filter. Mon Dec 31 10:37:00 UTC 2012 INIT: Entering runlevel: 5 Loading HDVICP2 Firmware DM814X prcm_config_app version: 2.0.0.1 Doing PRCM settings... PRCM for IVHD0 is in Progress, Please wait..... BW Phy Addr : 0x48180600 Data : 0x00000001 AW Phy Addr : 0x48180600 Data : 0x00000002 Phy Addr : 0x48180c04 Data : 0x00000037 BW Phy Addr : 0x48180620 Data : 0x00070000 AW Phy Addr : 0x48180620 Data : 0x00050002 BW Phy Addr : 0x48180624 Data : 0x00030000 AW Phy Addr : 0x48180624 Data : 0x00010002 Phy Addr : 0x48180600 Data : 0x00000102 BW Phy Addr : 0x48180c10 Data : 0x00000007 AW Phy Addr : 0x48180c10 Data : 0x00000003 Phy Addr : 0x48180c14 Data : 0x00000004 BW Phy Addr : 0x58088000 Data : 0xdb7a3655 AW Phy Addr : 0x58088000 Data : 0xeafffffe BW Phy Addr : 0x58098000 Data : 0xd0c42c71 AW Phy Addr : 0x58098000 Data : 0xeafffffe BW Phy Addr : 0x48180c10 Data : 0x00000003 AW Phy Addr : 0x48180c10 Data : 0x00000000 Phy Addr : 0x48180c14 Data : 0x00000007 PRCM for IVHD0 is Done Successfully PRCM Initialization completed SysLink version : 2.20.02.20 SysLink module created on Date:Feb 1 2014 Time:21:10:19 FIRMWARE: I2cInit will be done by M3 FIRMWARE: Memory map bin file not passed Usage : firmware_loader [-mmap ] [-i2c <0|1>] ===Mandatory arguments=== 0: DSP, 1: Video-M3, 2: Vpss-M3 firmware binary file to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 1 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1 FIRMWARE: 1 start Successful Loading HDVPSS Firmware FIRMWARE: I2cInit will be done by M3 FIRMWARE: Memory map bin file not passed Usage : firmware_loader [-mmap ] [-i2c <0|1>] ===Mandatory arguments=== 0: DSP, 1: Video-M3, 2: Vpss-M3 firmware binary file to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 1 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1 FIRMWARE: 2 start Successful VPSS_FVID2: M3 firmware version 0x1000145 is newer,driver may not work properly. omap_i2c omap_i2c.3: controller timed out I2C: Transfer failed at vps_ti814x_select_video_decoder 276 with error code: -110 VPSS_FVID2: contrl event 0x10040019 timeout VPSS_DCTRL: failed to set venc mdoe. VPSS_DCTRL: Failed to set venc mode. VPSS_FVID2: delete time out VPSS_DCTRL: failed to delete DC fvid2 handle. VPSS_CORE : failed to init display controller. VPSS_FVID2: delete time out VPSS_SYSTEM: failed to delete handle vpss: probe of vpss failed with error -110 VPSS_CORE : failed to register ti81xx-vpss driver FATAL: Error inserting vpss (/lib/modules/2.6.37/kernel/drivers/video/ti81xx/vpss/vpss.ko): No such device BUG: Your driver calls ioremap() on system memory. This leads to architecturally unpredictable behaviour on ARMv6+, and ioremap() will fail in the next kernel release. Please fix your driver. ------------[ cut here ]------------ WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190() Modules linked in: vpss(+) syslink Backtrace: [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) r7:00000000 r6:c005478c r5:c04b7ffd r4:000000d3 [] (dump_stack+0x0/0x1c) from [] (warn_slowpath_common+0x54/0x6c) [] (warn_slowpath_common+0x0/0x6c) from [] (warn_slowpath_null+0x24/0x2c) r9:d5ece000 r8:c0556348 r7:bf17e60c r6:000a0200 r5:00200000 r4:00000000 [] (warn_slowpath_null+0x0/0x2c) from [] (__arm_ioremap_pfn_caller+0x58/0x190) [] (__arm_ioremap_pfn_caller+0x0/0x190) from [] (__arm_ioremap_caller+0x64/0x6c) [] (__arm_ioremap_caller+0x0/0x6c) from [] (omap_ioremap+0x60/0x64) r6:00000000 r5:00200000 r4:a0200000 [] (omap_ioremap+0x0/0x64) from [] (vps_sbuf_init+0x108/0x1c0 [vpss]) r7:bf177c50 r6:00200000 r5:a0200000 r4:d5f19a40 [] (vps_sbuf_init+0x0/0x1c0 [vpss]) from [] (vps_probe+0x4c/0x174 [vpss]) r8:c0570568 r7:d5e74900 r6:bf177be8 r5:c0556350 r4:c0556348 [] (vps_probe+0x0/0x174 [vpss]) from [] (platform_drv_probe+0x20/0x24) r7:d5e74900 r6:bf177740 r5:c0556350 r4:c0556350 [] (platform_drv_probe+0x0/0x24) from [] (driver_probe_device+0xd0/0x190) [] (driver_probe_device+0x0/0x190) from [] (__driver_attach+0x68/0x8c) r7:d5e74900 r6:bf177740 r5:c0556384 r4:c0556350 [] (__driver_attach+0x0/0x8c) from [] (bus_for_each_dev+0x50/0x84) r7:d5e74900 r6:bf177740 r5:c0231ad4 r4:00000000 [] (bus_for_each_dev+0x0/0x84) from [] (driver_attach+0x20/0x28) r6:bf177740 r5:bf17772c r4:00000000 [] (driver_attach+0x0/0x28) from [] (bus_add_driver+0xb4/0x234) [] (bus_add_driver+0x0/0x234) from [] (driver_register+0xb0/0x13c) [] (driver_register+0x0/0x13c) from [] (platform_driver_register+0x4c/0x60) r9:d5ece000 r8:bf17d000 r7:40028000 r6:0001b218 r5:bf17772c r4:00000000 [] (platform_driver_register+0x0/0x60) from [] (platform_driver_probe+0x20/0x70) [] (platform_driver_probe+0x0/0x70) from [] (vps_init+0x30/0x5c [vpss]) r5:bf177ac4 r4:00000000 [] (vps_init+0x0/0x5c [vpss]) from [] (do_one_initcall+0xd0/0x1a4) [] (do_one_initcall+0x0/0x1a4) from [] (sys_init_module+0x9c/0x1bc) [] (sys_init_module+0x0/0x1bc) from [] (ret_fast_syscall+0x0/0x30) r7:00000080 r6:00000000 r5:0001b218 r4:4005fbe0 ---[ end trace db9935be72ad7272 ]---