//#include "stdio.h"
//#include "string.h"
#include <common.h>

typedef int     STATUS;

typedef unsigned char   UINT8;
typedef unsigned short  UINT16;
typedef unsigned int    UINT32;
typedef char 	INT8;

typedef short 	INT16;

typedef int 	INT32;

#define SUCCESS         0
#define FAILED          -1

#define TX_BUF    128
#define RX_BUF    128


/* ------------------------------------------------------------------------ *
 *  MDIO Controller                                                         *
 * ------------------------------------------------------------------------ */

#define MDIO_BASE               0x4A100800
#define MDIO_CONTROL            *( volatile UINT32* )( MDIO_BASE + 0x04 )
#define MDIO_ALIVE              *( volatile UINT32* )( MDIO_BASE + 0x08 )
#define MDIO_LINK               *( volatile UINT32* )( MDIO_BASE + 0x0c )
#define MDIO_LINKINTRAW         *( volatile UINT32* )( MDIO_BASE + 0x10 )
#define MDIO_LINKINTMASKED      *( volatile UINT32* )( MDIO_BASE + 0x14 )
#define MDIO_USERINTRAW         *( volatile UINT32* )( MDIO_BASE + 0x20 )
#define MDIO_USERINTMASKED      *( volatile UINT32* )( MDIO_BASE + 0x24 )
#define MDIO_USERINTMASKSET     *( volatile UINT32* )( MDIO_BASE + 0x28 )
#define MDIO_USERINTMASKCLEAR   *( volatile UINT32* )( MDIO_BASE + 0x2c )
#define MDIO_USERACCESS0        *( volatile UINT32* )( MDIO_BASE + 0x80 )
#define MDIO_USERPHYSEL0        *( volatile UINT32* )( MDIO_BASE + 0x84 )
#define MDIO_USERACCESS1        *( volatile UINT32* )( MDIO_BASE + 0x88 )
#define MDIO_USERPHYSEL1        *( volatile UINT32* )( MDIO_BASE + 0x8c )

#define GMII_SEL				*( volatile UINT32* )(0x48140650)


/* ------------------------------------------------------------------------ *
 *  EMAC Modes                                                              *
 * ------------------------------------------------------------------------ */

#define MII_MODE                1000
#define RMII_MODE               2000

/* ------------------------------------------------------------------------ *
 *  EMAC Descriptor                                                         *
 * ------------------------------------------------------------------------ */

typedef struct _EMAC_Desc {
    struct _EMAC_Desc *pNext;   // Pointer to next descriptor
    UINT8* pBuffer;             // Pointer to data buffer
    UINT32 BufOffLen;           // Buffer Offset(MSW) and Length(LSW)
    UINT32 PktFlgLen;           // Packet Flags(MSW) and Length(LSW)
} EMAC_Desc;


extern void EMAC_isr
( 
	void 
);

/* ------------------------------------------------------------------------ *
 *  EMAC Controller                                                         *
 * ------------------------------------------------------------------------ */

#define EMAC_BASE               	0x4A100000
#define EMAC_TXIDVER_BASE			EMAC_BASE + 0x100
#define EMAC_RXIDVER_BASE			EMAC_BASE + 0x110
#define EMAC_STATS_BASE				EMAC_BASE + 0x400
#define EMAC_ALE_BASE				EMAC_BASE + 0x600
#define EMAC_SWITCH_BASE			EMAC_BASE + 0x900

#define EMAC0_SLIVER_CTRL        *( volatile UINT32* )( EMAC_BASE + 0x704 ) // Per EMAC
#define EMAC1_SLIVER_CTRL        *( volatile UINT32* )( EMAC_BASE + 0x744 ) // Per EMAC

#define EMAC_STAT_PORT_EN		*( volatile UINT32* )( EMAC_BASE + 0x00C )
#define EMAC_P0_FLOW_THRESH		*( volatile UINT32* )( EMAC_BASE + 0x01C )
#define EMAC0_MACSRCADDRLO       *( volatile UINT32* )( EMAC_BASE + 0x02C )
#define EMAC0_MACSRCADDRHI       *( volatile UINT32* )( EMAC_BASE + 0x030 )
#define EMAC1_MACSRCADDRLO       *( volatile UINT32* )( EMAC_BASE + 0x04C )
#define EMAC1_MACSRCADDRHI       *( volatile UINT32* )( EMAC_BASE + 0x050 )
#define EMAC_P2_MAX_BLKS        *( volatile UINT32* )( EMAC_BASE + 0x054 )
#define EMAC_P2_TX_PRI_MAP		*( volatile UINT32* )( EMAC_BASE + 0x064 )
#define EMAC0_MACCONTROL         *( volatile UINT32* )( EMAC_BASE + 0x084 ) // Per EMAC
#define EMAC0_MACSTATUS          *( volatile UINT32* )( EMAC_BASE + 0x088 ) // Per EMAC
#define EMAC1_MACCONTROL         *( volatile UINT32* )( EMAC_BASE + 0x0C4 ) // Per EMAC
#define EMAC1_MACSTATUS          *( volatile UINT32* )( EMAC_BASE + 0x0C8 ) // Per EMAC

#define EMAC_TXIDVER          	*( volatile UINT32* )( EMAC_TXIDVER_BASE )
#define EMAC_TXCONTROL          *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x004 )
#define EMAC_TXTEARDOWN         *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x008 )
#define EMAC_RXIDVER            *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x010 )
#define EMAC_RXCONTROL          *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x014 )
#define EMAC_RXTEARDOWN         *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x018 )
#define EMAC_SOFTRESET          *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x01C )
#define EMAC_DMACONTROL         *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x024 )
#define EMAC_RXBUFFEROFFSET     *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x028 )
#define EMAC_EMCONTROL          *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x02C )
#define EMAC_TXINTSTATRAW       *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x080 )
#define EMAC_TXINTSTATMASKED    *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x084 )
#define EMAC_TXINTMASKSET       *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x088 )
#define EMAC_TXINTMASKCLEAR     *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x08c )

#define EMAC_MACEOIVECTOR       *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x094 )
#define EMAC_RXINTSTATRAW       *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0A0 )
#define EMAC_RXINTSTATMASKED    *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0A4 )
#define EMAC_RXINTMASKSET       *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0A8 )
#define EMAC_RXINTMASKCLEAR     *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0Ac )
#define EMAC_MACINTSTATRAW      *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0B0 )
#define EMAC_MACINTSTATMASKED   *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0B4 )
#define EMAC_MACINTMASKSET      *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0B8 )
#define EMAC_MACINTMASKCLEAR    *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0Bc )


#define EMAC_RX0FREEBUFFER      *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0E0 )
#define EMAC_RX1FREEBUFFER      *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0E4 )
#define EMAC_RX2FREEBUFFER      *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0E8 )
#define EMAC_RX3FREEBUFFER      *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0Ec )
#define EMAC_RX4FREEBUFFER      *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0F0 )
#define EMAC_RX5FREEBUFFER      *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0F4 )
#define EMAC_RX6FREEBUFFER      *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0F8 )
#define EMAC_RX7FREEBUFFER      *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x0Fc )
#define EMAC_TX0HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x100 )
#define EMAC_TX1HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x104 )
#define EMAC_TX2HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x108 )
#define EMAC_TX3HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x10c )
#define EMAC_TX4HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x110 )
#define EMAC_TX5HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x114 )
#define EMAC_TX6HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x118 )
#define EMAC_TX7HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x11c )
#define EMAC_RX0HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x120 )
#define EMAC_RX1HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x124 )
#define EMAC_RX2HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x128 )
#define EMAC_RX3HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x12c )
#define EMAC_RX4HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x130 )
#define EMAC_RX5HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x134 )
#define EMAC_RX6HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x138 )
#define EMAC_RX7HDP             *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x13c )
#define EMAC_TX0CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x140 )
#define EMAC_TX1CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x144 )
#define EMAC_TX2CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x148 )
#define EMAC_TX3CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x14c )
#define EMAC_TX4CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x150 )
#define EMAC_TX5CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x154 )
#define EMAC_TX6CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x158 )
#define EMAC_TX7CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x15c )
#define EMAC_RX0CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x160 )
#define EMAC_RX1CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x164 )
#define EMAC_RX2CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x168 )
#define EMAC_RX3CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x16c )
#define EMAC_RX4CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x170 )
#define EMAC_RX5CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x174 )
#define EMAC_RX6CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x178 )
#define EMAC_RX7CP              *( volatile UINT32* )( EMAC_TXIDVER_BASE + 0x17c )

#define EMAC_RXGOODFRAMES       *( volatile UINT32* )( EMAC_STATS_BASE + 0x000 )
#define EMAC_RXBCASTFRAMES      *( volatile UINT32* )( EMAC_STATS_BASE + 0x004 )
#define EMAC_RXMCASTFRAMES      *( volatile UINT32* )( EMAC_STATS_BASE + 0x008 )
#define EMAC_RXPAUSEFRAMES      *( volatile UINT32* )( EMAC_STATS_BASE + 0x00c )
#define EMAC_RXCRCERRORS        *( volatile UINT32* )( EMAC_STATS_BASE + 0x010 )
#define EMAC_RXALIGNCODEERRORS  *( volatile UINT32* )( EMAC_STATS_BASE + 0x014 )
#define EMAC_RXOVERSIZED        *( volatile UINT32* )( EMAC_STATS_BASE + 0x018 )
#define EMAC_RXJABBER           *( volatile UINT32* )( EMAC_STATS_BASE + 0x01c )
#define EMAC_RXUNDERSIZED       *( volatile UINT32* )( EMAC_STATS_BASE + 0x020 )
#define EMAC_RXFRAGMENTS        *( volatile UINT32* )( EMAC_STATS_BASE + 0x024 )
#define EMAC_RXFILTERED         *( volatile UINT32* )( EMAC_STATS_BASE + 0x028 )
#define EMAC_RXQOSFILTERED      *( volatile UINT32* )( EMAC_STATS_BASE + 0x02c )
#define EMAC_RXOCTETS           *( volatile UINT32* )( EMAC_STATS_BASE + 0x030 )
#define EMAC_TXGOODFRAMES       *( volatile UINT32* )( EMAC_STATS_BASE + 0x034 )
#define EMAC_TXBCASTFRAMES      *( volatile UINT32* )( EMAC_STATS_BASE + 0x038 )
#define EMAC_TXMCASTFRAMES      *( volatile UINT32* )( EMAC_STATS_BASE + 0x03c )
#define EMAC_TXPAUSEFRAMES      *( volatile UINT32* )( EMAC_STATS_BASE + 0x040 )
#define EMAC_TXDEFERRED         *( volatile UINT32* )( EMAC_STATS_BASE + 0x044 )
#define EMAC_TXCOLLISION        *( volatile UINT32* )( EMAC_STATS_BASE + 0x048 )
#define EMAC_TXSINGLECOLL       *( volatile UINT32* )( EMAC_STATS_BASE + 0x04c )
#define EMAC_TXMULTICOLL        *( volatile UINT32* )( EMAC_STATS_BASE + 0x050 )
#define EMAC_TXEXCESSIVECOLL    *( volatile UINT32* )( EMAC_STATS_BASE + 0x054 )
#define EMAC_TXLATECOLL         *( volatile UINT32* )( EMAC_STATS_BASE + 0x058 )
#define EMAC_TXUNDERRUN         *( volatile UINT32* )( EMAC_STATS_BASE + 0x05c )
#define EMAC_TXCARRIERSENSE     *( volatile UINT32* )( EMAC_STATS_BASE + 0x060 )
#define EMAC_TXOCTETS           *( volatile UINT32* )( EMAC_STATS_BASE + 0x064 )
#define EMAC_FRAME64            *( volatile UINT32* )( EMAC_STATS_BASE + 0x068 )
#define EMAC_FRAME65T127        *( volatile UINT32* )( EMAC_STATS_BASE + 0x06c )
#define EMAC_FRAME128T255       *( volatile UINT32* )( EMAC_STATS_BASE + 0x070 )
#define EMAC_FRAME256T511       *( volatile UINT32* )( EMAC_STATS_BASE + 0x074 )
#define EMAC_FRAME512T1023      *( volatile UINT32* )( EMAC_STATS_BASE + 0x078 )
#define EMAC_FRAME1024TUP       *( volatile UINT32* )( EMAC_STATS_BASE + 0x07c )
#define EMAC_NETOCTETS          *( volatile UINT32* )( EMAC_STATS_BASE + 0x080 )
#define EMAC_RXSOFOVERRUNS      *( volatile UINT32* )( EMAC_STATS_BASE + 0x084 )
#define EMAC_RXMOFOVERRUNS      *( volatile UINT32* )( EMAC_STATS_BASE + 0x088 )
#define EMAC_RXDMAOVERRUNS      *( volatile UINT32* )( EMAC_STATS_BASE + 0x08c )

#define EMAC_ALE_IDVER			*( volatile UINT32* )( EMAC_ALE_BASE )
#define EMAC_ALE_CONTROL		*( volatile UINT32* )( EMAC_ALE_BASE + 0x08 )
#define EMAC_ALE_PRESCALE		*( volatile UINT32* )( EMAC_ALE_BASE + 0x10 )
#define EMAC_ALE_UVLAN			*( volatile UINT32* )( EMAC_ALE_BASE + 0x18 )
#define EMAC_ALE_TBLCTL			*( volatile UINT32* )( EMAC_ALE_BASE + 0x20 )
#define EMAC_ALE_TBLWRD2		*( volatile UINT32* )( EMAC_ALE_BASE + 0x34 )
#define EMAC_ALE_TBLWRD1		*( volatile UINT32* )( EMAC_ALE_BASE + 0x38 )
#define EMAC_ALE_TBLWRD0		*( volatile UINT32* )( EMAC_ALE_BASE + 0x3C )
#define EMAC_ALE_PORTCTL0		*( volatile UINT32* )( EMAC_ALE_BASE + 0x40 )
#define EMAC_ALE_PORTCTL1		*( volatile UINT32* )( EMAC_ALE_BASE + 0x44 )
#define EMAC_ALE_PORTCTL2		*( volatile UINT32* )( EMAC_ALE_BASE + 0x48 )

/* EMAC Wrapper */
#define EMAC_EWSOFTRESET        *( volatile UINT32* )( EMAC_SWITCH_BASE + 0x004 )
#define EMAC_EWEMCONTROL        *( volatile UINT32* )( EMAC_SWITCH_BASE + 0x008 )
#define EMAC_EWRXEN             *( volatile UINT32* )( EMAC_SWITCH_BASE + 0x014 )
#define EMAC_EWTXEN             *( volatile UINT32* )( EMAC_SWITCH_BASE + 0x018 )

/* EMAC RAM */
#define EMAC_RAM_BASE           0x4A102000
#define EMAC_RAM_LEN            0x00002000

/* Packet Flags */
#define EMAC_DSC_FLAG_SOP               0x80000000
#define EMAC_DSC_FLAG_EOP               0x40000000
#define EMAC_DSC_FLAG_OWNER             0x20000000
#define EMAC_DSC_FLAG_EOQ               0x10000000
#define EMAC_DSC_FLAG_TDOWNCMPLT        0x08000000
#define EMAC_DSC_FLAG_PASSCRC           0x04000000

/* The following flags are RX only */
#define EMAC_DSC_FLAG_JABBER            0x02000000
#define EMAC_DSC_FLAG_OVERSIZE          0x01000000
#define EMAC_DSC_FLAG_FRAGMENT          0x00800000
#define EMAC_DSC_FLAG_UNDERSIZED        0x00400000
#define EMAC_DSC_FLAG_CONTROL           0x00200000
#define EMAC_DSC_FLAG_OVERRUN           0x00100000
#define EMAC_DSC_FLAG_CODEERROR         0x00080000
#define EMAC_DSC_FLAG_ALIGNERROR        0x00040000
#define EMAC_DSC_FLAG_CRCERROR          0x00020000
#define EMAC_DSC_FLAG_NOMATCH           0x00010000
#define EMAC_TO_PORT_ENABLE				(1 << 20)
#define EMAC_TO_PORT					(1 << 16)

/* Interrupts */
#define EMAC_MACINVECTOR_USERINT        0x01000000
#define EMAC_MACINVECTOR_LINKINT        0x02000000
#define EMAC_MACINVECTOR_HOSTPEND       0x00000002
#define EMAC_MACINVECTOR_STATPEND       0x00000001
#define EMAC_MACINVECTOR_RXPEND         0x000000FF
#define EMAC_MACINVECTOR_TXPEND         0x001F0000


static UINT8 packet_data[TX_BUF];
static UINT8 packet_buffer1[RX_BUF];
static UINT8 packet_buffer2[RX_BUF];


UINT16 gmii_phy_getReg( INT16 phynum, INT16 regnum );

/*
 *  We use pDescBase for a base address. Its easier this way
 *  because we can use indexing off the pointer.
 */

static EMAC_Desc* pDescBase = ( EMAC_Desc* )EMAC_RAM_BASE;

/*
 *  The following are used to allow the ISR to communicate with
 *  the application.
 */

volatile INT32 RxCount;
volatile INT32 TxCount;
volatile INT32 ErrCount;
volatile EMAC_Desc *pDescRx;
volatile EMAC_Desc *pDescTx;

/*
void DM814x_wait(UINT32 u32Delay )
{               
    volatile UINT32 u32LoopCntr;
    for ( u32LoopCntr = 0 ; u32LoopCntr < u32Delay ; u32LoopCntr++ ){ };
}
void DM814x_usecDelay( UINT32 u32usec )
{
    DM814x_wait( u32usec * 2 );
}
*/

/* ------------------------------------------------------------------------ *
 *  gmii_phy_detect( *phyaddr )                                             *
 * ------------------------------------------------------------------------ */

UINT16 gmii_phy_detect( UINT16 *phyaddr )
{
	UINT16 num = 0, i;

	/* Reset Ethernet */
    EMAC_SOFTRESET = 1;
    while( EMAC_SOFTRESET != 0 );
    DM814x_usecDelay( 100 );
    

    MDIO_CONTROL = 0x40000020;              // Enable MII interface ( MDIOCLK < 12.5MHz )
    DM814x_usecDelay( 100000 );

    /* Check for PHYs */
  	for(i=0;i<32;i++)
  	{
   	    if((MDIO_ALIVE & (1 << i)) != 0)
   	    {
   	        printf("    PHY found at address %d\n", i);
   	        *phyaddr++ = i;
   	    }
  	}

    return num;
}

/* ------------------------------------------------------------------------ *
 *  gmii_phy_getReg( phynum, regnum )                                       *
 * ------------------------------------------------------------------------ */

UINT16 gmii_phy_getReg( INT16 phynum, INT16 regnum )
{
    UINT16 value;

    MDIO_USERACCESS0 = 0                    // Read Phy Id 1
        | ( 1 << 31 )                       // [31] Go
        | ( 0 << 30 )                       // [30] Read
        | ( 0 << 29 )                       // [29] Ack
        | ( regnum << 21 )                  // [25-21] PHY register address
        | ( phynum << 16 )                  // [20-16] PHY address
        | ( 0 << 0 );                       // [15-0] Data

    while( MDIO_USERACCESS0 & 0x80000000 ); // Wait for Results

    value = MDIO_USERACCESS0;

    return value;
}

/* ------------------------------------------------------------------------ *
 *  gmii_phy_setReg( phynum, regnum, data )                                 *
 * ------------------------------------------------------------------------ */

void gmii_phy_setReg( INT16 phynum, INT16 regnum, UINT16 data )
{

    MDIO_USERACCESS0 = 0                    // Read Phy Id 1
        | ( 1 << 31 )                       // [31] Go
        | ( 1 << 30 )                       // [30] Write
        | ( 0 << 29 )                       // [29] Ack
        | ( regnum << 21 )                  // [25-21] PHY register address
        | ( phynum << 16 )                  // [20-16] PHY address
        | ( data << 0 );                    // [15-0] Data

    while( MDIO_USERACCESS0 & 0x80000000 ); // Wait for Results

    DM814x_usecDelay( 1000 );
}

/* ------------------------------------------------------------------------ *
 *  gmii_phy_dumpRegs( )                                                    *
 * ------------------------------------------------------------------------ */

void gmii_phy_dumpRegs( )
{

    INT16 i;
    for ( i = 0 ; i < 32 ; i++ )
        printf( "PHY[%d] = %04x\n", i, gmii_phy_getReg( 1, i ) );

    printf( "\n\n" );
}

/* ------------------------------------------------------------------------ *
 *  emac_gmii_init( phynum )                                                       *
 * ------------------------------------------------------------------------ */

INT16 emac_gmii_init( INT16 phynum )
{

    INT16 i;
    volatile UINT32* pReg;
    INT16 readData = 0;

	/* 
	 * EMAC Boot code sets this offset to 0x21 
	 * This initializes EMAC to work in all boot settings 
	 */

	EMAC0_SLIVER_CTRL = 0x000000A1;
    EMAC1_SLIVER_CTRL = 0x000000A1;
    printf("\n emac_gmii_init phynum = %d \n",phynum);

    /* Reset Ethernet */
    EMAC_SOFTRESET = 1;
    while( EMAC_SOFTRESET != 0 );
    DM814x_usecDelay( 100 );

	EMAC_ALE_CONTROL |= 0x80000000;
	DM814x_usecDelay( 100000 ); 
	EMAC_ALE_CONTROL |= 0x40000000;
	DM814x_usecDelay( 100000 );
	DM814x_usecDelay( 100000 ); 
	EMAC_ALE_CONTROL |= 0x00000010;
	DM814x_usecDelay( 100000 ); 

    /* ---------------------------------------------------------------- *
     *  Init PHY / MDIO                                                 *
     * ---------------------------------------------------------------- */

    MDIO_CONTROL = 0x40000020;              // Enable MII interface ( MDIOCLK < 12.5MHz )
    DM814x_usecDelay( 100000 );

    gmii_phy_setReg( phynum,  0x1D, 0x0b);
    readData = gmii_phy_getReg( phynum, 0x1E );
    readData &= ~(0x8000);

    gmii_phy_setReg( phynum,  0x1D, 0x0b);
    gmii_phy_setReg( phynum,  0x1E, readData);

    gmii_phy_setReg( phynum,  0x1D, 0x11);

    readData = gmii_phy_getReg( phynum, 0x1E );
    readData |= 0x01;

    gmii_phy_setReg( phynum,  0x1D, 0x11);
    gmii_phy_setReg( phynum,  0x1E, readData);

    gmii_phy_setReg( phynum,  0, 0x8140);       // Enable external loopback with 1000; Full-Duplex
    DM814x_usecDelay( 100000 );

	readData = gmii_phy_getReg( phynum, 0 );

	printf (" VIMAL  read data = %x \n",readData);

	if (readData == 0x3100)
		printf (" MII 100 Mbps Link.\r\n");
	else if (readData == 0x1140)
		printf ("RGMII 1 Gbps Link.\r\n");
	else if (readData == 0x1100)
		printf ("MII 10 Mbps Link.\r\n");

    //Setup GIG advertisement
    if (readData == 0x1140)
    {
		readData = gmii_phy_getReg( phynum, 9 );
		readData |= 0x200;

		gmii_phy_setReg( phynum, 9, readData);
    }

    // setup the general advertisement

    readData = gmii_phy_getReg( phynum, 4 );
    readData |= 0x01E0;

    gmii_phy_setReg( phynum, 4, readData);

    DM814x_usecDelay( 100000 );
    DM814x_usecDelay( 100000 );

    printf( "    In RGMII mode\n" );

    MDIO_CONTROL = 0x40000020;              // Enable MII interface ( MDIOCLK < 12.5MHz )

	EMAC_STAT_PORT_EN = 0x7;
	EMAC_P2_MAX_BLKS = 0x42;

    /* Gigabit PHY external cable loopback */

    gmii_phy_setReg( phynum, 19, 0x0080 );       // Enable cable loopback
    gmii_phy_setReg( phynum,  0, 0x0140 );       // Force 1000mbps, full duplex
    DM814x_usecDelay( 100000 );

    /* Wait for link */
    printf( "    Waiting for link... phynum = %d \n",phynum );
    while( ( gmii_phy_getReg( phynum, 1 ) & 0x04 ) == 0 );
    printf( "    Link Detected\n" );
    printf ("Enabling the R-GMII interface on DM814X.\r\n");
    GMII_SEL = 0x0000030a;
    printf( "    In R-GMII mode\n" );
	

	EMAC_STAT_PORT_EN = 0x7;
	EMAC_P2_MAX_BLKS = 0x104;

    /* ---------------------------------------------------------------- *
     *  Init EMAC                                                       *
     * ---------------------------------------------------------------- */

    /* 1. Disable RX/TX interrupts */
    EMAC_EWRXEN = 0x00000000;
    EMAC_EWTXEN = 0x00000000;

    /* 2. Clear the MAC control, receive control, & transmit control */

    EMAC0_MACCONTROL = 0;
    EMAC_RXCONTROL = 0;
    EMAC_TXCONTROL = 0;

    /* 3. Initialize all 16 header descriptor pointers RXnHDP & TXnHDP to zero */

    EMAC_RX0HDP = 0;
	EMAC_RX1HDP = 0;
	EMAC_RX2HDP = 0;
	EMAC_RX3HDP = 0;
	EMAC_RX4HDP = 0;
	EMAC_RX5HDP = 0;
	EMAC_RX6HDP = 0;
	EMAC_RX7HDP = 0;

    EMAC_TX0HDP = 0;
	EMAC_TX1HDP = 0;
	EMAC_TX2HDP = 0;
	EMAC_TX3HDP = 0;
	EMAC_TX4HDP = 0;
	EMAC_TX5HDP = 0;
	EMAC_TX6HDP = 0;
	EMAC_TX7HDP = 0;

    /* 4. Clear all 36 statistics registers by writing 0 */

    pReg = &EMAC_RXGOODFRAMES;

    for ( i = 0 ; i < 36 ; i++ )
        *(pReg+i) = *(pReg+i);

    /* 8. Set RX buffer offset to 0.  Valid data always begins on the 1st byte */

    EMAC_RXBUFFEROFFSET = 0;


    /* 11. Set the appropriate configuration bits in MACCONTROL (do not set the GMIIEN bit yet). */

    EMAC0_MACCONTROL = 0
        | ( 0 << 9 )            // Round robin
        | ( 1 << 7 )            // Gigabit mode
        | ( 0 << 6 )            // TX pacing disabled
        | ( 0 << 5 )            // GMII RX & TX
        | ( 0 << 4 )            // TX flow disabled
        | ( 0 << 3 )            // RX flow disabled
        | ( 0 << 1 )          // Loopback disabled
        /*| ( 1 << 1 )*/            // Loopback enabled
        | ( 1 << 0 )           // full duplex
        | ( 1 << 22 ) 		// CEF
        | ( 1 << 23 );		// CSF



#if 0

	DM814x_usecDelay( 100000 );
	ale_entry[2] = 0x80000000; /* */
	ale_entry[1] = 0x10000000; /* Entry Type Unicast */
	ale_entry[0] = 0x00000000;
	ale_entry[1] |= 0xBB1300; 
	EMAC_ALE_TBLWRD2 = ale_entry[2];
	EMAC_ALE_TBLWRD1 = ale_entry[1];
	EMAC_ALE_TBLWRD0 = ale_entry[0];

#endif

	EMAC_ALE_PORTCTL0 |= 0x13;
	EMAC_ALE_PORTCTL1 |= 0x13;
	EMAC_ALE_PORTCTL2 |= 0x13;

	/* P2 TX Header Priority to Switch Priority Mapping */
	EMAC_P2_TX_PRI_MAP = 0x00;

    /* 12. Clear all unused channel interrupt bits */

    EMAC_RXINTMASKCLEAR = 0xFF;
    EMAC_TXINTMASKCLEAR = 0xFF;

    /* 13. Enable the RX & TX channel interrupt bits. */

    EMAC_RXINTMASKSET = 0xFF;
    EMAC_TXINTMASKSET = 0xFF;

    /* Enable Host Error and Statistics interrupts */

    EMAC_MACINTMASKSET = 0
        | ( 1 << 1 )            // Host Error interrupt mask
        | ( 1 << 0 );           // Statistics interrupt mask

    /* 14. Initialize the receive and transmit descriptor list queues. */


    /* 15. Prepare receive by writing a pointer to the head of the receive buffer descriptor list to RXnHDP. */

    EMAC0_MACSRCADDRLO = 0x03BB1300;   /* bytes 0, 1 */
    EMAC0_MACSRCADDRHI = 0xD967;       /* bytes 2-5 - channel 0 ??? */

    /* 16. Enable the RX & TX DMA controllers. Then set GMIIEN */

    EMAC_RXCONTROL = 1;
    EMAC_TXCONTROL = 1;

    EMAC0_MACCONTROL |= ( 1 << 5 );

    /* 17. Enable the device interrupt wrapper, emulation free mode */

    EMAC_EWRXEN      = 0x00000001; // Enable receive interrupts on channel 0
    EMAC_EWTXEN      = 0x00000001; // Enable transmit interrupts on channel 0

    return 0;
}


/* ------------------------------------------------------------------------ *
 *  verify_packet                                                           *
 * ------------------------------------------------------------------------ */

static INT16 verify_packet( EMAC_Desc* pDesc, UINT32 size, UINT32 flagCRC )
{

    INT16 i;
    UINT32 SizeCRC      = ( flagCRC ) ? size + 4 : size;
    UINT32 packet_flags = pDesc->PktFlgLen;

    /* We must own this packet */

    if ( packet_flags & EMAC_DSC_FLAG_OWNER )
        return 1;

    /* Must be SOP and EOP */
    if ( ( packet_flags & ( EMAC_DSC_FLAG_SOP | EMAC_DSC_FLAG_EOP ) )
                       != ( EMAC_DSC_FLAG_SOP | EMAC_DSC_FLAG_EOP ) )
        return 2;

    /* If flagCRC is set, it must have a CRC */
    if ( flagCRC )
        if ( ( packet_flags & EMAC_DSC_FLAG_PASSCRC ) != EMAC_DSC_FLAG_PASSCRC )
            return 3;

    /* Packet must be correct size */
    if ( ( packet_flags & 0xFFFF ) != SizeCRC )
        return 5;

    /* Offset must be zero, packet size unchanged */
    if ( pDesc->BufOffLen != SizeCRC )
        return 6;

    /* Validate the data */
    for ( i = 0 ; i < size ; i++ )
        if ( pDesc->pBuffer[i] != i )
            return 7;

    return 0;
}


/* ------------------------------------------------------------------------ *
 *                                                                          *
 *  test_gmii_packet( )                                                     *
 *      EMAC tests to send data to external loopback cable.                 *
 *                                                                          *
 * ------------------------------------------------------------------------ */

INT16 test_gmii_packet( )
{
    INT32 i;
    INT16 errors = 0;
    UINT32 status;
    EMAC_Desc* pDesc;

    /* ---------------------------------------------------------------- *
     *  Setup EMAC for GMII mode                                        *
     * ---------------------------------------------------------------- */

  //emac_gmii_init( );

    memset( packet_buffer1, 0x00, 128 );
    memset( packet_buffer2, 0x00, 128 );

    /* ---------------------------------------------------------------- *
     *                                                                  *
     *  Setup RX packets                                                *
     *                                                                  *
     * ---------------------------------------------------------------- */

    pDesc            = pDescBase;
    pDesc->pNext     = pDescBase + 1;
    pDesc->pBuffer   = packet_buffer1;
    pDesc->BufOffLen = RX_BUF;
    pDesc->PktFlgLen = EMAC_DSC_FLAG_OWNER;

    pDesc            = pDescBase + 1;
    pDesc->pNext     = 0;
    pDesc->pBuffer   = packet_buffer2;
    pDesc->BufOffLen = RX_BUF;
    pDesc->PktFlgLen = EMAC_DSC_FLAG_OWNER;

    /*
     *  Start RX receiving
     */
    pDescRx = pDescBase;
    EMAC_RX0HDP = ( UINT32 )pDescRx;

    /* ---------------------------------------------------------------- *
     *                                                                  *
     *  Setup TX packets                                                *
     *      Send 2 copies of the same packet using different sizes      *
     *                                                                  *
     * ---------------------------------------------------------------- */
    for ( i = 0 ; i < TX_BUF ; i++ )
        packet_data[i] = i;

    pDesc            = pDescBase + 10;
    pDesc->pNext     = pDescBase + 11;
    pDesc->pBuffer   = packet_data;
    pDesc->BufOffLen = TX_BUF - 4; // 4 bytes for CRC
    pDesc->PktFlgLen = EMAC_DSC_FLAG_OWNER
                     | EMAC_DSC_FLAG_SOP
                     | EMAC_DSC_FLAG_EOP
                     | (TX_BUF - 4);

    pDesc            = pDescBase + 11;
    pDesc->pNext     = 0;
    pDesc->pBuffer   = packet_data;
    pDesc->BufOffLen = TX_BUF - 4; // 4 bytes for CRC
    pDesc->PktFlgLen = EMAC_DSC_FLAG_OWNER
                     | EMAC_DSC_FLAG_SOP
                     | EMAC_DSC_FLAG_EOP
                     | (TX_BUF - 4);

    /*
     *  Start TX sending
     */

    TxCount = 0;
    RxCount = 0;
    pDescTx = pDescBase + 10;
    EMAC_TX0HDP = ( UINT32 )pDescTx;

    DM814x_usecDelay( 100000 );

	/* ACK TX */
	status = EMAC_TX0CP;
    EMAC_TX0CP = status;

    DM814x_usecDelay( 100000 );
    /* ACK RX */
    status = EMAC_RX0CP;
    EMAC_RX0CP = status;

    /* ---------------------------------------------------------------- *
     *                                                                  *
     *  Normally there would be a interrupt to service the EMAC RX/TX   *
     *  transmission.  Instead a short pause and manually call the ISR  *
     *  Interrupt Service Routine to check on the status.               *
     *                                                                  *
     *  You can later add in the ISR and the code to support.           *
     *                                                                  *
     * ---------------------------------------------------------------- */

    /* Busy period */
    DM814x_usecDelay( 100000 );

    /* ---------------------------------------------------------------- *
     *  Check packet and results                                        *
     * ---------------------------------------------------------------- */

    if ( verify_packet( pDescBase, TX_BUF - 4, 1 ) )        // Verify Size + Contents
        errors++;

    if ( verify_packet( pDescBase + 1, TX_BUF - 4, 1 ) )	// Verify Size + Contents
        errors++;

#if 0

    if ( ( status = EMAC_FRAME64 ) != 2 )           // Check # of 64 byte frames

        errors++;

    EMAC_FRAME64 = status;



    if ( ( status = EMAC_FRAME128T255 ) != 2 )      // Check # of 128-255 byte frames

        errors++;

    EMAC_FRAME128T255 = status;



    if ( ( status = EMAC_RXGOODFRAMES ) != 2 )      // Check # of Good RX frames

        errors++;

    EMAC_RXGOODFRAMES = status;



    if ( ( status = EMAC_TXGOODFRAMES ) != 2 )      // Check # of Good TX frames

        errors++;

    EMAC_TXGOODFRAMES = status;

#endif

    return errors;
}

/* ------------------------------------------------------------------------ *
 *                                                                          *
 *  emac_gmii_test( )                                                       *
 *                                                                          *
 * ------------------------------------------------------------------------ */

INT16 emac_rgmii_test(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
{
	UINT16 phyaddr[32];
    INT16 errors = 0, num, i;

    /* Detect PHYs */
    num = gmii_phy_detect( phyaddr );
    num = num; /* for compiler warnings */
	printf("PHY Detect Num = %d \n and phyaddr[0] = %d",num,phyaddr[0]);

    /* Setup EMAC for GMII mode */
    emac_gmii_init( phyaddr[0] );  // Lower address is on the Netra base board

    /* Test EMAC in GMII mode */
    for ( i = 0 ; i < 10 ; i++ )
        errors += test_gmii_packet( );

	if (!errors)
	{
		printf("Packet verification passed!!\n");
	}
	else
	{
		printf("Packet verification failed!!\n");
	}

    return errors;
}


U_BOOT_CMD(UU_ETH, 3, 0,emac_rgmii_test,"Ethernet TEST",0);