U-Boot 2010.06 (Apr 30 2012 - 01:02:37) TI8148-GP rev 2.1 ARM clk: 600MHz DDR clk: 400MHz DRAM: 2 GiB NAND: HW ECC BCH8 Selected 256 MiB Using default environment The 2nd stage U-Boot will now be auto-loaded Please do not interrupt the countdown till TI8148_EVM prompt if 2nd stage is alr eady flashed Hit any key to stop autoboot: 0 NAND read: device 0 offset 0x20000, size 0x40000 262144 bytes read: OK ## Starting application at 0x81000000 ... U-Boot 2010.06 (Apr 30 2012 - 00:57:34) TI8148-GP rev 2.1 ARM clk: 600MHz DDR clk: 400MHz I2C: ready DRAM: 2 GiB NAND: HW ECC BCH8 Selected 256 MiB MMC: OMAP SD/MMC: 0 .:;rrr;;. ,5#@@@@#####@@@@@@#2, ,A@@@hi;;;r5;;;;r;rrSG@@@A, r@@#i;:;s222hG;rrsrrrrrr;ri#@@r :@@hr:r;SG3ssrr2r;rrsrsrsrsrr;rh@@: B@H;;rr;3Hs;rrr;sr;;rrsrsrsrsrsr;;H@B @@s:rrs;5#;;rrrr;r#@H:;;rrsrsrsrsrr:s@@ @@;;srs&X#9;r;r;;,2@@@rrr:;;rrsrsrsrr;;@@ @@;;rrsrrs@MB#@@@@@###@@@@@@#rsrsrsrsrr;;@@ G@r;rrsrsr;#X;SX25Ss#@@#M@#9H9rrsrsrsrsrs;r@G @9:srsrsrs;2@;:;;:.X@@@@@H::;rrsrsrsrsrsrr:3@ X@;rrsrsrsrr;XAi;;:&@@#@Bs:rrsrsrsrsrsrsrsrr;@X @#;rsrsrsrsrr;r2ir@@@###::rrsrsrsrsrsrsrsrsr:@@ @A:rrsrsrsrr;:2@29@@M@@@;:;rrrrsrsrsrsrsrsrs;H@ @&;rsrsrsrr;A@@@@@@###@@@s::;:;;rrsrsrsrsrsr;G@ @#:rrsrsrsr;G@5Hr25@@@#@@@#9XG9s:rrrrsrsrsrs:#@ M@;rsrsrsrs;r@&#;::S@@@@@@@M@@@@Grr:;rsrsrsr;@# :@s;rsrsrsrr:M#Msrr;;&#@@@@@@@@@@H@@5;rsrsr;s@, @@:rrsrsrsr;S@rrrsr;:;r3MH@@#@M5,S@@irrsrr:@@ @A:rrsrsrsrrrrrsrsrrr;::;@##@r:;rH@h;srr:H@ ;@9:rrsrsrsrrrsrsrsrsr;,S@Hi@i:;s;MX;rr:h@; r@B:rrrrsrsrsrsrsrr;;sA@#i,i@h;r;S5;r:H@r ,@@r;rrrsrsrsrsrr;2BM3r:;r:G@:rrr;;r@@, B@Mr;rrrrsrsrsr@@S;;;rrr:5M;rr;rM@H .@@@i;;rrrrsrs2i;rrrrr;r@M:;i@@@. .A@@#5r;;;r;;;rrr;r:r#AsM@@H. ;&@@@@MhXS5i5SX9B@@@@G; :ihM#@@@@@##hs, Net: Detected MACID:40:5f:c2:40:f6:e1 cpsw Hit any key to stop autoboot: 0 TI8148_EVM#printenv verify=yes ramdisk_file=ramdisk.gz loadaddr=0x81000000 script_addr=0x80900000 loadbootscript=fatload mmc 0 ${script_addr} boot.scr bootscript= echo Running bootscript from MMC/SD to set the ENV...; source ${scri pt_addr} ethaddr=40:5f:c2:40:f6:e1 ethact=cpsw logotime=15 filesize=2507A fileaddr=81000000 gatewayip=192.168.100.1 netmask=255.255.254.0 ipaddr=192.168.100.111 dnsip=192.168.100.1 bootdelay=4 baudrate=115200 oldbootargs=console=ttyO0,115200n8 rootwait rw mem=364M@0x80000000 mem=320M@0x9F C00000 vmalloc=500M notifyk.vpssm3_sva=0xBF900000 root=/dev/nfs nfsroot=192.168. 100.229:/home/user/targetfs ip=dhcp autoload=no oldserverip=192.168.100.229 serverip=192.168.100.67 oldbootfile=uImage bootfile=uImage oldbootcmd=dhcp;setenv serverip 192.168.100.229;tftpboot;bootm bootcmd=dhcp;setenv serverip 192.168.100.67;tftpboot;bootm bottargs= bootargs=console=ttyO0,115200n8 rootwait rw mem=364M@0x80000000 mem=320M@0x9FC00 000 vmalloc=500M notifyk.vpssm3_sva=0xBF900000 vram=50M ti816xfb.vram=0:16M,1:16 M,2:6M root=/dev/nfs nfsroot=192.168.100.67:/home/user/targetfs ip=dhcp Environment size: 1102/8188 bytes TI8148_EVM#boot link up on port 0, speed 1000, full duplex BOOTP broadcast 1 DHCP client bound to address 192.168.100.66 link up on port 0, speed 1000, full duplex Using cpsw device TFTP from server 192.168.100.67; our IP address is 192.168.100.66 Filename 'uImage'. Load address: 0x81000000 Loading: ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ############ done Bytes transferred = 2720256 (298200 hex) ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2720192 Bytes = 2.6 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (user@Ubuntu) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Fri Oct 19 13:24:13 CEST 2012 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8148evm vram size = 52428800 at 0x0 reserved size = 52428800 at 0x0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8148 2.1 SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 160648 Kernel command line: console=ttyO0,115200n8 rootwait rw mem=364M@0x80000000 mem= 320M@0x9FC00000 vmalloc=500M notifyk.vpssm3_sva=0xBF900000 vram=50M ti816xfb.vra m=0:16M,1:16M,2:6M root=/dev/nfs nfsroot=192.168.100.67:/home/user/targetfs ip= dhcp PID hash table entries: 2048 (order: 1, 8192 bytes) Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) Memory: 364MB 270MB = 634MB total Memory: 637476k/637476k available, 62940k reserved, 276480K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xd7000000 - 0xf8000000 ( 528 MB) lowmem : 0xc0000000 - 0xd6c00000 ( 364 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc003c000 ( 208 kB) .text : 0xc003c000 - 0xc0525000 (5028 kB) .data : 0xc0526000 - 0xc0571780 ( 302 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 20000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 598.01 BogoMIPS (lpj=2990080) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 4 NOR: Can't request GPMC CS Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device registered ti81xx_vin device ti81xx_pcie: Invoking PCI BIOS... ti81xx_pcie: Setting up Host Controller... ti81xx_pcie: Register base mapped @0xd7020000 ti81xx_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled bio: create slab at 0 vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb USBSS revision 4ea2080b registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz pcf857x 1-0021: gpios 128..143 on a pcf8575 regulator: VRTC: 1800 mV regulator: VIO: 1500 mV regulator: VDD1: 600 <--> 1500 mV at 1200 mV regulator: VDD2: 600 <--> 1500 mV at 1200 mV regulator: VDDCTRL: 600 <--> 1400 mV at 1200 mV regulator: LDO1: 1100 <--> 3300 mV at 1800 mV regulator: LDO2: 1100 <--> 3300 mV at 1800 mV regulator: LDO3: 1100 <--> 3300 mV at 3300 mV regulator: LDO4: 1100 <--> 3300 mV at 1800 mV regulator: LDO5: 1100 <--> 3300 mV at 3300 mV regulator: LDO6: 1100 <--> 3300 mV at 3300 mV regulator: LDO7: 1100 <--> 3300 mV at 3300 mV regulator: LDO8: 1100 <--> 3300 mV at 1800 mV tps65910 1-002d: No interrupt support, no core IRQ omap_i2c omap_i2c.3: bus 3 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at d701e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 MUSB controller-1 revision 4ea20800 musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at d7026800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 16384 (order: 4, 65536 bytes) TCP established hash table entries: 65536 (order: 7, 524288 bytes) TCP bind hash table entries: 65536 (order: 6, 262144 bytes) TCP: Hash tables configured (established 65536 bind 65536) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered highmem bounce pool size: 64 pages JFFS2 version 2.2. (NAND) �ũ 2001-2006 Red Hat, Inc. msgmni has been set to 705 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 console [ttyO0] enabled omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 brd: module loaded loop: module loaded ahci ahci.0: forcing PORTS_IMPL to 0x1 ahci ahci.0: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc apst scsi0 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 omap2-nand driver initializing NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron ) Creating 6 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000020000 : "U-Boot-min" 0x000000020000-0x000000260000 : "U-Boot" 0x000000260000-0x000000280000 : "U-Boot Env" 0x000000280000-0x0000006c0000 : "Kernel" 0x0000006c0000-0x00000cee0000 : "File System" 0x00000cee0000-0x000010000000 : "Reserved" usb 2-1: new low speed USB device using musb-hdrc and address 2 davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffffc davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown CAN device driver interface CAN bus driver for Bosch D_CAN controller 1.0 d_can d_can: d_can device registered (irq=52, irq_obj=53) usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 usbcore: registered new interface driver cdc_acm cdc_acm: v0.26:USB Abstract Control Model driver for USB modems and ISDN adapter s Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice usb 2-1: New USB device found, idVendor=04f3, idProduct=0234 usb 2-1: New USB device strings: Mfr=0, Product=2, SerialNumber=0 usb 2-1: Product: OM ata1: SATA link down (SStatus 0 SControl 300) qt602240_ts 1-004a: Family ID: 128 Variant ID: 1 Version: 22 Build: 171 qt602240_ts 1-004a: Matrix X Size: 18 Matrix Y Size: 12 Object Num: 17 input: AT42QT602240/ATMXT224 Touchscreen as /devices/platform/omap/omap_i2c.1/i2 c-1/1-004a/input/input0 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec input: OM as /devices/platform/omap/ti81xx-usbss/musb-hdrc.1/usb2/2-1/2-1:1.0/in put/input1 generic-usb 0003:04F3:0234.0001: input: USB HID v1.11 Mouse [OM] on usb-musb-hdr c.1-1/input0 usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0x bf900000 usbcore: registered new interface driver snd-usb-audio asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok ALSA device list: #0: TI81XX EVM TCP cubic registered NET: Registered protocol family 17 can: controller area network core (rev 20090105 abi 8) NET: Registered protocol family 29 can: raw protocol (rev 20090105) can: broadcast manager protocol (rev 20090105 t) Registering the dns_resolver key type VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. Detected MACID=40:5f:c2:40:f6:e1 omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) CPSW phy found : id is : 0x4dd074 CPSW phy found : id is : 0x4dd074 Sending DHCP requests . PHY: 0:00 - Link is Up - 1000/Full PHY: 0:01 - Link is Up - 0/Half PHY: 0:01 - Link is Down ., OK IP-Config: Got DHCP answer from 0.0.0.0, my address is 192.168.100.66 IP-Config: Complete: device=eth0, addr=192.168.100.66, mask=255.255.254.0, gw=192.168.100.1, host=fw.domain.lan, domain=domain.lan, nis-domain=(none), bootserver=0.0.0.0, rootserver=192.168.100.67, rootpath= VFS: Mounted root (nfs filesystem) on device 0:15. devtmpfs: mounted Freeing init memory: 208K INIT: version 2.86 booting Please wait: booting... Starting udev udevd (69): /proc/69/oom_adj is deprecated, please use /proc/69/oom_score_adj in stead. Root filesystem already rw, not remounting Caching udev devnodes NET: Registered protocol family 10 ALSA: Restoring mixer settings... NOT configuring network interfaces: / is an NFS mount Thu Oct 11 11:18:00 UTC 2012 INIT: Entering runlevel: 5 Loading HDVICP2 Firmware DM814X prcm_config_app version: 2.0.0.1 Doing PRCM settings... PRCM for IVHD0 is in Progress, Please wait..... BW Phy Addr : 0x48180600 Data : 0x00000001 AW Phy Addr : 0x48180600 Data : 0x00000002 Phy Addr : 0x48180c04 Data : 0x00000037 BW Phy Addr : 0x48180620 Data : 0x00070000 AW Phy Addr : 0x48180620 Data : 0x00050002 BW Phy Addr : 0x48180624 Data : 0x00030000 AW Phy Addr : 0x48180624 Data : 0x00010002 Phy Addr : 0x48180600 Data : 0x00000102 BW Phy Addr : 0x48180c10 Data : 0x00000007 AW Phy Addr : 0x48180c10 Data : 0x00000003 Phy Addr : 0x48180c14 Data : 0x00000004 BW Phy Addr : 0x58088000 Data : 0xeafffffe AW Phy Addr : 0x58088000 Data : 0xeafffffe BW Phy Addr : 0x58098000 Data : 0xeafffffe AW Phy Addr : 0x58098000 Data : 0xeafffffe BW Phy Addr : 0x48180c10 Data : 0x00000003 AW Phy Addr : 0x48180c10 Data : 0x00000000 Phy Addr : 0x48180c14 Data : 0x00000007 PRCM for IVHD0 is Done Successfully PRCM Initialization completed SysLink version : 2.20.00.14 SysLink module created on Date:Oct 19 2012 Time:17:43:14 FIRMWARE: I2cInit will be done by M3 FIRMWARE: Memory map bin file not passed Usage : firmware_loader [-mma p ] [-i2c <0|1>] ===Mandatory arguments=== 0: DSP, 1: Video-M3, 2: Vpss-M3 firmware binary file to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 1 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1 FIRMWARE: 1 start Successful Loading HDVPSS (V4L2) Firmware FIRMWARE: Memory map bin file not passed Usage : firmware_loader [-mma p ] [-i2c <0|1>] ===Mandatory arguments=== 0: DSP, 1: Video-M3, 2: Vpss-M3 firmware binary file to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 0 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1 FIRMWARE: 2 start Successful Configuring fb0 to LCD tvp7002 3-005d: tvp7002 found @ 0x5d (OMAP I2C adapter) tvp7002 3-005d: Rev. 02 detected. ti81xxvin ti81xxvin: registered sub device tvp7002 ti81xxvin ti81xxvin: TI81xx HDVPSS Capture driver initialized HDMI W1 rev 4.0 HDMI CEC Spec version 1.2 Starting system message bus: dbus. Starting Dropbear SSH server: dropbear. Starting telnet daemon. Starting network benchmark server: netserver. Starting syslogd/klogd: done Starting thttpd. Starting PVR /dev/mem opened. Memory mapped at address 0x40276000. Read at address 0x48180F04 (0x40276f04): 0x00000001 Write at address 0x48180F04 (0x40276f04): 0x00000000, readback 0x00000000 /dev/mem opened. Memory mapped at address 0x40045000. Read at address 0x48180900 (0x40045900): 0x00000102 Write at address 0x48180900 (0x40045900): 0x00000002, readback 0x00000002 /dev/mem opened. Memory mapped at address 0x4011a000. Read at address 0x48180920 (0x4011a920): 0x00040002 Write at address 0x48180920 (0x4011a920): 0x00000002, readback 0x00000002 Starting Matrix GUI application. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org dm814x-evm ttyO0 Arago 2011.09 dm814x-evm ttyO0 dm814x-evm login: root root@dm814x-evm:~# /etc/init.d/matrix-gui-e stop Stopping Matrix GUI application. root@dm814x-evm:~# /etc/init.d/pvr-init stop Stopping PVR root@dm814x-evm:~# /usr/share/ti/ti-omx/capture_encode_a8host_debug.xv5T -o samp le.h264 -m 1080p -f 60 -b 1000000 -n 1000 -d 0 output file: sample.h264 bit_rate: 1000000 frame_rate: 60 num_frames: 1000 mode: 1080p display_id: 0 Capture-Encode example =============================== OMX_Init completed UIAClient is ready to send a UIA configuration command UIAClient received UIA_CONFIGURE_ACK UIAClient is done sending requests UIAClient is ready to send a UIA configuration command UIAClient received UIA_CONFIGURE_ACK UIAClient is done sending requests openeing file capture compoenent is created control TVP compoenent is created Buffer Size computed: 3110400 set input port params (width = 1920, height = 1080)enable capture output port got eventEnable/Disable Event dei compoenent is created set input port params (width = 1920, height = 1080) set output port params (width = 1920, height = 1080)set output port params (widt h = 1920, height = 1080)set number of channelsset input resolutionset output res olutionenable dei input port got eventEnable/Disable Event enable dei output port 0 got eventEnable/Disable Event enable dei output port 1 got eventEnable/Disable Event encoder compoenent is created found handle 0x12f4f8 for component OMX.TI.VPSSM3.VFDC got display handle found handle 0x133500 for component OMX.TI.VPSSM3.CTRL.DC Buffer Size computed: 4147200 set input port params (width = 1920, height = 1080)setting input and output memo ry type to defaultenable input port got eventEnable/Disable Event connect call for capture-Dei connect call for dei- encoder connect call for dei-display got event*** unrecoverable error: OMX_ErrorUndefined (0x80001001) Press a key to proceed