root@dm814x-evm:/usr/share/ti/ti-omx# ./capture_encode_a8host_debug.xv5T -o samp le1.h264 -m 1080p -f 60 -b 1000000 -d 0 -n 1000 output file: sample1.h264 bit_rate: 1000000 frame_rate: 60 num_frames: 1000 mode: 1080p display_id: 0 Capture-Encode example =============================== OMX_Init completed UIAClient is ready to send a UIA configuration command UIAClient received UIA_CONFIGURE_ACK UIAClient is done sending requests UIAClient is ready to send a UIA configuration command UIAClient received UIA_CONFIGURE_ACK UIAClient is done sending requests openeing file capture compoenent is created control TVP compoenent is created Buffer Size computed: 3110400 set input port params (width = 1920, height = 1080)enable capture output port got eventEnable/Disable Event dei compoenent is created set input port params (width = 1920, height = 1080) set output port params (width = 1920, height = 1080)set output port params (widt h = 1920, height = 1080)set number of channelsset input resolutionset output res olutionenable dei input port got eventEnable/Disable Event enable dei output port 0 got eventEnable/Disable Event enable dei output port 1 got eventEnable/Disable Event encoder compoenent is created found handle 0x12f4f8 for component OMX.TI.VPSSM3.VFDC got display handle found handle 0x133500 for component OMX.TI.VPSSM3.CTRL.DC Buffer Size computed: 4147200 set input port params (width = 1920, height = 1080)setting input and output memo ry type to defaultenable input port got eventEnable/Disable Event connect call for capture-Dei connect call for dei- encoder connect call for dei-display got event*** unrecoverable error: OMX_ErrorUndefined (0x80001001) Press a key to proceed