notify_send_event failed! status = 0xfffffff3 ------------[ cut here ]------------ WARNING: at drivers/dsp/syslink/omap_notify/notify.c:776 notify_send_event+0xd4/0x26c() Modules linked in: vpss(+) syslink ipv6 Backtrace: [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) r7:00000000 r6:c02aa1e0 r5:c0469330 r4:00000308 [] (dump_stack+0x0/0x1c) from [] (warn_slowpath_common+0x54/0x6c) [] (warn_slowpath_common+0x0/0x6c) from [] (warn_slowpath_null+0x24/0x2c) r9:cbc1b300 r8:00000001 r7:00000002 r6:00000000 r5:00000009 r4:00000000 [] (warn_slowpath_null+0x0/0x2c) from [] (notify_send_event+0xd4/0x26c) [] (notify_send_event+0x0/0x26c) from [] (vps_fvid2_init+0x164/0x490 [vpss]) [] (vps_fvid2_init+0x0/0x490 [vpss]) from [] (vps_probe+0x60/0x160 [vpss]) [] (vps_probe+0x0/0x160 [vpss]) from [] (platform_drv_probe+0x20/0x24) r7:ccae7100 r6:bf1f57d8 r5:c04b3c28 r4:c04b3c28 [] (platform_drv_probe+0x0/0x24) from [] (driver_probe_device+0xd0/0x190) [] (driver_probe_device+0x0/0x190) from [] (__driver_attach+0x68/0x8c) r7:ccae7100 r6:bf1f57d8 r5:c04b3c5c r4:c04b3c28 [] (__driver_attach+0x0/0x8c) from [] (bus_for_each_dev+0x50/0x84) r7:ccae7100 r6:bf1f57d8 r5:c01df784 r4:00000000 [] (bus_for_each_dev+0x0/0x84) from [] (driver_attach+0x20/0x28) r6:bf1f57d8 r5:bf1f57c4 r4:00000000 [] (driver_attach+0x0/0x28) from [] (bus_add_driver+0xb4/0x234) [] (bus_add_driver+0x0/0x234) from [] (driver_register+0xb0/0x13c) [] (driver_register+0x0/0x13c) from [] (platform_driver_register+0x4c/0x60) r9:ccb5a000 r8:bf1fb000 r7:40248000 r6:0001b088 r5:bf1f57c4 r4:00000000 [] (platform_driver_register+0x0/0x60) from [] (platform_driver_probe+0x20/0x70) [] (platform_driver_probe+0x0/0x70) from [] (vps_init+0x30/0x5c [vpss]) r5:bf1f5b44 r4:00000000 [] (vps_init+0x0/0x5c [vpss]) from [] (do_one_initcall+0xd0/0x1a4) [] (do_one_initcall+0x0/0x1a4) from [] (sys_init_module+0x9c/0x1bc) [] (sys_init_module+0x0/0x1bc) from [] (ret_fast_syscall+0x0/0x30) r7:00000080 r6:00000000 r5:0001b088 r4:4009cbe0 ---[ end trace 6094489030ec67ca ]---