U-Boot 2010.06 (Feb 07 2012 - 18:52:29) TI8168-GP rev 1.1 ARM clk: 987MHz DDR clk: 796MHz I2C: ready DRAM: 2 GiB NAND: 256 MiB MMC: OMAP SD/MMC: 0 Net: Ethernet PHY: GENERIC @ 0x01 DaVinci EMAC Hit any key to stop autoboot: 0 NAND read: device 0 offset 0x280000, size 0x300000 3145728 bytes read: OK ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37 Created: 2012-06-13 9:29:03 UTC Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2357476 Bytes = 2.2 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (pal@pal-laptop) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #8 Wed Jun 13 18:28:52 JST 2012 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8168evm vram size = 52428800 at 0x0 reserved size = 52428800 at 0x0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8168 1.1 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 51716 Kernel command line: mem=254M console=ttyO2,115200n8 root=/dev/nfs rw rootfstype=jffs2 nfsroot=192.168.1.15:/home/pal/targetfs/rfs ip=192.168.1.200:192.168.1.15:192.168.1.1:255.255.255.0::eth0:off vram=50M notifyk.vpssm3_sva=0xBF900000 PID hash table entries: 1024 (order: 0, 4096 bytes) Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) Memory: 204MB = 204MB total Memory: 201532k/201532k available, 58564k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xd0000000 - 0xf8000000 ( 640 MB) lowmem : 0xc0000000 - 0xcfe00000 ( 254 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc0039000 ( 196 kB) .text : 0xc0039000 - 0xc0477000 (4344 kB) .data : 0xc0478000 - 0xc04bbe00 ( 272 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:375 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ368 Trying to install interrupt handler for IRQ369 Trying to install interrupt handler for IRQ370 Trying to install interrupt handler for IRQ371 Trying to install interrupt handler for IRQ372 Trying to install interrupt handler for IRQ373 Trying to install interrupt handler for IRQ374 Trying to install type control for IRQ375 Trying to set irq flags for IRQ375 OMAP clockevent source: GPTIMER1 at 27000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 0 pass ti8168_evm_init(1180) pass ti8168_evm_init(1182) 3-wired eeprom init done. (H/W ver:05) pass ti8168_evm_init(1184) _omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl _omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda pass ti8168_evm_init(1187) pass ti8168_evm_init(1193) pass ti8168_evm_init(1197) pass ti8168_evm_init(1210) pass ti8168_evm_init(1227) registered ti816x_vpss device pass ti8168_evm_init(1231) registered TI816x on-chip HDMI device pass ti8168_evm_init(1234) registered ti816x_sr device registered ti81xx_vidout device pm_dbg_init: only OMAP3 supported bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 400 kHz omap_i2c omap_i2c.2: bus 2 rev4.0 at 400 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 musb-hdrc: kernel must blacklist external hubs musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at d001e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 musb-hdrc: kernel must blacklist external hubs musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at d0028800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 2048 (order: 1, 8192 bytes) TCP established hash table entries: 8192 (order: 4, 65536 bytes) TCP bind hash table entries: 8192 (order: 3, 32768 bytes) TCP: Hash tables configured (established 8192 bind 8192) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) c 2001-2006 Red Hat, Inc. msgmni has been set to 393 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 console [ttyO2] enabled brd: module loaded loop: module loaded ahci ahci.0: forcing PORTS_IMPL to 0x3 ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci_platform scsi1 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 ata2: SATA max UDMA/133 irq_stat 0x00400040, connection status changed irq 16 omap2-nand driver initializing NAND device: Maf ID: 0xec, Chip ID: 0xda (Samsung, ) erasesize: 0x20000, writesize: 2048, oobsize: 64 Creating 6 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000240000 : "U-Boot" 0x000000240000-0x000000280000 : "U-Boot Env" 0x000000280000-0x000000400000 : "U-Boot Logo" 0x000000400000-0x000000840000 : "Kernel" 0x000000840000-0x000010840000 : "File System" mtd: partition "File System" extends beyond the end of device "omap2-nand.0" -- size truncated to 0xf7c0000 0x000010000000-0x000010000000 : "Reserved" mtd: partition "Reserved" is out of reach -- disabled davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffff8 davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown davinci_mdio davinci_mdio.0: phy[2]: device 0:02, driver unknown usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbf900000 usbcore: registered new interface driver snd-usb-audio Registered tvp5158 audio codec ALSA device list: No soundcards found. TCP cubic registered NET: Registered protocol family 17 VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. smartreflex-ti816x: ti816x_sr_probe done! omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) mmc0: new high speed SD card at address 0002 mmcblk0: mmc0:0002 00000 1.86 GiB mmcblk0: p1 davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=1cc914) IP-Config: Complete: device=eth0, addr=192.168.1.200, mask=255.255.255.0, gw=192.168.1.1, host=192.168.1.200, domain=, nis-domain=(none), bootserver=192.168.1.15, rootserver=192.168.1.15, rootpath= PHY: 0:01 - Link is Up - 100/Full ata1: SATA link down (SStatus 0 SControl 300) ata2: SATA link up 3.0 Gbps (SStatus 123 SControl 300) ata2.15: Port Multiplier 1.2, 0x197b:0x3215 r0, 5 ports, feat 0x5/0xf ata2.00: hard resetting link ata2.00: SATA link down (SStatus 0 SControl 320) ata2.01: hard resetting link ata2.01: SATA link up 1.5 Gbps (SStatus 113 SControl 320) ata2.02: hard resetting link ata2.02: SATA link down (SStatus 0 SControl 320) ata2.03: hard resetting link ata2.03: SATA link down (SStatus 0 SControl 320) ata2.04: hard resetting link ata2.04: SATA link down (SStatus 0 SControl 320) ata2.01: ATA-8: WDC WD10EALX-009BA0, 15.01H15, max UDMA/133 ata2.01: 1953525168 sectors, multi 0: LBA48 NCQ (depth 31/32) ata2.01: configured for UDMA/133 ata2: EH complete scsi 1:1:0:0: Direct-Access ATA WDC WD10EALX-009 15.0 PQ: 0 ANSI: 5 sd 1:1:0:0: Attached scsi generic sg0 type 0 sd 1:1:0:0: [sda] 1953525168 512-byte logical blocks: (1.00 TB/931 GiB) sd 1:1:0:0: [sda] Write Protect is off sd 1:1:0:0: [sda] Write cache: enabled, read cache: enabled, doesn't support DPO or FUA sda: sda1 sd 1:1:0:0: [sda] Attached SCSI disk VFS: Mounted root (nfs filesystem) on device 0:14. devtmpfs: mounted Freeing init memory: 196K INIT: version 2.86 booting Error opening /dev/fb0: No such file or directory Please wait: booting... Starting udev udevd (78): /proc/78/oom_adj is deprecated, please use /proc/78/oom_score_adj instead. udev: starting version 141 udevd-event[128]: error changing netif name eth0 to eth1: Device or resource busy Root filesystem already rw, not remounting Caching udev devnodes Populating dev cache FAT: bogus number of reserved sectors VFS: Can't find a valid FAT filesystem on dev sda. EXT3-fs (sda): error: can't find ext3 filesystem on dev sda. EXT2-fs (sda): error: can't find an ext2 filesystem on dev sda. FAT: bogus number of reserved sectors VFS: Can't find a valid FAT filesystem on dev sda. ISOFS: Unable to identify CD-ROM format. FAT: invalid media value (0xb9) VFS: Can't find a valid FAT filesystem on dev mmcblk0. EXT3-fs (mmcblk0): error: can't find ext3 filesystem on dev mmcblk0. EXT2-fs (mmcblk0): error: can't find an ext2 filesystem on dev mmcblk0. FAT: invalid media value (0xb9) VFS: Can't find a valid FAT filesystem on dev mmcblk0. ISOFS: Unable to identify CD-ROM format. EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (sda1): warning: maximal mount count reached, running e2fsck is recommended EXT3-fs (sda1): using internal journal EXT3-fs (sda1): recovery complete EXT3-fs (sda1): mounted filesystem with writeback data mode ALSA: Restoring mixer settings... NOT configuring network interfaces: / is an NFS mount Thu Dec 8 00:55:00 UTC 2011 INIT: Entering runlevel: 5 Starting system message bus: dbus. Starting telnet daemon. Starting syslogd/klogd: done Starting thttpd. start application _ _ ___ _ _ _ | | | | | ||| |___ ___| | _ ___ | |_| | |) | ~ | . | _| |/_| -| |_____|___ /____/ ___|_| |_| _|-__| DVR_Netra Board (2011.04) dvr login: