/* * * Framebuffer device registration for TI TI816x platforms * * Copyright (C) 2009 Texas Instruments Inc. * Author: Yihe Hu * * Some code and ideas taken from TI OMAP2 Platforms * by Tomi Valkeinen. * * This program is free software; you can redistribute it and/or modify it * under the terms of the GNU General Public License as published by the * Free Software Foundation; either version 2 of the License, or (at your * option) any later version. * * This program is distributed in the hope that it will be useful, but * WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * General Public License for more details. * * You should have received a copy of the GNU General Public License along * with this program; if not, write to the Free Software Foundation, Inc., * 59 Temple Place - Suite 330, Boston, MA 02111-1307, USA. */ #include #include #include #include #include #include #include #include #include #include #include #include #include #include #if (defined(CONFIG_FB_TI81XX) || defined(CONFIG_FB_TI81XX_MODULE) || \ defined(CONFIG_ARCH_TI81XX)) #define HDVPSS_CAPTURE_INST0_BASE 0x48105500 #define HDVPSS_CAPTURE_INST0_SIZE 1024u #define HDVPSS_CAPTURE_INST2_BASE 0x48105A00 #define HDVPSS_CAPTURE_INST2_SIZE 1024u u8 ti81xx_card_name[] = "TI81xx_catalogue"; struct ti81xxvin_interface tvp7002_pdata = { .clk_polarity = 0, .hs_polarity = 0, .vs_polarity = 1, .fid_polarity = 0, .sog_polarity = 0, }; static struct ti81xxvin_subdev_info hdvpss_capture_sdev_info[] = { { .name = TVP7002_INST0, .board_info = { /* TODO Find the correct address of the TVP7002 connected */ #if 0 /* SADA */ I2C_BOARD_INFO("tvp7002", 0x5d), .platform_data = &tvp7002_pdata, #endif }, .vip_port_cfg = { .ctrlChanSel = VPS_VIP_CTRL_CHAN_SEL_15_8, .ancChSel8b = VPS_VIP_ANC_CH_SEL_DONT_CARE, .pixClkEdgePol = VPS_VIP_PIX_CLK_EDGE_POL_FALLING, .invertFidPol = 0, .embConfig = { .errCorrEnable = 1, .srcNumPos = VPS_VIP_SRC_NUM_POS_DONT_CARE, .isMaxChan3Bits = 0, }, .disConfig = { .fidSkewPostCnt = 0, .fidSkewPreCnt = 0, .lineCaptureStyle = VPS_VIP_LINE_CAPTURE_STYLE_DONT_CARE, .fidDetectMode = VPS_VIP_FID_DETECT_MODE_DONT_CARE, .actvidPol = VPS_VIP_POLARITY_DONT_CARE, .vsyncPol = VPS_VIP_POLARITY_DONT_CARE, .hsyncPol = VPS_VIP_POLARITY_DONT_CARE, } }, .video_capture_mode = VPS_CAPT_VIDEO_CAPTURE_MODE_SINGLE_CH_NON_MUX_EMBEDDED_SYNC, .video_if_mode = VPS_CAPT_VIDEO_IF_MODE_16BIT, .input_data_format = FVID2_DF_YUV422P, }, { .name = TVP7002_INST1, .board_info = { #if 0 /* SADA */ I2C_BOARD_INFO("tvp7002", 0x5c), .platform_data = &tvp7002_pdata, #endif }, .vip_port_cfg = { .ctrlChanSel = VPS_VIP_CTRL_CHAN_SEL_15_8, .ancChSel8b = VPS_VIP_ANC_CH_SEL_DONT_CARE, .pixClkEdgePol = VPS_VIP_PIX_CLK_EDGE_POL_RISING, .invertFidPol = 0, .embConfig = { .errCorrEnable = 1, .srcNumPos = VPS_VIP_SRC_NUM_POS_DONT_CARE, .isMaxChan3Bits = 0, }, .disConfig = { .fidSkewPostCnt = 0, .fidSkewPreCnt = 0, .lineCaptureStyle = VPS_VIP_LINE_CAPTURE_STYLE_DONT_CARE, .fidDetectMode = VPS_VIP_FID_DETECT_MODE_DONT_CARE, .actvidPol = VPS_VIP_POLARITY_DONT_CARE, .vsyncPol = VPS_VIP_POLARITY_DONT_CARE, .hsyncPol = VPS_VIP_POLARITY_DONT_CARE, } }, .video_capture_mode = VPS_CAPT_VIDEO_CAPTURE_MODE_SINGLE_CH_NON_MUX_EMBEDDED_SYNC, .video_if_mode = VPS_CAPT_VIDEO_IF_MODE_16BIT, .input_data_format = FVID2_DF_YUV422P, }, }; static const struct v4l2_dv_preset hdvpss_inst0_inp0_presets[] = { { .preset = V4L2_DV_720P60, }, { .preset = V4L2_DV_1080I60, }, { .preset = V4L2_DV_1080P60, }, { .preset = V4L2_DV_1080P30, }, }; static const struct v4l2_dv_preset hdvpss_inst2_inp0_presets[] = { { .preset = V4L2_DV_720P60, }, { .preset = V4L2_DV_1080I60, }, { .preset = V4L2_DV_1080P60, }, { .preset = V4L2_DV_1080P30, }, }; static const struct ti81xxvin_input hdvpss_inst0_inputs[] = { { .input = { .index = 0, .name = "Component", .type = V4L2_INPUT_TYPE_CAMERA, .std = V4L2_STD_UNKNOWN, .capabilities = V4L2_OUT_CAP_PRESETS, }, #if 0 /* SADA */ .subdev_name = TVP7002_INST0, #endif .dv_presets = hdvpss_inst0_inp0_presets, .num_dv_presets = ARRAY_SIZE(hdvpss_inst0_inp0_presets), }, }; static const struct ti81xxvin_input hdvpss_inst1_inputs[] = { { .input = { .index = 0, .name = "Component", .type = V4L2_INPUT_TYPE_CAMERA, .std = V4L2_STD_UNKNOWN, .capabilities = V4L2_OUT_CAP_PRESETS, }, #if 0 /* SADA */ .subdev_name = TVP7002_INST1, #endif .dv_presets = hdvpss_inst2_inp0_presets, .num_dv_presets = ARRAY_SIZE(hdvpss_inst2_inp0_presets), }, }; /* 16 bit decoders are present on the Port A of VIP0 and VIP1 instances. Which represents the VIP0 and VIP2 instances in software. While Port B of VIP0 and VIP1 are represented by VIP1 and VIP3 instances. On these two instances no decoders are present. */ static struct ti81xxvin_config ti81xx_hsvpss_capture_cfg = { .subdev_info = hdvpss_capture_sdev_info, .subdev_count = 0, // .subdev_count = ARRAY_SIZE(hdvpss_capture_sdev_info), /* SADA */ .card_name = ti81xx_card_name, .inst_config[0] = { .inputs = hdvpss_inst0_inputs, .input_count = ARRAY_SIZE(hdvpss_inst0_inputs), }, .inst_config[1] = { .inputs = hdvpss_inst0_inputs, .input_count = 0, }, .inst_config[2] = { .inputs = hdvpss_inst1_inputs, .input_count = ARRAY_SIZE(hdvpss_inst1_inputs), }, .inst_config[3] = { .inputs = hdvpss_inst1_inputs, .input_count = 0, }, }; static u64 ti81xx_fb_dma_mask = ~(u32)0; static struct ti81xxfb_platform_data ti81xxfb_config; static struct resource ti81xx_hdvpss_resource[] = { [0] = { .start = HDVPSS_CAPTURE_INST0_BASE, .end = (HDVPSS_CAPTURE_INST0_BASE + HDVPSS_CAPTURE_INST0_SIZE - 1), .flags = IORESOURCE_MEM, }, [1] = { .start = HDVPSS_CAPTURE_INST2_BASE, .end = (HDVPSS_CAPTURE_INST2_BASE + HDVPSS_CAPTURE_INST2_SIZE - 1), .flags = IORESOURCE_MEM, }, }; static struct platform_device ti81xx_fb_device = { .name = "ti81xxfb", .id = -1, .dev = { .dma_mask = &ti81xx_fb_dma_mask, .coherent_dma_mask = ~(u32)0, .platform_data = &ti81xxfb_config, }, .num_resources = 0, }; static struct platform_device hdvpss_capture_dev = { .name = "ti81xxvin", .id = -1, .dev = { .dma_mask = &ti81xx_fb_dma_mask, .coherent_dma_mask = ~(u32)0, }, .num_resources = 2, .resource = ti81xx_hdvpss_resource, }; void ti81xxfb_set_platform_data(struct ti81xxfb_platform_data *data) { ti81xxfb_config = *data; } static inline int ti81xx_init_fb(void) { int retval = 0; retval = platform_device_register(&ti81xx_fb_device); hdvpss_capture_dev.dev.platform_data = &ti81xx_hsvpss_capture_cfg; if (cpu_is_ti814x()) { hdvpss_capture_sdev_info[0].ti81xxvin_select_decoder = NULL;/* SADA */ hdvpss_capture_sdev_info[0].ti81xxvin_set_mode = NULL;/* SADA */ hdvpss_capture_sdev_info[0].decoder_id = 0; hdvpss_capture_sdev_info[1].ti81xxvin_select_decoder = NULL; hdvpss_capture_sdev_info[1].ti81xxvin_set_mode = NULL; hdvpss_capture_sdev_info[1].decoder_id = 0; } else { hdvpss_capture_sdev_info[0].ti81xxvin_select_decoder = NULL;/* SADA */ hdvpss_capture_sdev_info[0].ti81xxvin_set_mode = NULL;/* SADA */ hdvpss_capture_sdev_info[0].decoder_id = 0; hdvpss_capture_sdev_info[1].ti81xxvin_select_decoder = NULL; hdvpss_capture_sdev_info[1].ti81xxvin_set_mode = NULL; hdvpss_capture_sdev_info[1].decoder_id = 0; } retval += platform_device_register(&hdvpss_capture_dev); return retval; } arch_initcall(ti81xx_init_fb); #endif