ELF(4=4 ("p%444@@ttt % %...HP/// QtdRtd...e(/lib/ld-linux.so.3GNU%  >0d<^HzT/  illxICsYlibpthread.so.0_Jv_RegisterClasseslibm.so.6__gmon_start__opencloseraiselibc.so.6exitabortmmapvsnprintfmunmap__libc_start_mainGLIBC_2.4O ii ii 80 00000 0$0(0 ,0 00 40 @-5-ԫƏ ʌƏ ʌƏ ʌƏ ʌƏ ʌƏ ʌƏ ʌƏ ʌƏ ʌƏ ʌƏ ʌ  --- 0@x0 00S/80 R  /D0 @-0S0S3//-@-H@M@@ 0Ѝ@Ѝ/h00@-@ M$ 0PpP DF@ Ѝ0H1G-!jHQMp 0j`vp@9 @'ʠ 0 ʠc$Hp( tv pq 0`Qpp` PaUTP 04 Ѝ$} zH1O-!ʠlRM@`p 0 ʠp D F@+WPTЍ'ʠ 0 ʠpi t$8vT @0 TOD I (ʠ 0 ʠ pPD p0p.P + V&PP8P 0   t 0t n 0`XTHz<0H1HLlآA-ML  0DspP 7S$ 4D(D8DP8 PP2  0DVpP 7SfA.4D(D8DP PP  0D9pP 7SIA.4D(D8DPX PP  0DpP 7S,$4D(D8DP PP  0DpPf 7 SB.$4D(D8DPx PP  0DpPL 7SB.$4D(D8DP PP  0DpP2 7S($,4D(D8DP PP  0DpP 7T  0D%Xp` 440@p  0Dpp` 7dVdM>` 0||  0DapP 7Tq  0DO%Xp` <40@p]  0D;pp` 7dJVd` 0`dm  0DpP 7,S*Gx$|4D(D8DPPP  0DpP 7H3  0DpPs 74SG-4D(D8DPDPP  0DpPY 7@3  0DpPJ 78SG$4D(D8DPPP{  0DpP0 7LSJK.4D(D8DPPP^  0DpP 7PSJ$4D(D8DPPPA 0P Ddp` 7TctJ-4D(D8D`8``# 0p DFp` 7XcVJ$4D(D8D``` 0` D(p 7|8X X Xo  08Z  0Dp 7〃X X XL  09  0Dp 7㄃X X X)  08  0Dp@ 7C@T T T ~ 0ЍA-tGha\{PD8, !1B_yx6lT`rH1@P`pģȣ0DXlD@-@68@p ,|EuE̤H1ؤ Q/#:P ?o/o C02 P@  !P@ !!P!@ #!!P@ !!P#2!///o b0/PGQ @-@A/!1#0@-@P40y JZtPe@ 0!"# 0!6U0Ơ! p6#6 r04W @D uΠ2S PE RΠ#SQZ|Q:Q:`l@*rU*\0@D1?o 0 0C S  b 1 b0@T0@@T @@ d010 @d d001046#!@PE 40 010ʰ#0E208Q00 FV100/0@-K2@P0/0@-K2@Q`B a43!/23/0@-MQ /0@-P /0@-QZpK2@!˰\    ! 0bà01@O ! 02BC< ",#    31 Q1101 RS /0  R0r‚ /0 R5r/ b1 b a0/2 B 30C ; 2 3  /0011 2$  34 //+; 2 3:  B  2! 2 S01} ŠS0C !S0C !!S!1C ,!S1C !2,°RS /  0r‚ /0 R2 B 30C ; 2$ 3 34 !1@-E-`LPpH@0 e0JP@0 @3/ T:\/@-Could not open the mem file %s Freq : %8.2f MHz (Mult %d, Div %d, PreDiv %d) %s Freq : %-8.2f MHz MAIN_N : %d PREDIV : %d INTFREQ : %d FRACFREQ : %-8.2f FREQ : %-8.2f MDIV : %d Freq Reg : 0x%8X %s: is NOT Locked --------- PLL Values --------- SYSCLK1 (DSP)SYSCLK2 (A8)SYSCLK23 (SGX)SYSCLK3 (HDVICP)SYSCLK4 (L3 Fast)SYSCLK5 (Ducati M3/ HDVPSS)SYSCLK24 (EMAC)USBAUDIO PLL Reference clockSYSCLK11 (Video)SYSCLK13 (HD_VENC_D_CLK)SYSCLK15 (HD_VENC_A_CLK)SYSCLK19 (Audio)SYSCLK20 (Audio)SYSCLK21 (Audio)SYSCLK22 (Audio)MCASP0 CLK = %f MCASP1 CLK = %f MCASP2 CLK = %f MCBSP CLK = %f /dev/memCould not open /dev/mem - exiting... /dev/mem opened. 0%O  ./ 0XopooV/A*aeabi 7-A A GCC: (crosstool-NG 1.18.0) 4.5.3h Pphh/home/a0875134/rdk/ct-ng/.build/src/gcc-4.5.3/libgcc/../gcc/config/arm/lib1funcs.asm/home/a0875134/rdk/ct-ng/.build/arm-arago-linux-gnueabi/build/build-cc-final/arm-arago-linux-gnueabi/libgccGNU AS 2.20.1h /home/a0875134/rdk/ct-ng/.build/src/gcc-4.5.3/libgcc/../gcc/config/arm/ieee754-df.S/home/a0875134/rdk/ct-ng/.build/arm-arago-linux-gnueabi/build/build-cc-final/arm-arago-linux-gnueabi/libgccGNU AS 2.20.1( p/home/a0875134/rdk/ct-ng/.build/src/gcc-4.5.3/libgcc/../gcc/config/arm/ieee754-sf.S/home/a0875134/rdk/ct-ng/.build/arm-arago-linux-gnueabi/build/build-cc-final/arm-arago-linux-gnueabi/libgccGNU AS 2.20.1<ph/home/a0875134/rdk/ct-ng/.build/src/gcc-4.5.3/libgcc/../gcc/config/arm/ieee754-sf.S/home/a0875134/rdk/ct-ng/.build/arm-arago-linux-gnueabi/build/build-cc-final/arm-arago-linux-gnueabi/libgccGNU AS 2.20.1Phx/home/a0875134/rdk/ct-ng/.build/src/gcc-4.5.3/libgcc/../gcc/config/arm/lib1funcs.asm/home/a0875134/rdk/ct-ng/.build/arm-arago-linux-gnueabi/build/build-cc-final/arm-arago-linux-gnueabi/libgccGNU AS 2.20.1%%%%%k /home/a0875134/rdk/ct-ng/.build/src/gcc-4.5.3/libgcc/../gcc/config/armlib1funcs.asm0/////|.)/1//0L/2f///////{ /home/a0875134/rdk/ct-ng/.build/src/gcc-4.5.3/libgcc/../gcc/config/armieee754-df.Slib1funcs.asmh/361//00////2/0////////3..////3/1///3/3/21///////////0//2/5//3///1///1//50///.v./////.0//0/3///2////20/5/20/..////1////..////../../0///20/00/10/~..2/~..///0~..0~..2//~..0//0//0//~..0/////2/60/////02/6///0///00/1////65 .1/35 .1/3/1/ ./1/0/0/0////// j /home/a0875134/rdk/ct-ng/.build/src/gcc-4.5.3/libgcc/../gcc/config/armieee754-sf.S 4/3 .0////2/0///0301//0///02/22//1/3/3///1//1/5/0//2////.///5//403/0///100/0/10/02/1//0//0//2// .0///0/// ./3000110/ .50/350/3/ .0//10/./2/0////0/0////0/Aj /home/a0875134/rdk/ct-ng/.build/src/gcc-4.5.3/libgcc/../gcc/config/armieee754-sf.Sp/0///2130////.130//11//1/0/2/0///0//1//210/1///////0/3/0//////0/////2/0/10/2//10///////////0/22///2// ./0///212/////120/1/0//0//0//0//0/1/1/0/2//0//0///3/0//////0/////2//////////////00/0////k /home/a0875134/rdk/ct-ng/.build/src/gcc-4.5.3/libgcc/../gcc/config/armlib1funcs.asmh //w. | .symtab.strtab.shstrtab.interp.note.ABI-tag.hash.dynsym.dynstr.gnu.version.gnu.version_r.rel.dyn.rel.plt.init.text.fini.rodata.ARM.exidx.eh_frame.init_array.fini_array.jcr.dynamic.got.data.bss.ARM.attributes.comment.debug_aranges.debug_info.debug_abbrev.debug_line.debug_framett# 1H7 ?GoVVTopp@c l X u p{0!!(p% %..//////00<<0<0D0D0pD0+0o0!0015d6(; ;5dB !e dMtVp     .///0<0D0      "  )4/@0  A , WD0/f/ 0 0 X ..D0 `  x  0  @     h , L p l h  x ԡ )//0/(.;/  , 0 D<0 O, \0l<|H  T H0` t |   D( *H10lE K Xh" f` o( x  $ <0D0D(  $ p ĝ  H  h" , p !-  ;@0H` T d ^L1ft oxh L1x` D0L1| l@ t 0  `H L1%( 2p ;M( ZD0aĝ  mh {l@ ( x t  @`   p initfini.c$acall_gmon_start$dinit.ccrtstuff.c__JCR_LIST____do_global_dtors_auxcompleted.5798__do_global_dtors_aux_fini_array_entryframe_dummy__frame_dummy_init_array_entrypll_print.c.udivsi3_skip_div0_testelf-init.c__FRAME_END____JCR_END___GLOBAL_OFFSET_TABLE___init_array_end__init_array_start_DYNAMICdata_start__aeabi_faddopen@@GLIBC_2.4mmap@@GLIBC_2.4abort@@GLIBC_2.4__libc_csu_fini_start__libc_start_main@@GLIBC_2.4__udivsi3printBuf__aeabi_fdiv__floatundidf__aeabi_l2f__gmon_start___Jv_RegisterClasses__floatsidfmemFdvsnprintf@@GLIBC_2.4_fini__aeabi_ul2f__aeabi_idiv0__divsf3__subsf3_IO_stdin_used__aeabi_uidiv__aeabi_ui2d__data_start__bss_start____aeabi_i2d__floatunsidf__subdf3__floatsisf__aeabi_uidivmod__aeabi_ldiv0__addsf3__aeabi_fmul__exidx_end__aeabi_frsub__dso_handle__floatdidfgetdivPLL__end____adddf3__libc_csu_init__bss_end__printf@@GLIBC_2.4raise@@GLIBC_2.4close@@GLIBC_2.4__aeabi_l2d__bss_start_bss_end____floatdisf__aeabi_f2d__aeabi_ul2dGetPllStatusprintValues_end__aeabi_fsub__mulsf3munmap@@GLIBC_2.4__aeabi_ui2f_edata__aeabi_i2f__aeabi_drsub__exidx_start__extendsfdf2__floatunsisfexit@@GLIBC_2.4ReadMem32Bit__aeabi_dadd__floatundisfmain_initreadPLL__aeabi_dsub