NAND read: device 0 offset 0x580000, size 0x300000 3145728 bytes read: OK ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37 Created: 2014-04-03 2:03:08 UTC Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2836500 Bytes = 2.7 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... uncompression error -- System halted