U-Boot 2010.06 (Apr 29 2012 - 20:35:23) DRAM: 2 GiB MMC: OMAP SD/MMC: 0 Using default environment raise: Signal # 8 caught reading u-boot.bin 210312 bytes read ## Starting application at 0x80800000 ... U-Boot 2010.06 (Apr 29 2012 - 20:28:20) TI8168-GP rev 2.1 ARM clk: 987MHz DDR clk: 796MHz I2C: ready DRAM: 2 GiB NAND: HW ECC BCH8 Selected 256 MiB MMC: OMAP SD/MMC: 0 :,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;: ;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;: ;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;; ;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:; ;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;: r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:, ;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5 rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi ;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi ;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;; r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,: ;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:, ;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;:::: :,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,, ;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..: :.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:, :.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;: ,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,, : ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,: ,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,, Net: Detected MACID:50:56:63:a6:f8:46 Ethernet PHY: GENERIC @ 0x01 DaVinci EMAC Hit any key to stop autoboot: 0 BOOTP broadcast 1 BOOTP broadcast 2 DHCP client bound to address 10.0.0.126 Using DaVinci EMAC device TFTP from server 10.0.0.110; our IP address is 10.0.0.126 Filename 'uImage-dm816x-evm.bin'. Load address: 0x81000000 Loading: T ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ############################################### done Bytes transferred = 2566084 (2727c4 hex) ## Booting kernel from Legacy Image at 81000000 ... Image Name: Arago/2.6.37-psp04.04.00.01/dm81 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2566020 Bytes = 2.4 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (x0029463@swubn01) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Mon Dec 24 20:10:10 IST 2012 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8168evm reserved size = 52428800 at 0x0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8168 2.0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 160648 Kernel command line: console=ttyO2,115200n8 rootwait rw mem=364M@0x80000000 mem=320M@0x9FC00000 vmalloc=500M notifyk.vpssm3_sva=0xBF900000 root=/dev/nfs nfsroot=10.0.0.110:/home/arcos-enc/targetfs ip=dhcp PID hash table entries: 2048 (order: 1, 8192 bytes) Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) Memory: 364MB 270MB = 634MB total Memory: 637808k/637808k available, 62608k reserved, 276480K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xd7000000 - 0xf8000000 ( 528 MB) lowmem : 0xc0000000 - 0xd6c00000 ( 364 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc003c000 ( 208 kB) .text : 0xc003c000 - 0xc04da000 (4728 kB) .data : 0xc04da000 - 0xc0522f00 ( 292 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 27000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 0 _omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl _omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda NOR: Can't request GPMC CS registered ti816x_gpio_vr device registered ti816x_sr device pm_dbg_init: only OMAP3 supported registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device registered ti81xx_vin device ti81xx_pcie: Invoking PCI BIOS... ti81xx_pcie: Setting up Host Controller... ti81xx_pcie: Register base mapped @0xd7020000 ti81xx_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled bio: create slab at 0 regulator: VFB: 800 <--> 1025 mV at 1010 mV vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb USBSS revision 4ea20809 registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at d701e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 MUSB controller-1 revision 4ea20800 musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at d7026800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 16384 (order: 4, 65536 bytes) TCP established hash table entries: 65536 (order: 7, 524288 bytes) TCP bind hash table entries: 65536 (order: 6, 262144 bytes) TCP: Hash tables configured (established 65536 bind 65536) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered highmem bounce pool size: 64 pages JFFS2 version 2.2. (NAND) �© 2001-2006 Red Hat, Inc. msgmni has been set to 705 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 console [ttyO2] enabled brd: module loaded loop: module loaded ahci ahci.0: forcing PORTS_IMPL to 0x3 ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci_platform scsi1 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16 m25p80 spi1.0: found m25p05-nonjedec, expected m25p80 m25p80 spi1.0: m25p05-nonjedec (64 Kbytes) Creating 4 MTD partitions on "spi_flash": 0x000000000000-0x000000040000 : "U-Boot" mtd: partition "U-Boot" extends beyond the end of device "spi_flash" -- size truncated to 0x10000 0x000000010000-0x000000012000 : "U-Boot Env" mtd: partition "U-Boot Env" is out of reach -- disabled 0x000000000000-0x000000280000 : "Kernel" mtd: partition "Kernel" extends beyond the end of device "spi_flash" -- size truncated to 0x10000 0x000000010000-0x000000010000 : "File System" mtd: partition "File System" is out of reach -- disabled omap2-nand driver initializing NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron ) Creating 5 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000260000 : "U-Boot" 0x000000260000-0x000000280000 : "U-Boot Env" 0x000000280000-0x0000006c0000 : "Kernel" 0x0000006c0000-0x00000cee0000 : "File System" 0x00000cee0000-0x000010000000 : "Reserved" usb 1-1: new low speed USB device using musb-hdrc and address 2 davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffffd davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbf900000 usbcore: registered new interface driver snd-usb-audio asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok ALSA device list: #0: TI81XX EVM TCP cubic registered NET: Registered protocol family 17 VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. smartreflex smartreflex: Driver initialized omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) ata2: SATA link down (SStatus 0 SControl 300) ata1: SATA link down (SStatus 0 SControl 300) usb 1-1: New USB device found, idVendor=15d9, idProduct=0a4c usb 1-1: New USB device strings: Mfr=0, Product=1, SerialNumber=0 usb 1-1: Product: USB OPTICAL MOUSE input: USB OPTICAL MOUSE as /devices/platform/omap/ti81xx-usbss/musb-hdrc.0/usb1/1-1/1-1:1.0/input/input0 generic-usb 0003:15D9:0A4C.0001: input: USB HID v1.11 Mouse [ USB OPTICAL MOUSE] on usb-musb-hdrc.0-1/input0 mmc0: new high speed SDHC card at address e624 mmcblk0: mmc0:e624 SD08G 7.40 GiB mmcblk0: p1 p2 p3 davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=282f014) PHY 0:02 not found net eth1: could not connect to phy 0:02 Sending DHCP requests . PHY: 0:01 - Link is Up - 100/Full ., OK IP-Config: Got DHCP answer from 0.0.0.0, my address is 10.0.0.126 IP-Config: Complete: device=eth0, addr=10.0.0.126, mask=255.255.255.0, gw=10.0.0.254, host=10.0.0.126, domain=, nis-domain=(none), bootserver=0.0.0.0, rootserver=10.0.0.110, rootpath= VFS: Mounted root (nfs filesystem) on device 0:15. devtmpfs: mounted Freeing init memory: 208K INIT: version 2.86 booting Please wait: booting... Starting udev udevd (67): /proc/67/oom_adj is deprecated, please use /proc/67/oom_score_adj instead. FAT: bogus number of reserved sectors VFS: Can't find a valid FAT filesystem on dev mmcblk0. EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): recovery complete EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p3): warning: maximal mount count reached, running e2fsck is recommended EXT3-fs (mmcblk0p3): using internal journal EXT3-fs (mmcblk0p3): recovery complete EXT3-fs (mmcblk0p3): mounted filesystem with writeback data mode Root filesystem already rw, not remounting Caching udev devnodes NET: Registered protocol family 10 ALSA: Restoring mixer settings... NOT configuring network interfaces: / is an NFS mount No state is present for card EVM Found hardware: "" "" "" "" "" Hardware is initialized using a generic method No state is present for card EVM Wed Dec 26 15:58:00 UTC 2012 INIT: Entering runlevel: 5 Loading HDVICP2 Firmware DM816X prcm_config_app version: 2.0.0.1 Doing PRCM settings... PRCM for IVHD0 is in Progress, Please wait..... BW Phy Addr : 0x48180600 Data : 0x00000002 AW Phy Addr : 0x48180600 Data : 0x00000002 Phy Addr : 0x48180c04 Data : 0x00000037 BW Phy Addr : 0x48180620 Data : 0x00070000 AW Phy Addr : 0x48180620 Data : 0x00070002 BW Phy Addr : 0x48180624 Data : 0x00030000 AW Phy Addr : 0x48180624 Data : 0x00010002 Phy Addr : 0x48180600 Data : 0x00000102 BW Phy Addr : 0x48180c10 Data : 0x00000007 AW Phy Addr : 0x48180c10 Data : 0x00000003 Phy Addr : 0x48180c14 Data : 0x00000004 BW Phy Addr : 0x58088000 Data : 0x3499ca31 AW Phy Addr : 0x58088000 Data : 0xeafffffe BW Phy Addr : 0x58098000 Data : 0x87e95dcf AW Phy Addr : 0x58098000 Data : 0xeafffffe BW Phy Addr : 0x48180c10 Data : 0x00000003 AW Phy Addr : 0x48180c10 Data : 0x00000000 Phy Addr : 0x48180c14 Data : 0x00000007 PRCM for IVHD0 is Done Successfully PRCM for IVHD1 is in Progress, Please wait..... BW Phy Addr : 0x48180700 Data : 0x00000002 AW Phy Addr : 0x48180700 Data : 0x00000002 Phy Addr : 0x48180d04 Data : 0x00000037 BW Phy Addr : 0x48180720 Data : 0x00070000 AW Phy Addr : 0x48180720 Data : 0x00050002 BW Phy Addr : 0x48180724 Data : 0x00030000 AW Phy Addr : 0x48180724 Data : 0x00010002 Phy Addr : 0x48180700 Data : 0x00000102 BW Phy Addr : 0x48180d10 Data : 0x00000007 AW Phy Addr : 0x48180d10 Data : 0x00000003 Phy Addr : 0x48180d14 Data : 0x00000004 BW Phy Addr : 0x5a088000 Data : 0xc1cb9928 AW Phy Addr : 0x5a088000 Data : 0xeafffffe BW Phy Addr : 0x5a098000 Data : 0x377436fd AW Phy Addr : 0x5a098000 Data : 0xeafffffe BW Phy Addr : 0x48180d10 Data : 0x00000003 AW Phy Addr : 0x48180d10 Data : 0x00000000 Phy Addr : 0x48180d14 Data : 0x00000007 PRCM for IVHD1 is Done Successfully PRCM for IVHD2 is in Progress, Please wait..... BW Phy Addr : 0x48180800 Data : 0x00000002 AW Phy Addr : 0x48180800 Data : 0x00000002 Phy Addr : 0x48180e04 Data : 0x00000037 BW Phy Addr : 0x48180820 Data : 0x00070000 AW Phy Addr : 0x48180820 Data : 0x00050002 BW Phy Addr : 0x48180824 Data : 0x00030000 AW Phy Addr : 0x48180824 Data : 0x00010002 Phy Addr : 0x48180800 Data : 0x00000102 BW Phy Addr : 0x48180e10 Data : 0x00000007 AW Phy Addr : 0x48180e10 Data : 0x00000003 Phy Addr : 0x48180e14 Data : 0x00000004 BW Phy Addr : 0x53088000 Data : 0x524f7a9b AW Phy Addr : 0x53088000 Data : 0xeafffffe BW Phy Addr : 0x53098000 Data : 0x4eff40fe AW Phy Addr : 0x53098000 Data : 0xeafffffe BW Phy Addr : 0x48180e10 Data : 0x00000003 AW Phy Addr : 0x48180e10 Data : 0x00000000 Phy Addr : 0x48180e14 Data : 0x00000007 PRCM for IVHD2 is Done Successfully PRCM Initialization completed SysLink version : 2.20.02.20 SysLink module created on Date:Dec 26 2012 Time:11:03:34 FIRMWARE: I2cInit will be done by M3 FIRMWARE: Memory map bin file not passed Usage : firmware_loader [-mmap ] [-i2c <0|1>] ===Mandatory arguments=== 0: DSP, 1: Video-M3, 2: Vpss-M3 firmware binary file to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 1 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1 FIRMWARE: 1 start Successful Loading HDVPSS Firmware FIRMWARE: I2cInit will be done by M3 FIRMWARE: Memory map bin file not passed Usage : firmware_loader [-mmap ] [-i2c <0|1>] ===Mandatory arguments=== 0: DSP, 1: Video-M3, 2: Vpss-M3 firmware binary file to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 1 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1 FIRMWARE: 2 start Successful VPSS_FVID2: M3 firmware version 0x1000145 is newer,driver may not work properly. HDMI W1 rev 2.0 HDMI CEC Spec version 1.2 Starting system message bus: dbus. Starting telnet daemon. Starting syslogd/klogd: done Starting thttpd. Starting PVR Starting Matrix GUI application. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org dm816x-evm ttyO2 Arago 2011.09 dm816x-evm ttyO2 dm816x-evm login: [6~ Password: Login incorrect login: root root@dm816x-evm:~# cd /usr/share/ti/ti-media-controller-utils/ root@dm816x-evm:/usr/share/ti/ti-media-controller-utils# /etc/init.d/matrix-gui- e stop Stopping Matrix GUI application. root@dm816x-evm:/usr/share/ti/ti-media-controller-utils# /etc/init.d/pvr-init st op Stopping PVR root@dm816x-evm:/usr/share/ti/ti-media-controller-utils# ./load-hd-firmware.sh s top Unloading HDVICP2 Firmware FIRMWARE: I2cInit will be done by M3 FIRMWARE: Memory map bin file not passed Usage : firmware_loader [-mmap ] [-i2c <0|1>] ===Mandatory arguments=== 0: DSP, 1: Video-M3, 2: Vpss-M3 firmware binary file to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 1 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1 FIRMWARE: 1 stop Successful Unloading HDVPSS Firmware FIRMWARE: I2cInit will be done by M3 FIRMWARE: Memory map bin file not passed Usage : firmware_loader [-mmap ] [-i2c <0|1>] ===Mandatory arguments=== 0: DSP, 1: Video-M3, 2: Vpss-M3 firmware binary file to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 1 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1 FIRMWARE: 2 stop Successful Removed syslink kernel module root@dm816x-evm:/usr/share/ti/ti-media-controller-utils# ./load-hd-v4l2-firmware .sh start Loading HDVICP2 Firmware DM816X prcm_config_app version: 2.0.0.1 Doing PRCM settings... PRCM for IVHD0 is in Progress, Please wait..... BW Phy Addr : 0x48180600 Data : 0x00000102 AW Phy Addr : 0x48180600 Data : 0x00000102 Phy Addr : 0x48180c04 Data : 0x00000037 BW Phy Addr : 0x48180620 Data : 0x00000002 AW Phy Addr : 0x48180620 Data : 0x00000002 BW Phy Addr : 0x48180624 Data : 0x00000002 AW Phy Addr : 0x48180624 Data : 0x00000002 Phy Addr : 0x48180600 Data : 0x00000102 BW Phy Addr : 0x48180c10 Data : 0x00000000 AW Phy Addr : 0x48180c10 Data : 0x00000003 Phy Addr : 0x48180c14 Data : 0x00000007 BW Phy Addr : 0x58088000 Data : 0xeafffffe AW Phy Addr : 0x58088000 Data : 0xeafffffe BW Phy Addr : 0x58098000 Data : 0xeafffffe AW Phy Addr : 0x58098000 Data : 0xeafffffe BW Phy Addr : 0x48180c10 Data : 0x00000003 AW Phy Addr : 0x48180c10 Data : 0x00000000 Phy Addr : 0x48180c14 Data : 0x00000007 PRCM for IVHD0 is Done Successfully PRCM for IVHD1 is in Progress, Please wait..... BW Phy Addr : 0x48180700 Data : 0x00000102 AW Phy Addr : 0x48180700 Data : 0x00000102 Phy Addr : 0x48180d04 Data : 0x00000037 BW Phy Addr : 0x48180720 Data : 0x00000002 AW Phy Addr : 0x48180720 Data : 0x00000002 BW Phy Addr : 0x48180724 Data : 0x00000002 AW Phy Addr : 0x48180724 Data : 0x00000002 Phy Addr : 0x48180700 Data : 0x00000102 BW Phy Addr : 0x48180d10 Data : 0x00000000 AW Phy Addr : 0x48180d10 Data : 0x00000003 Phy Addr : 0x48180d14 Data : 0x00000007 BW Phy Addr : 0x5a088000 Data : 0xeafffffe AW Phy Addr : 0x5a088000 Data : 0xeafffffe BW Phy Addr : 0x5a098000 Data : 0xeafffffe AW Phy Addr : 0x5a098000 Data : 0xeafffffe BW Phy Addr : 0x48180d10 Data : 0x00000003 AW Phy Addr : 0x48180d10 Data : 0x00000000 Phy Addr : 0x48180d14 Data : 0x00000007 PRCM for IVHD1 is Done Successfully PRCM for IVHD2 is in Progress, Please wait..... BW Phy Addr : 0x48180800 Data : 0x00000102 AW Phy Addr : 0x48180800 Data : 0x00000102 Phy Addr : 0x48180e04 Data : 0x00000037 BW Phy Addr : 0x48180820 Data : 0x00000002 AW Phy Addr : 0x48180820 Data : 0x00000002 BW Phy Addr : 0x48180824 Data : 0x00000002 AW Phy Addr : 0x48180824 Data : 0x00000002 Phy Addr : 0x48180800 Data : 0x00000102 BW Phy Addr : 0x48180e10 Data : 0x00000000 AW Phy Addr : 0x48180e10 Data : 0x00000003 Phy Addr : 0x48180e14 Data : 0x00000007 BW Phy Addr : 0x53088000 Data : 0xeafffffe AW Phy Addr : 0x53088000 Data : 0xeafffffe BW Phy Addr : 0x53098000 Data : 0xeafffffe AW Phy Addr : 0x53098000 Data : 0xeafffffe BW Phy Addr : 0x48180e10 Data : 0x00000003 AW Phy Addr : 0x48180e10 Data : 0x00000000 Phy Addr : 0x48180e14 Data : 0x00000007 PRCM for IVHD2 is Done Successfully PRCM Initialization completed SysLink version : 2.20.02.20 SysLink module created on Date:Dec 26 2012 Time:11:03:34 FIRMWARE: I2cInit will be done by M3 FIRMWARE: Memory map bin file not passed Usage : firmware_loader [-mmap ] [-i2c <0|1>] ===Mandatory arguments=== 0: DSP, 1: Video-M3, 2: Vpss-M3 firmware binary file to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 1 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1 FIRMWARE: 1 start Successful Loading HDVPSS (V4L2) Firmware FIRMWARE: Memory map bin file not passed Usage : firmware_loader [-mmap ] [-i2c <0|1>] ===Mandatory arguments=== 0: DSP, 1: Video-M3, 2: Vpss-M3 firmware binary file to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 0 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1 FIRMWARE: 2 start Successful VPSS_FVID2: M3 firmware version 0x1000145 is newer,driver may not work properly. tvp7002 2-005d: tvp7002 found @ 0x5d (OMAP I2C adapter) tvp7002 2-005d: Rev. 02 detected. ti81xxvin ti81xxvin: registered sub device tvp7002 ti81xxvin ti81xxvin: TI81xx HDVPSS Capture driver initialized HDMI W1 rev 2.0 HDMI CEC Spec version 1.2