Linux version 2.6.37 (x0029463@swubn01) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Thu Sep 8 11:27:49 IST 2011 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8168evm vram size = 52428800 at 0 reserved size = 52428800 at 0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8168 1.1 On node 0 totalpages: 52736 free_area_init_node: node 0, pgdat c04d72ac, node_mem_map c0510000 Normal zone: 512 pages used for memmap Normal zone: 0 pages reserved Normal zone: 52224 pages, LIFO batch:15 pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 pcpu-alloc: [0] 0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 52224 Kernel command line: console=ttyO2,115200n8 rootwait rw mem=256M earlyprink notifyk.vpssm3_sva=0xBF900000 vram=50M ti816xfb.vram=0:16M,1:16M,2:6M root=/dev/nfs nfsroot=172.16.1.62:/home/xiaoxiao/targetfs ip=dhcp PID hash table entries: 1024 (order: 0, 4096 bytes) Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) Memory: 206MB = 206MB total Memory: 203476k/203476k available, 58668k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB) lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .init : 0xc0008000 - 0xc0038000 ( 192 kB) .text : 0xc0038000 - 0xc0492000 (4456 kB) .data : 0xc0492000 - 0xc04d89c0 ( 283 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 27000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_gpio omap_gpio.0: rpm_resume flags 0x4 omap_gpio omap_gpio.0: omap_pm_runtime_resume omap_gpio omap_gpio.0: rpm_resume returns 0 OMAP GPIO hardware version 0.1 omap_gpio omap_gpio.1: rpm_resume flags 0x4 omap_gpio omap_gpio.1: omap_pm_runtime_resume omap_gpio omap_gpio.1: rpm_resume returns 0 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 0 _omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl _omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda NOR: Can't request GPMC CS registered ti816x_vpss device registered ti816x_gpio_vr device registered TI816x on-chip HDMI device registered ti816x_sr device pm_dbg_init: only OMAP3 supported Registered ti81xx_fb device ti816x_pcie: Invoking PCI BIOS... ti816x_pcie: Setting up Host Controller... ti816x_pcie: Register base mapped @0xd0820000 ti816x_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled pci_bus 0000:00: resource 0 [mem 0x20000000-0x2fffffff] pci_bus 0000:00: resource 1 [io 0x40000000-0x402fffff] bio: create slab at 0 regulator: VFB: 800 <--> 1025 mV at 800 mV vgaarb: loaded SCSI subsystem initialized libata version 3.00 loaded. usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb omap_i2c omap_i2c.1: rpm_resume flags 0x4 omap_i2c omap_i2c.1: omap_pm_runtime_resume omap_i2c omap_i2c.1: rpm_resume returns 0 omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz omap_i2c omap_i2c.1: rpm_suspend flags 0x0 omap_i2c omap_i2c.1: omap_pm_runtime_suspend omap_i2c omap_i2c.1: rpm_suspend returns 0 omap_i2c omap_i2c.2: rpm_resume flags 0x4 omap_i2c omap_i2c.2: omap_pm_runtime_resume omap_i2c omap_i2c.2: rpm_resume returns 0 omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz omap_i2c omap_i2c.2: rpm_suspend flags 0x0 omap_i2c omap_i2c.2: omap_pm_runtime_suspend omap_i2c omap_i2c.2: rpm_suspend returns 0 Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: kernel must blacklist external hubs musb-hdrc: HDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 usb usb1: rpm_resume flags 0x4 usb usb1: rpm_resume returns 1 usb usb1: rpm_resume flags 0x4 usb usb1: rpm_resume returns 1 usb usb1: rpm_resume flags 0x0 usb usb1: rpm_resume returns 1 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at d080c000 using DMA, IRQ 18 Registered /proc/driver/musb_hdrc.0 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: kernel must blacklist external hubs musb-hdrc: HDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 usb usb2: rpm_resume flags 0x4 usb usb2: rpm_resume returns 1 usb usb2: rpm_resume flags 0x4 usb usb2: rpm_resume returns 1 usb usb2: rpm_resume flags 0x0 usb usb2: rpm_resume returns 1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at d081e800 using DMA, IRQ 19 Registered /proc/driver/musb_hdrc.1 NET: Registered protocol family 2 IP route cache hash table entries: 2048 (order: 1, 8192 bytes) TCP established hash table entries: 8192 (order: 4, 65536 bytes) TCP bind hash table entries: 8192 (order: 3, 32768 bytes) TCP: Hash tables configured (established 8192 bind 8192) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. PCI: CLS 0 bytes, default 64 NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered hub 1-0:1.0: rpm_resume flags 0x4 hub 1-0:1.0: rpm_resume returns 1 hub 1-0:1.0: rpm_suspend flags 0x0 hub 1-0:1.0: rpm_suspend returns 0 JFFS2 version 2.2. (NAND) c 2001-2006 Red Hat, Inc. msgmni has been set to 397 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 console [ttyO2] enabled brd: module loaded loop: module loaded ahci ahci.0: forcing PORTS_IMPL to 0x3 ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc hub 2-0:1.0: rpm_resume flags 0x4 hub 2-0:1.0: rpm_resume returns 1 hub 2-0:1.0: rpm_suspend flags 0x0 hub 2-0:1.0: rpm_suspend returns 0 scsi0 : ahci_platform scsi1 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16 scsi host0: rpm_resume flags 0x4 scsi host0: rpm_resume returns 1 scsi host1: rpm_resume flags 0x4 scsi host1: rpm_resume returns 1 m25p80 spi1.0: found m25p32, expected w25x32 m25p80 spi1.0: m25p32 (4096 Kbytes) Creating 4 MTD partitions on "spi_flash": 0x000000000000-0x000000040000 : "U-Boot" 0x000000040000-0x000000042000 : "U-Boot Env" mtd: partition "U-Boot Env" doesn't end on an erase block -- force read-only 0x000000042000-0x0000002c2000 : "Kernel" mtd: partition "Kernel" doesn't start on an erase block boundary -- force read-only 0x0000002c2000-0x000000400000 : "File System" mtd: partition "File System" doesn't start on an erase block boundary -- force read-only omap2-nand driver initializing NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron ) Creating 5 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000260000 : "U-Boot" 0x000000260000-0x000000280000 : "U-Boot Env" 0x000000280000-0x0000006c0000 : "Kernel" 0x0000006c0000-0x00000cee0000 : "File System" 0x00000cee0000-0x000010000000 : "Reserved" davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffffd davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice i2c /dev entries driver Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) omap_wdt omap_wdt: rpm_resume flags 0x4 omap_wdt omap_wdt: omap_pm_runtime_resume omap_wdt omap_wdt: rpm_resume returns 0 OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec omap_wdt omap_wdt: rpm_suspend flags 0x0 omap_wdt omap_wdt: omap_pm_runtime_suspend omap_wdt omap_wdt: rpm_suspend returns 0 usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbf900000 usbcore: registered new interface driver snd-usb-audio asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok ALSA device list: #0: TI81XX EVM TCP cubic registered NET: Registered protocol family 17 VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added smartreflex smartreflex: Driver initialized ata2: SATA link down (SStatus 0 SControl 300) scsi host1: rpm_suspend flags 0x0 scsi host1: rpm_suspend returns 0 ata1: SATA link down (SStatus 0 SControl 300) scsi host0: rpm_suspend flags 0x0 scsi host0: rpm_suspend returns 0 davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=282f014) PHY 0:02 not found net eth1: could not connect to phy 0:02 Sending DHCP requests .. PHY: 0:01 - Link is Up - 1000/Full ., OK IP-Config: Got DHCP answer from 0.0.0.0, my address is 172.16.1.49 IP-Config: Complete: device=eth0, addr=172.16.1.49, mask=255.255.255.0, gw=172.16.1.1, host=172.16.1.49, domain=, nis-domain=(none), bootserver=0.0.0.0, rootserver=172.16.1.62, rootpath= VFS: Mounted root (nfs filesystem) on device 0:14. devtmpfs: mounted Freeing init memory: 192K udevd (77): /proc/77/oom_adj is deprecated, please use /proc/77/oom_score_adj instead. udev: starting version 141 udev: renamed network interface eth1 to eth2 NET: Registered protocol family 10 SysLink version : 2.00.02.80 SysLink module created on Date:Sep 8 2011 Time:12:18:39 VPSS_CORE : core init VPSS_CORE : cpu version 1 VPSS_SHRBUF: sbuf init VPSS_SHRBUF: map 0xbfb00000 to 0xd7000000 with size 2097152 VPSS_FVID2: fvid2 init VPSS_SHRBUF: FOUND 0xbfb00000, end 0xbfd00000, map vir 0xd7000000 size 8192 VPSS_FVID2: Handshake... VPSS_SHRBUF: FOUND 0xbfb02000, end 0xbfd00000, map vir 0xd7002000 size 4096 VPSS_SHRBUF: free mem paddr 0xbfb02000 vaddr 0xd7002000 size 4096 VPSS_FVID2: get firmware version 0x01000128. VPSS_SYSTEM: enter system init VPSS_SHRBUF: FOUND 0xbfb02000, end 0xbfd00000, map vir 0xd7002000 size 4096 VPSS_FVID2: Fvid2 handle 0x9f296670 with notifyno 10 within 0 ms VPSS_FVID2: send control with cmd 0x10080002 VPSS_FVID2: control event 0x10080002 return 0 within 0 ms. VPSS_DCTRL: dctrl init VPSS_SHRBUF: FOUND 0xbfb03000, end 0xbfd00000, map vir 0xd7003000 size 4096 VPSS_FVID2: Fvid2 handle 0x9f296690 with notifyno 11 within 0 ms VPSS_DCTRL: mode hdmi:1080p-60,dvo2:1080p-60,hdcomp:1080p-60 VPSS_FVID2: send control with cmd 0x10040003 VPSS_FVID2: control event 0x10040003 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040003 VPSS_FVID2: control event 0x10040003 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040003 VPSS_FVID2: control event 0x10040003 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040003 VPSS_FVID2: control event 0x10040003 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x1004001c VPSS_FVID2: control event 0x1004001c return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x1004001c VPSS_FVID2: control event 0x1004001c return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x1004001c VPSS_FVID2: control event 0x1004001c return 0 within 0 ms. VPSS_SYSTEM: enter set pll 148500KHz for VENC 1 VPSS_FVID2: send control with cmd 0x10080000 VPSS_FVID2: control event 0x10080000 return 0 within 0 ms. VPSS_SYSTEM: enter set pll 148500KHz for VENC 1 VPSS_FVID2: send control with cmd 0x10080000 VPSS_FVID2: control event 0x10080000 return 0 within 0 ms. VPSS_SYSTEM: enter set pll 216000KHz for VENC 0 VPSS_FVID2: send control with cmd 0x10080000 VPSS_FVID2: control event 0x10080000 return 0 within 0 ms. VPSS_SYSTEM: enter set pll 148500KHz for VENC 2 VPSS_FVID2: send control with cmd 0x10080000 VPSS_FVID2: control event 0x10080000 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040019 VPSS_FVID2: control event 0x10040019 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040019 VPSS_FVID2: control event 0x10040019 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040019 VPSS_FVID2: control event 0x10040019 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040019 VPSS_FVID2: control event 0x10040019 return 0 within 0 ms. VPSS_GRPX : grpx init VPSS_SHRBUF: FOUND 0xbfb04000, end 0xbfd00000, map vir 0xd7004000 size 4096 VPSS_VIDEO: video init VPSS_SHRBUF: FOUND 0xbfb05000, end 0xbfd00000, map vir 0xd7005000 size 8192 VPSS_SHRBUF: sharing buffer used 28672 byte, left 2068480 bytes VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_GRPX : (0) - get timing VPSS_GRPX : (1)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_GRPX : (1) - get timing VPSS_GRPX : (2)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_GRPX : (2) - get timing VPSS_GRPX : (0)- apply changes into FVID2_FRAME. VPSS_GRPX : (0)- set format bpp 32 df 4104, pitch 7680. VPSS_GRPX : (0)- get region params. VPSS_GRPX : (0)- set region params. VPSS_GRPX : (0)- add buffer 0x8ce00000 VPSS_GRPX : (0)- apply changes into FVID2_FRAME. VPSS_GRPX : (1)- apply changes into FVID2_FRAME. VPSS_GRPX : (1)- set format bpp 32 df 4104, pitch 7680. VPSS_GRPX : (1)- get region params. VPSS_GRPX : (1)- set region params. VPSS_GRPX : (1)- add buffer 0x8e600000 VPSS_GRPX : (1)- apply changes into FVID2_FRAME. VPSS_GRPX : (2)- apply changes into FVID2_FRAME. VPSS_GRPX : (2)- set format bpp 32 df 4104, pitch 2880. VPSS_GRPX : (2)- get region params. VPSS_GRPX : (2)- set region params. VPSS_GRPX : (2)- add buffer 0x8f600000 VPSS_GRPX : (2)- apply changes into FVID2_FRAME. VPSS_GRPX : create grpx0 VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_FVID2: Fvid2 handle 0x9f2966b0 with notifyno 12 within 0 ms VPSS_GRPX : (0)- add buffer 0x8ce00000 VPSS_GRPX : start grpx0 VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000003 VPSS_FVID2: control event 0x3 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10000002 VPSS_FVID2: control event 0x10000002 return 0 within 0 ms. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000005 VPSS_FVID2: control event 0x5 return 0 within 54 ms. VPSS_GRPX : (0) - get timing VPSS_GRPX : (0)- set format bpp 32 df 4104, pitch 7680. VPSS_GRPX : (0)- get region params. VPSS_GRPX : (0)- apply changes into FVID2_FRAME. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_GRPX : (0)- set clut 0x8be47000 VPSS_FVID2: queue event return 0 within 0 ms. VPSS_GRPX : stop grpx0 VPSS_FVID2: send control with cmd 0x00000006 VPSS_FVID2: control event 0x6 return 0 within 65 ms. VPSS_GRPX : delete GRPX0 VPSS_FVID2: enter delete. VPSS_FVID2: delete event return 0 within 0 ms VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_GRPX : create grpx0 VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_FVID2: Fvid2 handle 0x9f2966b0 with notifyno 12 within 0 ms VPSS_GRPX : (0)- add buffer 0x8ce00000 VPSS_GRPX : start grpx0 VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000003 VPSS_FVID2: control event 0x3 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10000002 VPSS_FVID2: control event 0x10000002 return 0 within 0 ms. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000005 VPSS_FVID2: control event 0x5 return 0 within 62 ms. VPSS_GRPX : stop grpx0 VPSS_FVID2: send control with cmd 0x00000006 VPSS_FVID2: control event 0x6 return 0 within 38 ms. VPSS_GRPX : delete GRPX0 VPSS_FVID2: enter delete. VPSS_FVID2: delete event return 0 within 0 ms VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_GRPX : create grpx1 VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_FVID2: Fvid2 handle 0x9f2966b0 with notifyno 12 within 0 ms VPSS_GRPX : (1)- add buffer 0x8e600000 VPSS_GRPX : start grpx1 VPSS_GRPX : (1)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000003 VPSS_FVID2: control event 0x3 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10000002 VPSS_FVID2: control event 0x10000002 return 0 within 0 ms. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000005 VPSS_FVID2: control event 0x5 return 0 within 60 ms. VPSS_GRPX : stop grpx1 VPSS_FVID2: send control with cmd 0x00000006 VPSS_FVID2: control event 0x6 return 0 within 57 ms. VPSS_GRPX : delete GRPX1 VPSS_FVID2: enter delete. VPSS_FVID2: delete event return 0 within 0 ms VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. HDMI W1 rev 2.0 VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 2 ms. VPSS_FVID2: send control with cmd 0x10040004 VPSS_FVID2: control event 0x10040004 return 0 within 0 ms. hdmi: Enter HDMI_W1_StopVideoFrame() hdmi: Enter HDMI_W1_GlobalInitVars() hdmi: Enter HDMI_Core_GlobalInitVars() hdmi: Enter HDMI_W1_ConfigVideoInterface() hdmi: HDMI_WP_AUDIO_CFG = 0x1030022 hdmi: HDMI_WP_AUDIO_CFG2 = 0x20c0 hdmi: HDMI_WP_AUDIO_CTRL = 0x20 hdmi: Enter DSS_HDMI_CORE_SW_RESET_ASSERT () hdmi: Enter DSS_HDMI_CORE_POWER_DOWN_DISABLE() hdmi: Enter DSS_HDMI_CORE_SW_RESET_RELEASE() hdmi: Enter HDMI_W1_StartVideoFrame () VPSS_GRPX : create grpx0 VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_FVID2: Fvid2 handle 0x9f2966b0 with notifyno 12 within 0 ms VPSS_GRPX : (0)- add buffer 0x8ce00000 VPSS_GRPX : start grpx0 VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000003 VPSS_FVID2: control event 0x3 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10000002 VPSS_FVID2: control event 0x10000002 return 0 within 0 ms. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000005 VPSS_FVID2: control event 0x5 return 0 within 59 ms. VPSS_GRPX : stop grpx0 VPSS_FVID2: send control with cmd 0x00000006 VPSS_FVID2: control event 0x6 return 0 within 66 ms. VPSS_GRPX : delete GRPX0 VPSS_FVID2: enter delete. VPSS_FVID2: delete event return 0 within 0 ms VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_GRPX : create grpx0 VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 1 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_FVID2: Fvid2 handle 0x9f2966b0 with notifyno 12 within 0 ms VPSS_GRPX : (0)- add buffer 0x8ce00000 VPSS_GRPX : start grpx0 VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000003 VPSS_FVID2: control event 0x3 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10000002 VPSS_FVID2: control event 0x10000002 return 0 within 0 ms. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000005 VPSS_FVID2: control event 0x5 return 0 within 50 ms. VPSS_GRPX : stop grpx0 VPSS_FVID2: send control with cmd 0x00000006 VPSS_FVID2: control event 0x6 return 0 within 66 ms. VPSS_GRPX : delete GRPX0 VPSS_FVID2: enter delete. VPSS_FVID2: delete event return 0 within 0 ms VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_GRPX : create grpx0 VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_FVID2: Fvid2 handle 0x9f2966b0 with notifyno 12 within 0 ms VPSS_GRPX : (0)- add buffer 0x8ce00000 VPSS_GRPX : start grpx0 VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000003 VPSS_FVID2: control event 0x3 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10000002 VPSS_FVID2: control event 0x10000002 return 0 within 0 ms. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000005 VPSS_FVID2: control event 0x5 return 0 within 37 ms. VPSS_GRPX : (0) - get timing VPSS_GRPX : (0)- set format bpp 32 df 4104, pitch 7680. VPSS_GRPX : (0)- get region params. VPSS_GRPX : (0)- apply changes into FVID2_FRAME. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_GRPX : stop grpx0 VPSS_FVID2: send control with cmd 0x00000006 VPSS_FVID2: control event 0x6 return 0 within 65 ms. VPSS_GRPX : delete GRPX0 VPSS_FVID2: enter delete. VPSS_FVID2: delete event return 0 within 0 ms VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_GRPX : create grpx0 VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_FVID2: Fvid2 handle 0x9f2966b0 with notifyno 12 within 0 ms VPSS_GRPX : (0)- add buffer 0x8ce00000 VPSS_GRPX : start grpx0 VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000003 VPSS_FVID2: control event 0x3 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10000002 VPSS_FVID2: control event 0x10000002 return 0 within 0 ms. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000005 VPSS_FVID2: control event 0x5 return 0 within 51 ms. VPSS_GRPX : (0) - get timing VPSS_GRPX : (0)- set format bpp 32 df 4104, pitch 7680. VPSS_GRPX : (0)- get region params. VPSS_GRPX : (0)- apply changes into FVID2_FRAME. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_GRPX : stop grpx0 VPSS_FVID2: send control with cmd 0x00000006 VPSS_FVID2: control event 0x6 return 0 within 66 ms. VPSS_GRPX : delete GRPX0 VPSS_FVID2: enter delete. VPSS_FVID2: delete event return 0 within 0 ms VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_GRPX : create grpx0 VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_FVID2: Fvid2 handle 0x9f2966b0 with notifyno 12 within 0 ms VPSS_GRPX : (0)- add buffer 0x8ce00000 VPSS_GRPX : start grpx0 VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000003 VPSS_FVID2: control event 0x3 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10000002 VPSS_FVID2: control event 0x10000002 return 0 within 0 ms. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000005 VPSS_FVID2: control event 0x5 return 0 within 59 ms. VPSS_GRPX : create grpx1 VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: contrl event 0x10040018 timeout VPSS_DCTRL: failed to get node input status VPSS_GRPX : failed to set grpx0 nodes ti81xxfb ti81xxfb: fvid2 create failed.