Setting up for pcie boot... PCIe link UP, waiting for boot from HOST... U-Boot 2010.06-dirty (Mar 27 2013 - 13:50:00) TI8168-GP rev 2.0 ARM clk: 987MHz DDR clk: 796MHz DRAM: 1 GiB Using default environment Setting up for pcie boot... PCIe link UP, waiting for boot from HOST... U-Boot 2010.06-dirty (Mar 27 2013 - 13:50:00) TI8168-GP rev 2.0 ARM clk: 987MHz DDR clk: 796MHz DRAM: 1 GiB Using default environment Setting up for pcie boot... PCIe link UP, waiting for boot from HOST... ---> boot command received, proceed to auto boot... Hit any key to stop autoboot: 0 ## Executing script at 80400000 ## Booting kernel from Legacy Image at 80900000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2595028 Bytes = 2.5 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK ## Loading init Ramdisk from Legacy Image at 81000000 ... Image Name: rootfs Image Type: ARM Linux RAMDisk Image (uncompressed) Data Size: 20518270 Bytes = 19.6 MiB Load Address: 81000000 Entry Point: 81000040 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Linux version 2.6.37 (root@root) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #158 Tue Mar 26 14:59:22 CST 2013 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ud8168_dvr ti81xx_reserve: ### Reserved DDR region @87f00000 reserved size = 52428800 at 0x0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8168 2.0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 19456 Kernel command line: console=ttyO2,115200n8 root=/dev/ram initrd=0x81000000,20M rw mem=128M PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 76MB 1MB = 77MB total Memory: 51504k/51504k available, 79568k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xc8800000 - 0xf8000000 ( 760 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc0041000 ( 228 kB) .text : 0xc0041000 - 0xc04eb000 (4776 kB) .data : 0xc04ec000 - 0xc0535f80 ( 296 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 27000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized TI81XX: Map 0x87f00000 to 0xfe500000 for dram barrier TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 ti81xx_mux_init omap_mux_init: Add partition: #1: core, flags: 0 3-wired eeprom init done. (H/W ver:00) _omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl _omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda ti816x_nand_partitions_bs128 registered ti816x_sr device Cannot clk_get ck_32 pm_dbg_init: only OMAP3 supported registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device bio: create slab at 0 vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb USBSS revision 4ea20809 registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz pmbus 1-0038: no platform data supplied pmbus: probe of 1-0038 failed with error -5 omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at c881e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 MUSB controller-1 revision 4ea20800 musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at c8828800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. Trying to unpack rootfs image as initramfs... rootfs image is not initramfs (junk in compressed archive); looks like an initrd Freeing initrd memory: 20480K NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) ? 2001-2006 Red Hat, Inc. msgmni has been set to 140 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) version_init:MAJOR(dev):253 kernel version:2.9.0 env_dev_init begin env_dev_init over Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 console [ttyO2] enabled brd: module loaded loop: module loaded ahci probe: devid name is ahci ahci CAP register dump =0x6726ff81 Modified ahci CAP register dump =0x6f26ff81 ahci ahci.0: forcing PORTS_IMPL to 0x3 ahci: SSS flag set, parallel bus scan disabled ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode ahci ahci.0: flags: ncq sntf stag pm led clo only pmp pio slum part ccc scsi0 : ahci_platform scsi1 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16 omap2-nand driver initializing No NAND device found. No NAND device found. davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: no live phy, scanning all davinci_mdio: probe of davinci_mdio.0 failed with error -5 usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice rtc-ds1307: probe of 1-0068 failed with error -5 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 sii9134_p0_probe sii9134_p0 2-003b: chip found @ 0x76 (OMAP I2C adapter) sii9134_p1_probe sii9134_p1 2-003f: chip found @ 0x7e (OMAP I2C adapter) usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec usbcore: registered new interface driver usbhid usbhid: USB HID core driver usbcore: registered new interface driver snd-usb-audio aic3x_i2c_probe 2012.12.04 1:aic3x_i2c_probe 2012.12.04 aic3x->gpio_reset:-1 Registered tvp5158 audio codec davinci_mcasp_probe pdev->name:davinci-mcasp davinci_mcasp_probe 1 davinci_mcasp_probe 2 davinci_mcasp_probe 3 clk_rate:172032000 davinci_mcasp_probe pdev->name:davinci-mcasp davinci_mcasp_probe 1 davinci_mcasp_probe 2 davinci_mcasp_probe 3 clk_rate:172032000 asoc: tvp5158-hifi <-> davinci-mcasp.0 mapping ok aic3x_init wm8978_gpio 2013-02-28 wm8978_gpio wm8978_gpio_i2c Failed to add route HPLOUT->Headphone Jack dapm: tlv320aic3x-codec.1-0018: configuring unknown pin MONO_LOUT dapm: tlv320aic3x-codec.1-0018: configuring unknown pin HPLCOM dapm: tlv320aic3x-codec.1-0018: configuring unknown pin HPRCOM asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok ALSA device list: #0: TI81XX_DVR_CARD0 #1: TI81XX_DVR_CARD1 TCP cubic registered NET: Registered protocol family 17 VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. smartreflex smartreflex: Driver initialized davinci_emac_probe: using random MAC addr: be:22:f9:a6:c9:ae davinci_emac_probe: using random MAC addr: 62:6e:38:5d:b7:20 omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:01 UTC (946684801) ata1: SATA link down (SStatus 0 SControl 300) ata2: SATA link down (SStatus 0 SControl 300) RAMDISK: Couldn't find valid RAM disk image starting at 0. List of all partitions: No filesystem could mount root, tried: ext3 ext2 vfat msdos iso9660 Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(1,0) Backtrace: [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) r7:c4814000 r6:00000000 r5:c002fa94 r4:c0536b90 [] (dump_stack+0x0/0x1c) from [] (panic+0x60/0x17c) [] (panic+0x0/0x17c) from [] (mount_block_root+0x1e0/0x220) r3:00000000 r2:00000020 r1:c4825f58 r0:c04699cc [] (mount_block_root+0x0/0x220) from [] (mount_root+0xac/0xcc) [] (mount_root+0x0/0xcc) from [] (prepare_namespace+0x170/0x1d4) r4:c0535fe4 [] (prepare_namespace+0x0/0x1d4) from [] (kernel_init+0x114/0x154) r5:c00086b0 r4:c0535f80 [] (kernel_init+0x0/0x154) from [] (do_exit+0x0/0x5e4) r5:c00086b0 r4:00000000