Log started 01/30/2019 at 13:55:28 Preferred installation mode : win32 Trying to init installer in mode win32 Mode win32 successfully initialized [13:55:32] ---INITIALIZATION ACTIONS--- [13:55:32] Logging system information to installation log file to assist with troubleshooting installation issues. If you encounter an issue during installation, please email this log file with a discription of the problem to pa_deltasigma_apps@ti.com. [13:55:32] Operating System: Windows 10 Professional Service Pack 0 (Version #: 10.0) [13:55:32] OS is 64-bits [13:55:32] System Locale: en [13:55:32] Detected an active Windows antivirus program... [13:55:32] Detected an active firewall program... [13:55:32] UAC Enabled: 1 [13:55:32] Installer is running as administrator: 1 [13:55:32] The installation directory is located at: C:\Program Files (x86)\ADS131E08EVM [13:55:32] Free disk space = 439235144 KB (165538 KB required). [13:55:32] ---PRE-INSTALLATION ACTIONS--- Preparing to Install [13:55:43] ---READY TO INSTALL ACTIONS--- Preparing to Install Creating directory C:\Users\E0458196\AppData\Local\Temp\ADS131E08EVM Unpacking files Unpacking C:\Users\E0458196\AppData\Local\Temp\ADS131E08EVM\TI License.pdf Unpacking C:\Users\E0458196\AppData\Local\Temp\ADS131E08EVM\ADS131E08EVM-PDK-SW_1.0.0_manifest.html Unpacking C:\Users\E0458196\AppData\Local\Temp\ADS131E08EVM\NI License.pdf Unpacking C:\Users\E0458196\AppData\Local\Temp\ADS131E08EVM\ads131e08-1.0.0.exe Unpacking C:\Users\E0458196\AppData\Local\Temp\ADS131E08EVM\libusb-win32-src-1.2.6.0.zip [13:55:45] ---POST-INSTALLATION ACTIONS--- Launching installer... Executing C:\Users\E0458196\AppData\Local\Temp\ADS131E08EVM\ads131e08-1.0.0.exe Script exit code: 0 Script output: Script stderr: Installation completed Log finished 01/30/2019 at 13:58:07 [13:58:08] ---FINAL PAGE ACTIONS---