-------------------------------------------- -- config 0 -- -- Default set always used on reset - F = 1, K = 32, Scrambling OFF -- 0 => x"8008", -- Addr x008 Rx Config 0 1 => x"0000", -- Data x0000_0001 Enable Lane Alignment 2 => x"0001", 3 => x"800C", -- Addr x00C Rx Config 0 4 => x"0000", -- Data x0000_0000 [0] Disable Scrambling 5 => x"0000", 6 => x"8020", -- Addr x020 7 => x"0000", -- Data x0000_0000 [7:0] F (octets per frame) = 1 8 => x"0000", 9 => x"8024", -- Addr x024 10 => x"0000", -- Data x0000_001F [4:0] K (Frames per multi) = 32 11 => x"001F", 12 => x"8014", -- Addr x014 Tx Only 13 => x"0000", -- Data x0000_0003 [7:0] ILA multiframes = 4 14 => x"0003", 15 => x"880C", -- Addr x80C Tx Only 16 => x"0000", -- Data x0000_0FAE [15:12] BID = xF [7:0] DID = xAE 17 => x"0FAE", -- 18 => x"8810", -- Addr x810 19 => x"0010", -- Data x0010_1002 [25:24] CS=0 [20:16] N' = x10 [12:8] N = x10 [7:0] N = x2 20 => x"1002", -- 21 => x"8814", -- Addr x814 22 => x"0401", -- Data x0401_0100 [28:24] CF [16] HD [12:8] S 23 => x"0100", 24 => x"8818", -- Addr x818 Tx Only 25 => x"0000", -- Data x0000_1234 [7:0] RES1 [15:8] RES2 26 => x"1234", 27 => x"0000",