#include #include #include #include #include #include "inc/tm4c1294ncpdt.h" #include "inc/hw_memmap.h" #include "inc/hw_types.h" #include "driverlib/sysctl.h" #include "driverlib/gpio.h" #include "driverlib/interrupt.h" #include "driverlib/pin_map.h" #include "driverlib/debug.h" #include "inc/hw_gpio.h" #include "driverlib/timer.h" #include "driverlib/pwm.h" #include "driverlib/adc.h" #include #include "driverlib/fpu.h" #include "driverlib/uart.h" #include "driverlib/flash.h" #include "inc/hw_ssi.h" #include "driverlib/ssi.h" void ssi_init(void) { uint32_t ui32SysClkFreq; ui32SysClkFreq = SysCtlClockFreqSet((SYSCTL_XTAL_25MHZ | SYSCTL_OSC_MAIN | SYSCTL_USE_PLL | SYSCTL_CFG_VCO_480), 120000000); SysCtlPeripheralEnable(SYSCTL_PERIPH_SSI2); //Enable ssi2 SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOD); //Enable PORT D GPIO to be used with ssi2 data and frame signals GPIOPinConfigure(GPIO_PD3_SSI2CLK); GPIOPinTypeGPIOOutput(GPIO_PORTD_BASE, GPIO_PIN_2); // ~CS - configure it as GPIO output GPIOPinWrite(GPIO_PORTD_BASE, GPIO_PIN_2, GPIO_PIN_2); GPIOPinConfigure(GPIO_PD1_SSI2XDAT0);//mosi GPIOPinConfigure(GPIO_PD0_SSI2XDAT1);//miso GPIOPinTypeSSI(GPIO_PORTD_BASE,GPIO_PIN_0|GPIO_PIN_1|GPIO_PIN_3); SSIConfigSetExpClk(SSI2_BASE, ui32SysClkFreq, SSI_FRF_MOTO_MODE_1, SSI_MODE_MASTER, 4000000, 8); SSIEnable(SSI2_BASE); } int main(void) { uint32_t data[10]; printf("Well come....\n"); ssi_init(); int i,j; for(i=0;i<6;i++) { SysCtlDelay(8000000); GPIOPinWrite(GPIO_PORTD_BASE, GPIO_PIN_2, 0x00);//cs low SysCtlDelay(1200); SSIDataPut(SSI2_BASE, 0x0D); while(SSIBusy(SSI2_BASE)); SSIDataPut(SSI2_BASE, 0x05); while(SSIBusy(SSI2_BASE)); SSIDataPut(SSI2_BASE, 0xFF);//dummy while(SSIBusy(SSI2_BASE)); SysCtlDelay(1200); GPIOPinWrite(GPIO_PORTD_BASE, GPIO_PIN_2, GPIO_PIN_2);//cs high SysCtlDelay(4000000); GPIOPinWrite(GPIO_PORTD_BASE, GPIO_PIN_2, 0x00);//cs low SysCtlDelay(1200); SSIDataPut(SSI2_BASE, 0x0C);//auto sec read mode while(SSIBusy(SSI2_BASE)); SSIDataPut(SSI2_BASE, 0xFF);//dummy // while(SSIBusy(SSI2_BASE)); SSIDataGet(SSI2_BASE,&data[2]); SSIDataPut(SSI2_BASE, 0xFF);//dummy //while(SSIBusy(SSI2_BASE)); SSIDataGet(SSI2_BASE,&data[3]); SysCtlDelay(1200); GPIOPinWrite(GPIO_PORTD_BASE, GPIO_PIN_2, GPIO_PIN_2);//cs high printf("Data1 = %x\n",data[2]); printf("Data2 = %x\n",data[3]); SysCtlDelay(8000000); } GPIOPinWrite(GPIO_PORTD_BASE, GPIO_PIN_2, 0x00);//cs low SysCtlDelay(1200); SSIDataPut(SSI2_BASE, 0xC4);// while(SSIBusy(SSI2_BASE)); SSIDataPut(SSI2_BASE, 0x00);// while(SSIBusy(SSI2_BASE)); SSIDataPut(SSI2_BASE, 0xFF);//dummy while(SSIBusy(SSI2_BASE)); GPIOPinWrite(GPIO_PORTD_BASE, GPIO_PIN_2, GPIO_PIN_2);//cs high while(1) { SSIDataPut(SSI2_BASE, 0x00);//dummy SSIDataPut(SSI2_BASE, 0x00);//dummy SSIDataPut(SSI2_BASE, 0xFF);//dummy while(SSIBusy(SSI2_BASE)); SSIDataGet(SSI2_BASE,&data[0]); SSIDataPut(SSI2_BASE, 0xFF);//dummy while(SSIBusy(SSI2_BASE)); SSIDataGet(SSI2_BASE,&data[1]); SSIDataPut(SSI2_BASE, 0xFF);//dummy while(SSIBusy(SSI2_BASE)); SSIDataGet(SSI2_BASE,&data[2]); SysCtlDelay(1200); GPIOPinWrite(GPIO_PORTD_BASE, GPIO_PIN_2, GPIO_PIN_2);//cs high for(j=0;j<3;j++) { printf("data[%d] = %x\n",j,data[j]); } printf("\n"); // SysCtlDelay(8000000); } }