0x0 0x1 // Reset 0x7 0x4b // Configure output interface bitmapping 0x13 0x1 // Efuse reload 0x1b 0x88 // Configure output interface resolution 0x24 0x0E // Enable DDC, set both DDC inputs to CHA 0x25 0xD0 // Set dec factor to 32, enable DDC Mux 0x27 0x10 // set I/Q order for CHA 0x2e 0x10 // set I/Q order for CHB 0x19 0x80 // Configure FCLK settings 0x2a ???? // Configure NCO A to desired frequency 0x2b ???? // ... 0x2c ???? // ... 0x2d ???? // ... 0x31 ???? // Configure NCO B to desired frequency 0x32 ???? // ... 0x33 ???? // ... 0x34 ???? // ... 0x26 0x88 // Enable 6-dB mixer gain for NCO A and B 0x26 0xaa // Assert phase reset for NCO A and B 0x26 0x88 // deassert phase reset for NCO A and B 0x14 0x04 // Set custom pattern to ramp pattern step size of 1 in 14-bit mode 0x15 0x0 // ... 0x16 0x48 // Set Test pattern to ramp mode for CHA and CHB