Time [s],Packet ID,MOSI,MISO 1.977777000000000,0,0x06,0x7F 1.978803000000000,0,0x16,0xFF 2.188850000000000,0,0x42,0xFF 2.188867000000000,0,0x01,0x00 2.188884000000000,0,0x20,0x00 2.188901000000000,0,0x20,0x00 2.188917000000000,0,0x40,0x00 2.188934000000000,0,0x00,0x00 2.188951000000000,0,0x01,0x00 2.188968000000000,0,0x4A,0x00 2.188985000000000,0,0x00,0x00 2.189002000000000,0,0x06,0x00 2.189019000000000,0,0x4B,0x00 2.189036000000000,0,0x00,0x00 2.189053000000000,0,0xC0,0x00 2.191224000000000,1,0x26,0x00 2.191241000000000,1,0x00,0x00 2.191258000000000,1,0xFF,0x00 2.192306000000000,2,0x25,0x00 2.192323000000000,2,0x00,0x00 2.192340000000000,2,0xFF,0x00 2.193389000000000,3,0x24,0x00 2.193406000000000,3,0x00,0x00 2.193423000000000,3,0xFF,0x00 2.194662000000000,4,0x29,0x00 2.194679000000000,4,0x00,0x00 2.194696000000000,4,0xFF,0x40 2.195736000000000,5,0x28,0x00 2.195753000000000,5,0x00,0x00 2.195770000000000,5,0xFF,0x06 2.196811000000000,6,0x27,0x00 2.196828000000000,6,0x00,0x00 2.196845000000000,6,0xFF,0xC0 2.198294000000000,7,0x42,0x00 2.198311000000000,7,0x00,0x00 2.198327000000000,7,0x21,0x00 2.398015000000000,8,0x62,0x00 5.777140000000000,9,0x42,0x00 5.777157000000000,9,0x00,0x00 5.777174000000000,9,0x20,0x00 5.977887000000000,10,0x42,0x00 5.977904000000000,10,0x00,0x00 5.977921000000000,10,0x31,0x00 6.178625000000000,11,0x4B,0x00 6.178641000000000,11,0x00,0x00 6.178658000000000,11,0xC0,0x00 6.377284000000000,12,0x60,0x00 9.756449999999999,13,0x42,0x00 9.756467000000001,13,0x00,0x00 9.756484000000000,13,0x20,0x00 9.957200000000000,14,0x4B,0x00 9.957217000000000,14,0x00,0x00 9.957234000000000,14,0xC0,0x00 10.155856999999999,15,0x42,0x00 10.155874000000001,15,0x00,0x00 10.155891000000000,15,0x22,0x00 10.355587000000000,16,0x61,0x00 13.734788000000000,17,0x42,0x00 13.734805000000000,17,0x00,0x00 13.734821999999999,17,0x20,0x00 13.935656000000000,18,0x26,0x00 13.935673000000000,18,0x00,0x00 13.935689999999999,18,0xFF,0x00 13.936738999999999,19,0x25,0x00 13.936756000000001,19,0x00,0x00 13.936773000000001,19,0xFF,0x00 13.937813000000000,20,0x24,0x00 13.937830000000000,20,0x00,0x00 13.937847000000000,20,0xFF,0x02 13.939092000000000,21,0x29,0x00 13.939109000000000,21,0x00,0x00 13.939126000000000,21,0xFF,0xBC 13.940166000000000,22,0x2C,0x00 13.940182999999999,22,0x00,0x00 13.940200000000001,22,0xFF,0x1C 13.941236999999999,,0x27,0x00 13.941254000000001,,0x00,0x00 13.941271000000000,,0xFF,0x6D