Time [s],Packet ID,MOSI,MISO Set up initial setup 1.977777000000000,0,0x06,0x7F 1.978803000000000,0,0x16,0xFF 2.188850000000000,0,0x42,0xFF 2.188867000000000,0,0x01,0x00 2.188884000000000,0,0x20,0x00 2.188901000000000,0,0x20,0x00 2.188917000000000,0,0x40,0x00 2.188934000000000,0,0x00,0x00 2.188951000000000,0,0x01,0x00 2.188968000000000,0,0x4A,0x00 2.188985000000000,0,0x00,0x00 2.189002000000000,0,0x06,0x00 2.189019000000000,0,0x4B,0x00 2.189036000000000,0,0x00,0x00 2.189053000000000,0,0xC0,0x00 Pre-Calibration FullScale and Offset register values Read Offset register 2 2.191224000000000,1,0x26,0x00 2.191241000000000,1,0x00,0x00 2.191258000000000,1,0xFF,0x00 Read Offset register 1 2.192306000000000,2,0x25,0x00 2.192323000000000,2,0x00,0x00 2.192340000000000,2,0xFF,0x00 Read Offset register 0 2.193389000000000,3,0x24,0x00 2.193406000000000,3,0x00,0x00 2.193423000000000,3,0xFF,0x00 Read FullScale Register 2 2.194662000000000,4,0x29,0x00 2.194679000000000,4,0x00,0x00 2.194696000000000,4,0xFF,0x40 Read FullScale Register 1 2.195736000000000,5,0x28,0x00 2.195753000000000,5,0x00,0x00 2.195770000000000,5,0xFF,0x06 Read FullScale Register 0 2.196811000000000,6,0x27,0x00 2.196828000000000,6,0x00,0x00 2.196845000000000,6,0xFF,0xC0 Start Self Offset Callibration routine Set MUX1 2.198294000000000,7,0x42,0x00 2.198311000000000,7,0x00,0x00 2.198327000000000,7,0x21,0x00 Order Self Offset Calibration 2.398015000000000,8,0x62,0x00 Return Mux1 to Pre Calibration settings 5.777140000000000,9,0x42,0x00 5.777157000000000,9,0x00,0x00 5.777174000000000,9,0x20,0x00 Start System Offset Calibration routine Set MUX1 5.977887000000000,10,0x42,0x00 5.977904000000000,10,0x00,0x00 5.977921000000000,10,0x31,0x00 Set Idac1 6.178625000000000,11,0x4B,0x00 6.178641000000000,11,0x00,0x00 6.178658000000000,11,0xC0,0x00 Order System Offset Calibration 6.377284000000000,12,0x60,0x00 Return Mux1 to Pre Calibration settings 9.756449999999999,13,0x42,0x00 9.756467000000001,13,0x00,0x00 9.756484000000000,13,0x20,0x00 Return IDAC1 to Pre Calibration settings 9.957200000000000,14,0x4B,0x00 9.957217000000000,14,0x00,0x00 9.957234000000000,14,0xC0,0x00 Start System Gain calibration routine Set MUX1 10.155856999999999,15,0x42,0x00 10.155874000000001,15,0x00,0x00 10.155891000000000,15,0x22,0x00 Order System Gain Calibration 10.355587000000000,16,0x61,0x00 Return MUX1 to Pre Calibration Settings 13.734788000000000,17,0x42,0x00 13.734805000000000,17,0x00,0x00 13.734821999999999,17,0x20,0x00 Pos-Calibration FullScale and Offset register values Read Offset register 2 13.935656000000000,18,0x26,0x00 13.935673000000000,18,0x00,0x00 13.935689999999999,18,0xFF,0x00 Read Offset register 1 13.936738999999999,19,0x25,0x00 13.936756000000001,19,0x00,0x00 13.936773000000001,19,0xFF,0x00 Read Offset register 0 13.937813000000000,20,0x24,0x00 13.937830000000000,20,0x00,0x00 13.937847000000000,20,0xFF,0x02 Read FullScale Register 2 13.939092000000000,21,0x29,0x00 13.939109000000000,21,0x00,0x00 13.939126000000000,21,0xFF,0xBC Read FullScale Register 1 13.940166000000000,22,0x2C,0x00 13.940182999999999,22,0x00,0x00 13.940200000000001,22,0xFF,0x1C Read FullScale Register 0 13.941236999999999,,0x27,0x00 13.941254000000001,,0x00,0x00 13.941271000000000,,0xFF,0x6D