**************************************** * Starting the TSW microblaze software * * Version 2.8.000 * **************************************** 2.8 2016.1 build ############################################## Platform ID = 0x68 JESD Status= 0xFFFFF8F8 Writing to JESD GPIO1 0x00000120 Writing to JESD GPIO1 0x00000020 JESD Status= 0xFFFEF0F0 ......Initialisation Complete..... Jesd204Status = 0x88 DataBlockStatus = 0x22 PHY PLL Status = 0x05 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x000 addr=0x00000040 data=0x00000001 Write to control and status bank 0x00000040 0x00000001 ProcessCtrlCmd addr=0x00000040 data=0x00000001 Write JESD Control Register 0x00000001 Writing to JESD GPIO1 0x00000120 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x000 addr=0x00000044 data=0x00000040 Write to control and status bank 0x00000044 0x00000040 ProcessCtrlCmd addr=0x00000044 data=0x00000040 Write JESD Line Rate Config Register Writing to JESD GPIO1 0x00000120 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x000 addr=0x00000048 data=0x00000002 Write to control and status bank 0x00000048 0x00000002 ProcessCtrlCmd addr=0x00000048 data=0x00000002 Write JESD Config Register 1 0x00000002 Writing to JESD GPIO1 0x00000120 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x000 addr=0x0000004C data=0x00080000 Write to control and status bank 0x0000004C 0x00080000 ProcessCtrlCmd addr=0x0000004C data=0x00080000 Write JESD Config Register 2 0x00080000 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x00000008 data=0x00000001 Write to JESD204 TX bank 0x00000008 0x00000001 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x0000000C data=0x00000000 Write to JESD204 TX bank 0x0000000C 0x00000000 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x00000010 data=0x00000000 Write to JESD204 TX bank 0x00000010 0x00000000 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x00000014 data=0x00000003 Write to JESD204 TX bank 0x00000014 0x00000003 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x00000018 data=0x00000000 Write to JESD204 TX bank 0x00000018 0x00000000 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x00000020 data=0x00000001 Write to JESD204 TX bank 0x00000020 0x00000001 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x00000024 data=0x00000009 Write to JESD204 TX bank 0x00000024 0x00000009 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x00000028 data=0x0000000F Write to JESD204 TX bank 0x00000028 0x0000000F Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x0000002C data=0x00000001 Write to JESD204 TX bank 0x0000002C 0x00000001 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x00000034 data=0x00000000 Write to JESD204 TX bank 0x00000034 0x00000000 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x0000080C data=0x00000ABC Write to JESD204 TX bank 0x0000080C 0x00000ABC Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x00000818 data=0x00001234 Write to JESD204 TX bank 0x00000818 0x00001234 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x002 addr=0x00000004 data=0x00000001 Write to JESD204 TX bank 0x00000004 0x00000001 Processing a command from the Queue. Received data is: scmd=0x0 bank=0x000 addr=0x00000040 data=0x00000003 Write to control and status bank 0x00000040 0x00000003 ProcessCtrlCmd addr=0x00000040 data=0x00000003 Write JESD Control Register 0x00000003 Reconfigure Gt's for freq band=4 ConfigureChannelDrp setting=4 XCVR read 0x0000005E, 0x00000000 write 0x00000002 XCVR read 0x0000005E, 0x00000002 write 0x00000082 XCVR read 0x0000005E, 0x00000082 write 0x00001082 XCVR read 0x00000088, 0x000002AA write 0x000002A8 XCVR read 0x00000088, 0x000002A8 write 0x00000288 XCVR read 0x000000A8, 0x0000B46B write 0x00000020 XCVR read 0x000000A9, 0x0000280A write 0x00001040 XCVR read 0x000000AA, 0x000024A4 write 0x000023FF XCVR read 0x000000AB, 0x0000280A write 0x00000000 XCVR read 0x000000AC, 0x00000000 write 0x0000000B XCVR read 0x0000005E, 0x00000000 write 0x00000002 XCVR read 0x0000005E, 0x00000002 write 0x00000082 XCVR read 0x0000005E, 0x00000082 write 0x00001082 XCVR read 0x00000088, 0x000002AA write 0x000002A8 XCVR read 0x00000088, 0x000002A8 write 0x00000288 XCVR read 0x000000A8, 0x0000B46B write 0x00000020 XCVR read 0x000000A9, 0x0000280A write 0x00001040 XCVR read 0x000000AA, 0x000024A4 write 0x000023FF XCVR read 0x000000AB, 0x0000280A write 0x00000000 XCVR read 0x000000AC, 0x00000000 write 0x0000000B XCVR read 0x0000005E, 0x00000000 write 0x00000002 XCVR read 0x0000005E, 0x00000002 write 0x00000082 XCVR read 0x0000005E, 0x00000082 write 0x00001082 XCVR read 0x00000088, 0x000002AA write 0x000002A8 XCVR read 0x00000088, 0x000002A8 write 0x00000288 XCVR read 0x000000A8, 0x0000B46B write 0x00000020 XCVR read 0x000000A9, 0x0000280A write 0x00001040 XCVR read 0x000000AA, 0x000024A4 write 0x000023FF XCVR read 0x000000AB, 0x0000280A write 0x00000000 XCVR read 0x000000AC, 0x00000000 write 0x0000000B XCVR read 0x0000005E, 0x00000000 write 0x00000002 XCVR read 0x0000005E, 0x00000002 write 0x00000082 XCVR read 0x0000005E, 0x00000082 write 0x00001082 XCVR read 0x00000088, 0x000002AA write 0x000002A8 XCVR read 0x00000088, 0x000002A8 write 0x00000288 XCVR read 0x000000A8, 0x0000B46B write 0x00000020 XCVR read 0x000000A9, 0x0000280A write 0x00001040 XCVR read 0x000000AA, 0x000024A4 write 0x000023FF XCVR read 0x000000AB, 0x0000280A write 0x00000000 XCVR read 0x000000AC, 0x00000000 write 0x0000000B ConfigureCommonDrp setting=4 QPLL read 0x00000036, 0x00000000 write 0x00000030 QPLL read 0x00000033, 0x00000000 write 0x00008000 QPLL read 0x00000032, 0x00000000 write 0x00000181 QPLL read 0x00000033, 0x00008000 write 0x00008068 QPLL read 0x00000036, 0x00008000 w