2.442165 2.441864 2.441841 2.442155 2.442698 2.441883 2.441821 2.442356 2.441638 2.442170 2.441811 2.442017 2.442196 2.442018 2.441371 2.442367 2.441772 2.442199 2.441638 2.442129 2.442221 2.441649 2.441771 2.441955 2.441749 2.441810 2.441734 2.442414 2.441701 2.442158 2.441756 2.442381 2.441953 2.441647 2.441742 2.442199 2.441978 2.441647 2.441890 2.442442 2.441580 2.442049 2.441944 2.442548 2.441911 2.441512 2.442008 2.441922 2.442172 2.441792 2.441793 2.442495 2.442284 2.442139 2.441552 2.442174 2.442189 2.441733 2.442047 2.442431 2.442025 2.441832 2.441851 2.442308 2.441846 2.441696 2.441695 2.442066 2.441953 2.441686 2.441977 2.441889 2.441732 2.441810 2.442015 2.441989 2.442234 2.441718 2.442514 2.441995 2.441913 2.441748 2.442410 2.441801 2.441502 2.441961 2.441810 2.441550 2.441893 2.441636 2.442643 2.441784 2.442348 2.441993 2.442506 2.441740 2.441729 2.441402 2.442272 2.441735 2.441979 2.441806 2.442185 2.441954 2.441270 2.442192 2.441620 2.442036 2.441304 2.442260 2.441732 2.441831 2.441611 2.442058 2.441712 2.441860 2.441983 2.442137 2.441435 2.441763 2.441671 2.442855 2.442227 2.442180 2.442204 2.441862 2.442041 2.441506 2.442189 2.441966 2.441973 2.441926 2.441626 2.442155 2.441895 2.442100 2.441365 2.442251 2.442041 2.441545 2.441736 2.441886 2.441568 2.441767 2.442309 2.441827 2.441969 2.441608 2.442444 2.441814 2.442228 2.441568 2.442358 2.441939 2.441724 2.441537 2.441793 2.441432 2.441648 2.441956 2.442387 2.441643 2.441780 2.441526 2.441894 2.441801 2.441782 2.442286 2.441506 2.441535 2.442297 2.441870 2.441695 2.441589 2.441568 2.442108 2.441965 2.442123 2.441792 2.441996 2.441534 2.442279 2.441694 2.441762 2.441550 2.441772 2.442419 2.441821 2.441809 2.442397 2.441701 2.442137 2.441683 2.441756 2.441488 2.442267 2.441931 2.441868 2.441807 2.441627 2.442208