# top-level makefile include DEVICE=am275x PROFILE=release # ------------------------------------- # AWE Tuning interface UART or ETHERNET # ------------------------------------- TUNING = ETHERNET #TUNING = UART # -------------------------- # DHCP or static IP Address # -------------------------- DHCP = 0 # --------------------------------- # Enable AVB PCM streaming # Supports listener and talker mode # # Note : AVB_AUDIO = 1, # ASDK_BLOCK_SIZE => 64 or 16 # # --------------------------------- AVB_AUDIO = 0 AVB_REMOTE = 0 # --------------------------------- # Enable Multi-Instance Build # --------------------------------- BUILD_AWE_MULTI = 1 # ------------------------------------------------- # Enable Opti-flash # - to support AVAS usecases # ------------------------------------------------- OPTI_FLASH_SUPPORT = 1 # ------------------------------------------------- # Set Fundamental Block-Size : Number of samples # per audio block, handled by the real-time # audio I/O functions # - This sets DMA transfer interrupt rate # - Audio layout in designer should # be integer multiples of Block Size # # Note : AVB_AUDIO = 1 # ASDK_BLOCK_SIZE => 64 or 16 # # ------------------------------------------------- export ASDK_BLOCK_SIZE = 16 # -------------------------------------------------- # Regression Test requires more memory for streaming # use-cases, so memory must be configured # ------------------------------------------------- REGRESSION_TEST = 0 CWD := $(abspath $(patsubst %/,%,$(dir $(abspath $(lastword $(MAKEFILE_LIST)))))) # AWE Code Path export AWE8_CORE_C7_PATH?=$(abspath ${CWD}/../../packages/dspc/c7x/${DEVICE}/AWECore) # MCU PLUS SDK Path export MCU_PLUS_SDK_PATH:=$(abspath ${CWD}/../../mcu_plus_sdk/${DEVICE}) export MATHLIB_PATH:=$(abspath ${MCU_PLUS_SDK_PATH}/source/mathlib) export DSPLIB_C7_PATH:=$(abspath ${MCU_PLUS_SDK_PATH}/source/dsplib) export FFTLIB_PATH:=$(abspath ${MCU_PLUS_SDK_PATH}/source/fftlib)