Crash - 1 [38962.678230] Internal error: SP/PC alignment exception: 8a000000 [#1] PREEMPT SMP [38962.685630] Modules linked in: xt_conntrack xt_MASQUERADE xt_addrtype iptable_filter iptable_nat nf_nat nf_conntrack nf_defrag_ipv6 nf_defrag_ipv4 libcrc32c ip_tables x_tables br_netfilter bridge stp llc xfrm_user xfrm_algo sha512_generic sha512_arm64 md5 des_generic libdes cbc rpmsg_char 8250_pruss icssg_prueth ti_am335x_adc kfifo_buf icss_iep dwc3 udc_core usb_common crct10dif_ce pru_rproc irq_pruss_intc ti_k3_r5_remoteproc virtio_rpmsg_bus ti_am335x_tscadc pruss ti_cal phy_omap_usb2 ov5640 at24 v4l2_fwnode dwc3_keystone pvrsrvkm(O) sch_fq_codel jailhouse(O) cryptodev(O) ipv6 [38962.736805] CPU: 2 PID: 0 Comm: swapper/2 Tainted: G O 5.4.74-g9574bba32a #8 [38962.745138] Hardware name: Texas Instruments AM654 Base Board (DT) [38962.751306] pstate: 20000005 (nzCv daif -PAN -UAO) [38962.756092] pc : 0x71698032502 [38962.759146] lr : __do_softirq+0x120/0x25c [38962.763144] sp : ffff80001004fef0 [38962.766448] x29: ffff80001004fef0 x28: 0000000000000000 [38962.771749] x27: 0000000000000030 x26: ffff800010fd00d0 [38962.777050] x25: 0000000000000020 x24: ffff0008401ba800 [38962.782351] x23: 0000000000000101 x22: 0000000000000028 [38962.787651] x21: ffff800010fd00c0 x20: ffff800010e816b0 [38962.792951] x19: 0000000000000007 x18: 0000000000000000 [38962.798252] x17: 0000000000000000 x16: 0000000000000000 [38962.803552] x15: 0000000000000000 x14: 003d090000000000 [38962.808852] x13: 0000000000000000 x12: 00000000000000da [38962.814153] x11: 0000000000000202 x10: 0000000000000000 [38962.819453] x9 : 0000000000000001 x8 : 0000004000000000 [38962.824753] x7 : ffff00087fa86cf0 x6 : 0000000000000000 [38962.830054] x5 : ffff80086ec00000 x4 : 0000000000000000 [38962.835354] x3 : 0000000000000000 x2 : 000000000016e65a [38962.840654] x1 : 0000071698032502 x0 : ffff800010fd00f8 [38962.845955] Call trace: [38962.848395] 0x71698032502 [38962.851097] irq_exit+0xb8/0xd8 [38962.854235] __handle_domain_irq+0x64/0xb8 [38962.858322] gic_handle_irq+0x5c/0x148 [38962.862063] el1_irq+0xb8/0x180 [38962.865199] arch_cpu_idle+0x10/0x18 [38962.868769] do_idle+0xc0/0x140 [38962.871904] cpu_startup_entry+0x24/0x68 [38962.875822] secondary_start_kernel+0x148/0x180 [38962.880351] Code: bad PC value [38962.883409] ---[ end trace 1c5e7fe1e6a083aa ]--- [38962.888016] Kernel panic - not syncing: Fatal exception in interrupt [38962.894359] SMP: stopping secondary CPUs [38962.898278] Kernel Offset: disabled [38962.901758] CPU features: 0x0002,2000200c [38962.905755] Memory Limit: none [38962.908808] ---[ end Kernel panic - not syncing: Fatal exception in interrupt ]--- crash - 2 OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. [69244.754549] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [69244.760655] rcu: 3-...0: (1 GPs behind) idle=6ca/0/0x1 softirq=894713/894714 fqs=2387 [69244.768644] (detected by 2, t=5255 jiffies, g=3400101, q=396) [69244.774464] Task dump for CPU 3: [69244.777683] swapper/3 R running task 0 0 1 0x0000002a [69244.784720] Call trace: [69244.787172] __switch_to+0x100/0x1c0 [69307.774549] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [69307.780659] rcu: 3-...0: (1 GPs behind) idle=6ca/0/0x1 softirq=894713/894714 fqs=8913 [69307.788647] (detected by 0, t=21010 jiffies, g=3400101, q=1471) [69307.794640] Task dump for CPU 3: [69307.797859] swapper/3 R running task 0 0 1 0x0000002a [69307.804896] Call trace: [69307.807348] __switch_to+0x100/0x1c0 [69370.794549] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [69370.800658] rcu: 3-...0: (1 GPs behind) idle=6ca/0/0x1 softirq=894713/894714 fqs=15341 [69370.808735] (detected by 0, t=36765 jiffies, g=3400101, q=2556) [69370.814727] Task dump for CPU 3: [69370.817946] swapper/3 R running task 0 0 1 0x0000002a [69370.824983] Call trace: [69370.827434] __switch_to+0x100/0x1c0 [69422.174571] rcu: INFO: rcu_preempt detected expedited stalls on CPUs/tasks: { 3-... } 5514 jiffies s: 181 root: 0x8/. [69422.185206] rcu: blocking rcu_node structures: [69422.189673] Task dump for CPU 3: [69422.192921] swapper/3 R running task 0 0 1 0x0000002a [69422.199984] Call trace: [69422.202437] __switch_to+0x100/0x1c0 [69433.814549] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [69433.820658] rcu: 3-...0: (1 GPs behind) idle=6ca/0/0x1 softirq=894713/894714 fqs=22229 [69433.828734] (detected by 0, t=52520 jiffies, g=3400101, q=3897) [69433.834726] Task dump for CPU 3: [69433.837947] swapper/3 R running task 0 0 1 0x0000002a [69433.844984] Call trace: [69433.847435] __switch_to+0x100/0x1c0 [69485.662572] rcu: INFO: rcu_preempt detected expedited stalls on CPUs/tasks: { 3-... } 21386 jiffies s: 181 root: 0x8/. [69485.673292] rcu: blocking rcu_node structures: [69485.677762] Task dump for CPU 3: [69485.681011] swapper/3 R running task 0 0 1 0x0000002a [69485.688072] Call trace: [69485.690525] __switch_to+0x100/0x1c0 [69496.834550] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [69496.840659] rcu: 3-...0: (1 GPs behind) idle=6ca/0/0x1 softirq=894713/894714 fqs=29525 [69496.848735] (detected by 0, t=68275 jiffies, g=3400101, q=5011) [69496.854728] Task dump for CPU 3: [69496.857948] swapper/3 R running task 0 0 1 0x0000002a [69496.864985] Call trace: [69496.867436] __switch_to+0x100/0x1c0 [69549.150571] rcu: INFO: rcu_preempt detected expedited stalls on CPUs/tasks: { 3-... } 37258 jiffies s: 181 root: 0x8/. [69549.161291] rcu: blocking rcu_node structures: [69549.165759] Task dump for CPU 3: [69549.169005] swapper/3 R running task 0 0 1 0x0000002a [69549.176066] Call trace: [69549.178519] __switch_to+0x100/0x1c0 [69559.854550] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [69559.860660] rcu: 3-...0: (1 GPs behind) idle=6ca/0/0x1 softirq=894713/894714 fqs=36908 [69559.868737] (detected by 0, t=84030 jiffies, g=3400101, q=6091) [69559.874729] Task dump for CPU 3: [69559.877949] swapper/3 R running task 0 0 1 0x0000002a [69559.884987] Call trace: [69559.887438] __switch_to+0x100/0x1c0 [69612.638575] rcu: INFO: rcu_preempt detected expedited stalls on CPUs/tasks: { 3-... } 53130 jiffies s: 181 root: 0x8/. [69612.649298] rcu: blocking rcu_node structures: [69612.653764] Task dump for CPU 3: [69612.657012] swapper/3 R running task 0 0 1 0x0000002a [69612.664074] Call trace: [69612.666528] __switch_to+0x100/0x1c0 [69622.874551] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [69622.880660] rcu: 3-...0: (1 GPs behind) idle=6ca/0/0x1 softirq=894713/894714 fqs=44388 [69622.888736] (detected by 1, t=99782 jiffies, g=3400101, q=7214) [69622.894728] Task dump for CPU 3: [69622.897947] swapper/3 R running task 0 0 1 0x0000002a [69622.904985] Call trace: [69622.907435] __switch_to+0x100/0x1c0 [69676.126574] rcu: INFO: rcu_preempt detected expedited stalls on CPUs/tasks: { 3-... } 69002 jiffies s: 181 root: 0x8/. [69676.137299] rcu: blocking rcu_node structures: [69676.141767] Task dump for CPU 3: [69676.145016] swapper/3 R running task 0 0 1 0x0000002a [69676.152077] Call trace: [69676.154530] __switch_to+0x100/0x1c0 [69685.894549] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [69685.900657] rcu: 3-...0: (1 GPs behind) idle=6ca/0/0x1 softirq=894713/894714 fqs=51787 [69685.908732] (detected by 0, t=115540 jiffies, g=3400101, q=8319) [69685.914810] Task dump for CPU 3: [69685.918029] swapper/3 R running task 0 0 1 0x0000002a [69685.925066] Call trace: [69685.927517] __switch_to+0x100/0x1c0 [69739.614571] rcu: INFO: rcu_preempt detected expedited stalls on CPUs/tasks: { 3-... } 84874 jiffies s: 181 root: 0x8/. [69739.625294] rcu: blocking rcu_node structures: [69739.629762] Task dump for CPU 3: [69739.633060] swapper/3 R running task 0 0 1 0x0000002a [69739.640126] Call trace: [69739.642600] __switch_to+0x100/0x1c0 [69748.914548] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [69748.920655] rcu: 3-...0: (1 GPs behind) idle=6ca/0/0x1 softirq=894713/894714 fqs=58213 [69748.928731] (detected by 2, t=131294 jiffies, g=3400101, q=9424) [69748.934811] Task dump for CPU 3: [69748.938030] swapper/3 R running task 0 0 1 0x0000002a [69748.945067] Call trace: [69748.947519] __switch_to+0x100/0x1c0 [69803.102574] rcu: INFO: rcu_preempt detected expedited stalls on CPUs/tasks: { 3-... } 100746 jiffies s: 181 root: 0x8/. [69803.113390] rcu: blocking rcu_node structures: [69803.117857] Task dump for CPU 3: [69803.121104] swapper/3 R running task 0 0 1 0x0000002a [69803.128165] Call trace: [69803.130637] __switch_to+0x100/0x1c0 [69811.934547] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [69811.940653] rcu: 3-...0: (1 GPs behind) idle=6ca/0/0x1 softirq=894713/894714 fqs=64778 [69811.948729] (detected by 2, t=147050 jiffies, g=3400101, q=10557) [69811.954895] Task dump for CPU 3: [69811.958114] swapper/3 R running task 0 0 1 0x0000002a [69811.965152] Call trace: [69811.967603] __switch_to+0x100/0x1c0 [69866.590574] rcu: INFO: rcu_preempt detected expedited stalls on CPUs/tasks: { 3-... } 116618 jiffies s: 181 root: 0x8/. [69866.601385] rcu: blocking rcu_node structures: [69866.605857] Task dump for CPU 3: [69866.609106] swapper/3 R running task 0 0 1 0x0000002a [69866.616167] Call trace: [69866.618644] __switch_to+0x100/0x1c0 ^C^C[69874.954550] rcu: INFO: rcu_preempt detected stalls on CPUs/tasks: [69874.960656] rcu: 3-...0: (1 GPs behind) idle=6ca/0/0x1 softirq=894713/894714 fqs=71611 [69874.968731] (detected by 0, t=162805 jiffies, g=3400101, q=11821) [69874.974897] Task dump for CPU 3: [69874.978116] swapper/3 R running task 0 0 1 0x0000002a [69874.985153] Call trace: [69874.987604] __switch_to+0x100/0x1c0 crash - 3 OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. [80060.150151] Unable to handle kernel paging request at virtual address ffff800010050058 [80060.158069] Mem abort info: [80060.160854] ESR = 0x96000007 [80060.163901] EC = 0x25: DABT (current EL), IL = 32 bits [80060.169198] SET = 0, FnV = 0 [80060.172242] EA = 0, S1PTW = 0 [80060.175373] Data abort info: [80060.178244] ISV = 0, ISS = 0x00000007 [80060.182068] CM = 0, WnR = 0 [80060.185030] swapper pgtable: 64k pages, 48-bit VAs, pgdp=0000000082df0000 [80060.191802] [ffff800010050058] pgd=00000008ffff0003, pud=00000008ffff0003, pmd=00000008fffe0003, pte=0000000000000000 [80060.202398] Internal error: Oops: 96000007 [#1] PREEMPT SMP [80060.207957] Modules linked in: xt_conntrack xt_MASQUERADE xt_addrtype iptable_filter iptable_nat nf_nat nf_conntrack nf_defrag_ipv6 nf_defrag_ipv4 libcrc32c ip_tables x_tables br_netfilter bridge stp llc xfrm_user xfrm_algo sha512_generic sha512_arm64 md5 des_generic libdes cbc rpmsg_char icssg_prueth 8250_pruss ti_am335x_adc kfifo_buf dwc3 udc_core usb_common icss_iep crct10dif_ce pru_rproc irq_pruss_intc ti_k3_r5_remoteproc virtio_rpmsg_bus ti_am335x_tscadc pvrsrvkm(O) ti_cal pruss dwc3_keystone phy_omap_usb2 ov5640 at24 v4l2_fwnode sch_fq_codel jailhouse(O) cryptodev(O) ipv6 [80060.259131] CPU: 2 PID: 0 Comm: swapper/2 Tainted: G O 5.4.74-g9574bba32a #8 [80060.267463] Hardware name: Texas Instruments AM654 Base Board (DT) [80060.273632] pstate: 80000085 (Nzcv daIf -PAN -UAO) [80060.278423] pc : __hrtimer_next_event_base+0x48/0xe8 [80060.283378] lr : __hrtimer_get_next_event+0x90/0xa0 [80060.288243] sp : ffff80001004fe90 [80060.291548] x29: ffff80001004fe90 x28: ffff00087fa87fb8 [80060.296849] x27: ffff00087fa87ff8 x26: ffff00087fa88038 [80060.302150] x25: ffff00087fa87f0c x24: 0000000000000001 [80060.307450] x23: 0000000000000000 x22: 7fffffffffffffff [80060.312751] x21: ffff80001004fef0 x20: 0000000000000040 [80060.318052] x19: 0000000000000004 x18: 0000000000000000 [80060.323352] x17: 0000000000000000 x16: 0000000000000000 [80060.328653] x15: 0000000000000000 x14: 0000000000000000 [80060.333954] x13: 0000000000000000 x12: 000000000000005d [80060.339254] x11: 00000000000003c3 x10: 0000000000017a35 [80060.344554] x9 : 000000000000005d x8 : 000048d06d4a8e00 [80060.349855] x7 : 7fffffffffffffff x6 : 000048d06d879700 [80060.355156] x5 : ffff00087fa88430 x4 : ffff800010050030 [80060.360457] x3 : 7fffffffffffffff x2 : 0000000000000050 [80060.365757] x1 : 0000000000000000 x0 : ffff80001004fef0 [80060.371058] Call trace: [80060.373501] __hrtimer_next_event_base+0x48/0xe8 [80060.378107] __hrtimer_get_next_event+0x90/0xa0 [80060.382630] hrtimer_interrupt+0xf0/0x240 [80060.386635] arch_timer_handler_phys+0x30/0x40 [80060.391071] handle_percpu_devid_irq+0x80/0x140 [80060.395595] generic_handle_irq+0x24/0x38 [80060.399597] __handle_domain_irq+0x60/0xb8 [80060.403684] gic_handle_irq+0x5c/0x148 [80060.407424] el1_irq+0xb8/0x180 [80060.410560] arch_cpu_idle+0x10/0x18 [80060.414130] do_idle+0xc0/0x140 [80060.417265] cpu_startup_entry+0x20/0x68 [80060.421181] secondary_start_kernel+0x148/0x180 [80060.425709] Code: aa0103f7 ab041804 0a340054 540002e0 (f9401480) [80060.431800] ---[ end trace 06e75d67b9ab7fdb ]--- [80060.436408] Kernel panic - not syncing: Fatal exception in interrupt [80060.442751] SMP: stopping secondary CPUs [80060.446670] Kernel Offset: disabled [80060.450150] CPU features: 0x0002,2000200c [80060.454148] Memory Limit: none [80060.457200] ---[ end Kernel panic - not syncing: Fatal exception in interrupt ]---